364-2952: CONJUNTO DE ENGRANAJES: BOMBA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    364-2952: Gear Assembly-Oil Pump

    Número de pieza: 364-2952
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Oil Pump Gear Assembly

    Description:
    Gears drive the components of oil pumps, which circulate oil to the hydraulic system.

    Attributes:
    • Assembly consists of pump gear, pump shaft, retaining ring and woodruff key
    • No. of teeth: 8

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro exterior (pulg): 2
    • Longitud (pulg): 7.5
    wheel-type loader
    972M 966M 972L 966L