1Q-5461: RECEPTOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1Q-5461: Receiver

    Número de pieza: 1Q-5461
    Marca: Cat
    Obteniendo precio...

    Cat® Fuel Receiver

    Description:
    A Receiver is the connection point for a fuel nozzle during a tank refill.

    Attributes:
    Cat® Fuel Receivers connect to industry standard fuel nozzles and can be located in an easily accessible location. This feature eliminates dangerous climbs to reach the fuel cap on top of the tank which could result in a fall.

    Recommended Application:
    Fuel Receivers are intended for use on non-pressurized high flow refueling systems.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 2,1
    • Longitud (pulg): 3,5
    wheel-type loader
    994, 994D, 994H

    motor grader
    24M, 24H

    off highway trucks
    777DLRC, 773E2LRC

    wheel loaders
    994F

    off-highway truck
    785D, 777D, 789D, 785C, 777E, 773E, 773D, 777B

    oem solutions
    CAT WDS