221-7693: VÁLVULA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    221-7693: Valve

    Número de pieza: 221-7693
    Marca: Cat
    Obteniendo precio...

    Cat® Inlet Valve

    Description:
    The Inlet Valve works in conjunction with the Fuel Tank Vent and Receiver to prevent over/ under filling of the fuel tank during a refill.

    Attributes:
    Cat® Inlet Valves are engineered to provide long life and consistently accurate shut-off levels during a fuel tank refill.

    Recommended Application:
    Cat Inlet Valves are intended for use on non-pressurized high flow refueling systems.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 5,1
    • Longitud (pulg): 6,5
    earthmoving compactor
    816F II 826H, 825H, 815F, 836G, 816F, 815F II 836H

    wheel-type loader
    980K, 994H, 992K, 980H, 988H, 992G, 990 II 994D, 990H, 994F, 988G

    wheel loaders
    993K

    wheel dozer
    844H, 814F II 814F, 854K, 834G, 834H, 844, 824H, 854G

    excavator
    385C, 385C FS 390D, 385B, 5090B, 385C L

    track-type loader
    963D, 953D, 973D

    articulated dump truck
    735, 730, 740, 735 OEM 725