493-6920: Conjunto de tubos
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    493-6920: Tube Assembly

    Número de pieza: 493-6920
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Fluid Carrying Tube Assembly

    Description:
    Cat® Tube Assemblies are held to the highest standards of quality and reliability. These rigid tube assemblies (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat® Tube Assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality.

    Engineered with a specific application in mind, every Cat® Tube Assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat® Machine.

    Attributes:
    • Fluid Carrying
    • Designed to withstand application specific working pressure
    • OEM direct replacement

    Recommended Application:
    Cat® Tube Assemblies are designed only for a specific application. Consult your owner’s manual or contact your local Cat® Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Acero
    • Diámetro exterior (pulg): 1,25
    wheel-type loader
    966H 980K 972H 980M 980K HLG 982M 980F 980C 980L

    engine - generator set
    XQ425 C13 C13 XQ350 C13 XQ375 C13GENSET

    engine - truck
    C13 C11

    petroleum products
    CX31-C13I TH35-C11I C13 CX31-P600 CX31-C11I TH35-E81 TH35-C13I

    engine - industrial
    C13 C11 C13B

    articulated dump truck
    735 730C 730C2 EJ 725 730 730C2

    road reclaimer
    RM-300

    motor grader
    14M 14M-3 18M3 14M3 16M3 16M

    forest products
    345C

    wheeled excavator
    W345C MH

    underground articulated truck
    AD22

    excavator
    349E L 345D L 349F L 349E L HVG 345C 352F-VG 352F 352F OEM 349D L 349F 352 349E L VG 349 349D2 349D2 L 349F LXE 349E 345C MH 352FMHPU 352F XE VG 345C L 349D

    wheel tractor-scraper
    623H 623K 621H 627H 621K 627K LRC 627K 621K OEM 623K LRC

    track-type tractor
    D8N

    expanded mining products
    MD5150C MD5125

    load, haul, dump
    R1600G R1700G R1700K R1600H