1R-0739: Filtro de aceite del motor
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1R-0739: Engine Oil Filters

    Número de pieza: 1R-0739
    Marca: Cat
    Obteniendo precio...

    Standard Efficiency Filters are typically used on older machine models where tolerances are more forgiving.

    Cat® Engine Oil Filters are designed to meet the needs of Cat engines by providing superior protection against particles that can make their way into the lubrication system during service or component wear.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    earthmoving compactor
    816B, 815B

    generator
    SR4

    challenger
    35, 65, 45, 65D, 55, 65C, 65B, 70C

    wheel-type loader
    950G, 962G, 928F, 938G II 966G, 972G, 970F, 966F, 950E, 966F II 938G, 924G, 966E, 950F, 936F, 924F, 960F, 924GZ, 928G, 936E, 930G, 936, 966D, G936, 938F, 950B/950E 950B

    engine - generator set
    3306, 3304B, 3116, 3304

    engine - truck
    3306, 3306B, 3126, 3116, 3126B, 3306C, 1673C

    wheel-type skidder
    515, 518, 525

    engine - machine
    3306, 3116

    engine - industrial
    3306, 3304, 3116, 3126, D333C, 3056E, D330C, G3304, G3306

    track-type loader
    977 953B, 963C

    articulated dump truck
    D20D, D25D, D250D, D350D, D30D

    forest products
    580B, 580, 570

    motor grader
    140G, 143H, 120G, 140H NA 140H, 140H ES 160H NA 14G, 12H ES 120B, 12H NA 12G, 12H, 130G, 140B, 160G, 14H NA 160H ES 160H

    track-type skidder
    527

    paving compactor
    CP-563, CB-634C, CS-533, CB-634, CS-563 CP-533C, CS-531, CP-533, CS-583, CB-634D, CS-531C, CP-563C, CS-563C CS-583C, CS-533C, CS-563D

    wheel dozer
    814B

    asphalt paver
    AP-1050, BG-2455C, AP-1055B, BG-245C, AP-1050B, AP-1000

    pipelayer
    561D, 572G, 572R

    excavator
    312D, 325-A 320-A N 322-A L 320C, 319D LN 312B L 313D, 320B, 323D L 314C 320B LL 320D L 323D SA 320D, 322B, 318C, 325 L 325C, 320B L 314D LCR 321D LCR 321B, 320B LU 330 L 325-A L 320D LN 312C, 330B LN 320B FM LL 323D LN 330-A L 322 L 312-A 325-A FM L 320D FM 312B, 235C, EL240C 330B L 319D L 320C FM 320 L 330-A LN 320-A L 318D L 319C 320-A 315D L 314D CR 330-A 320D LRR 312D L 311D LRR 322B L 235B, 311B, 323D S 330 LN 315C

    integrated toolcarrier
    IT28G, IT38G II IT28F

    wheel tractor-scraper
    637E, 615C II 615C, 637G, 627E, 627B, 615, 611

    track-type tractor
    6S D6H XR 7 D6R, D5M D5H, D6D, 6SU D7R, 7S D6H, 57H 56H D7G, D6G, D7H, D6F SR 6A D4E, 6 D5B, 7SU D4E SR D6D SR D6M D6E SR D6G SR 5 D6H II 7U 56 7A