1R-0749: Filtro de combustible
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1R-0749: Fuel Filter

    Número de pieza: 1R-0749
    Marca: Cat
    Obteniendo precio...

    Advanced Efficiency Fuel Filter

    Contaminants such as dirt and dust can taint fuel because of improper shipping or simply filling up the tank. Cat® Fuel Filters are uniquely designed to protect finely tuned engine components from harmful debris.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia avanzada
    underground mining loaders
    R1600G, R1700G, R2900, R2900G

    wheel-type loader
    980M, 988K, 966H, 980K HLG 980G, 988B, 980K, 980F II 990 II 962H, 986H, 982M, 980G II 988F II 992C, 988G, 980F, 980C, 950H

    challenger
    75C, 85C, 85D, 65C, 75D

    compactors
    826K, 825K, 826G, 836G, 825G, 836, 826GII, 836KLRC

    engine - generator set
    C18, 3456, 3406B, C15, C13, 3516B, XQ425, 3516, 3304B, 3406C, 3512, C18 I6 3508, C13 XQ350 3406E, 3412C, 3408, 3412, C9.3, 3306, 3512B, 3408C, 3408B, C13 XQ375 3508B, PM3412 C15 I6 3304, PM3456 C9, C13GENSET

    track type tractors
    D10R, D8N, D7E, D7R, D6R, D9N, D9T, D10N, D8T, D9L, D8L, D6T, D9R, D6RXL, D6RLGP, D7RIILGP, D6TXWVP, D8NNSUC, D6TXW, D8RII, D7RLGP, D6RXR, D7ELGP, D7RII, D6TLGPOEM, D8RLRC, D6TXL, D6TLGPVP, D6TLGP, D7RIIXR, D6TXLVP, D9RLRC, D6RXW, D6T2XW, D6T2LGP, D6T2XL, D8LSA

    wheel tractor scrapers
    657E, 623E, 651E, 633D, 637G, 637D, 651B, 623F, 657B, 621B, 623H, 621H, 631D, 627F, 631G, 627H, 627K, 623G, 621F, 627E, 627G, 621K, 621G, 637KLRC, 639D, 637K, 621HOEM, 633E, 637DPP, 623B, 631KLRC, 623KLRC, 627B, 631EII, 637E, 657EPP

    off-highway truck
    773B, 773D, 769D, 775B, 770G, 768C, 775D, 773E, 772G, 769C, 771C, 772G OEM 771D, 772B, 770G OEM 69D

    7 to 9 liter
    C9, C9.3, C9.3B

    wheel dozers
    834B, 844, 824G, 824K, 854G, 834G, 834K, 834KLRC, 824GII

    track-type loader
    973

    engine - industrial
    3408, C-9, 3406B, 3412, C-12, C9.3B, 3406C, 3408C, 3456, C18, SPT342 3408E, C13, C9, C15, CPT372 C-15, C-10, SUF557 C9.3, C11, 3412C, 3412E, 3406E, SPS342 3176B, SCT673 3176C, HT400 3126B, 3406, SBF214 3408B

    articulated dump truck
    745 740, 730C, 735, D350E II 730, 740B, D400E II 740 GC 730C2 EJ 740C 735B

    road reclaimer
    SM-350, SS-250, RR-250, RM-350

    transmission
    CX31 DB

    olympian
    XQ500, XQ375

    motor grader
    160M, 18M3, 16M3, 120K, 14L 12M, 160K, 140M, 16G, 24H, 140K 2 14M3, 16H NA 120K 2 14M-3

    ag tractors
    65D

    articulated trucks
    725C, D40D, D350E, 745C, 735B, D400D, 730C2, 725C2, 735C, 730C, D400E, D350EII, 730C2EJ, D400EII, 740CEJ, 730CEJ, 745DLRC, 740GC

    motor graders
    140K, 160M, 12K, 16G, 14M, 120K, 160K, 18M3, 16M3, 140M, 120K2, 160MAWD, 14LAWD, 140K2, 16H

    underground articulated trucks
    AD55, AD40II, AE40II

    underground articulated truck
    AD40 AD55, AE40 II AD30, AE40 AD45

    excavator
    352F OEM 336E L 336E LH 352F-VG 390F 349F L 336F XE 374F 568 FM 349E, 349E L 336F L 390F L 336F, 349E L HVG 340F, 352F, 375-A L 349E L VG 385C, 336E H 568 FM LL 336F L XE 336FMHPU 375-A 349F, 349F LXE 352F XE VG

    wheel tractor-scraper
    623E, 637E, 627E, 623F, 621F, 657E, 623K LRC 657B, 621H, 627G, 621, 621K, 621E, 621B, 631K, 627K LRC 631E, 627F, 631G, 637K, 623K, 637D

    vees 27 to 32 liter
    3412E, 3412, 3408B, 3412C, C30, 3412D

    rotary blasthole drills
    MD6200

    earthmoving compactor
    836K, 836, 825C, 826K, 826G II 826C, 836G

    generator
    SR4, SR4B, XQP500

    off highway trucks
    771C, 771D, 772B, 769D, 773D, 775E, 775B, 775D, 772G, 770G, 769C, 773B, 770GLRC, 770GOEM, 772GLRC, 772GOEM, 773ELRC

    engine - truck
    C-18, 3406C, C18, C-12, C13, 3406B, C15, 3406E, C11, C-15, C-16, 3408, C-10, C16 3176B, 3176, 3408B

    petroleum products
    CX38-P892 CX38-P800 CX31-C9I CX31-P600 TH35-E81 TH31-C9P CX31-C13I TH31-C9I TH35-C15T C15, TH35-C11I CX35-P800 3412E, TH31-E61 C18, C9, TH35-C13I CX31-C18I CX31-C15I CX31-C11I CX35-C18I C-15, TH48-E80 TH35-C15I TH35-C13T

    3300
    3304B

    brush cutters,industrial,other
    586C, 2864C, 586CLRC

    stabilizers/reclaimers
    RM500B, SS-250B, RM-350B, RR-250B, RM-250C

    large mining products
    5110BME

    15 to 18 liter
    3406C, G3406, C-16, C15, C18, 3456, 3406B, 3406E, 3406C CKD

    cold planer
    PM313, PM312, PM822, PR-1000, PR-750B, PM622, PR-450, PR-1000C PM-565, PM310, PM620, PM820

    forest products
    586C

    wheel loaders
    966H, 980G, 980H, 980M, 980F, 982M, 992C, 988G, 988F, 992D, 988B, 980C, 990, 972H, 950H, 988K, 980L, 980K, 980FII, 980GII, 980KOEM, 988KLRC

    pipelayers
    PL72, 583R, PL83, PL87, 578, 589, 572R, 572RII

    cold planers
    PM620, PM-465, PR-450C, PM622, PM-565B

    wheel dozer
    834K, 834U 834S 824G II 824C

    pipelayer
    587R, 572R II

    track-type tractor
    D7R II 9 D8R D6T XL D6T XW D6T LGP D6R, D7E LGP D9R, D7R, 8SU 8 D7E, D6T, D8L, D9T, 9SU D8R II 8U 57H 59 10U D8N, 8S 58L D7H, 10SU 9U 8A D6T XL PAT D6T XW PAT D8T, D6T LGPPAT 10 59L 58 59N D10R

    expanded mining products
    6015, 6018, MD5150C, MD5075, MD6290, 6015 FS MD5125

    track excavators
    336E, MH3295, 336EL, 235C, 336ELH, 375, 336FOEM, 349FL, 235B, 390FL, 374FL, 5080, 390FMHOEM, 336EOEM, 375L, 385COEM, 390FOEM, 336FL, 340FUHD, 352FXE, 245D, 349ELVG, 340FL, 336FLH, 336EH, 349E, 340F

    10 to 13 liter
    C11, C13, 3196, C-12, 3176, C12