214-7568: Sello anular
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    214-7568: STOR O-ring

    Número de pieza: 214-7568
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Con FKM se proporciona un rendimiento superior en la mayoría de las aplicaciones, incluidas las de aire, aceite del motor, combustible diésel, aceite hidráulico, fluido de transmisión automática y biodiésel. La mayoría de las formulaciones de FKM no deberían usarse con refrigerantes o urea. FKM es eficaz a altas temperaturas y posee una buena resistencia a la abrasión y al corte.
    • Diámetro de sección transversal (pulg): 0,08
    • Diámetro interno (pulg): 0,47
    • Fitting Size (in): 1/2 – 20
    • Material: FKM: fluoroelastómero
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • O-Ring Type: Straight Thread O-ring (STOR)
    • Primary Sealing Material: Rubber
    • Recubrimiento: PTFE: politetrafluoroetileno
    • Tamaño del tablero de instrumentos (pulg): 906
    underground mining loaders
    R3000H R1700G R1300G R2900G R1700K R1600H R1300GII R1600G

    wheel feller bunchers
    573D 563C 2670D 2670C 2570D 563D 2570C

    engine - generator set
    C18 3616 3612 3608 3606 C280-12 3516B C13 C15 3304 3512 G3520E C32 3516 G3516B 3516C 3512B G3516C 3456 C9 G3520B C280-16 3406B G3512 G3516 G3508 G3520C 3406E C27 3412C 3508 PM3508 3512C XQC1600 XQC1200 XQP300 3126B CG137-08 3412 3406C 3516E G3512H 3508B G3516H PMG3516 G3520H PP3516 C13GENSET 3408 XQ425 C13 XQ375 G3512E C175-20 PM3516 G3516E C13 XQ350 3408B 3306B 3408C 3508C C4.4 PM3412 PM3512 PM3456 C175-16 C18 I6 XQ230 C9.3 C15 I6 C4.4XQ80 C4.4XQ100 G3406 C-12 3304B C9 GEN SET 3306 C7.1

    off-highway truck
    772 777D 795F AC 785B 795F XQ 773D 784B 773G OEM 794 AC 772G 793F AC 777E 785G 793F CMD 797F 69D 793F XQ 785 793F OEM 775D 770G 789D 770G OEM 775G LRC 785D 793C 777G 769D 775F 771C 773G 777F 771D 773E 773B MT4400D AC 775E 775G 775G OEM 785C 769C 772G OEM 773F 773G LRC 775B

    engine - machine
    C4.4 C-12 C-9 3176C

    7 to 9 liter
    C9.3 C7 C9

    wheel dozers
    824K 854K 854G 824C 824H 844H 834K 834B 824G 834G 844K 834H 814F 844 814B 824GII 814FII 844KLRC 854KLRC 834KLRC

    rodillos de combinación
    CC34B CC24BLRC

    engine - industrial
    3306 3406B C4.4 3116 C-9 3114 3408 C-12 3412 G3606 G3516 C13 G3608 3412E SPP101 C27 3516B C15 G3512 3508B 3512E 3306B SPF743 3126B C18 3516E G3508 3512B 3512C 3516 C7.1 3516C G3412 C7 3512 3508C 3508 SPF343C G3516C C32 3406E C6.6 3612 C11 PR20B 3456 SUF557 C9 3406C C9.3 CPT372 G3508B SBF214 3196 3176B G3406 3408E SG137-08 C175-16 G3612 G3616 CG137-08 G3408B SPF343 C-15 PMG3516 C280-16 G3512H 3412C G3520B G3520J 3406 C-10 G3408 SPT343 3126 HT400 SPS343 C9.3B C175-20 3176C G3408C G3516B G3508J 3408C G3512B C-16 G3512E G3516J G3516E 3408B G3606B

    track-type loader
    953C 963B 973 963D 953D 953K 973C 963K

    mini hydraulic excavator
    304D CR 302.4D 305.5E2 CR 301.7CR 305.5E2 308E2CR 308D 309 308E SR 308E 308E2SR 303.5E 305E 301.5 304.5E2 307C 310 306 308 307E2 303E CR 305E2 CR 308E2 SR 308E2 CR 304E2 CR 308E CR 303.5E2 CR 304C CR 308C 307E 307D 303C CR 303ECR 301.6 306E2 308E2 302.5C 304E2 303.5E2 307.5 305E2 308.5 304E 301.8 305.5E 302.7D 302CR 306E 303.5D 303.5C 305C CR

    industrial loaders
    415F2IL

    vibratory double drum asphalt
    CB-564D CB24B CB66B CB32B CB64BLRC CB68BLRC CB34BLRC CB22B CB54B CB64 CB44B CB22BLRC CB64B CB34BXW CB36B CD54B

    road reclaimer
    SM-350 SS-250 RM-350 RR-250

    track feller bunchers
    521B TK721 2390 521 TK722 5412

    knuckleboom loaders
    559C 2384C

    motor grader
    120H 140H 160H 12M 2 14M-3 12M 160M 3 140M 2 160M 3 AWD 140M 3 120M 2 24 120M 160G 14L 12H 16M3 12M 3 AWD 120G 160M 135H 120K 2 140 140M 3 AWD 16G 24H 140K 2 160M 2 18M3 140M 130G 12G 163H 16H NA 160K 12M 3 14G 140G 14M3

    underground articulated trucks
    AD45B AD30 AD60

    underground articulated truck
    AD45B AD55 AD55B AD22 AE40 II AD30 AD45

    drill
    MD6250 MD6310

    wheel tractor-scraper
    637E 631E TS185 657B 627E 621K OEM 637D 613C II 637K 657 657E 611 631K 621F 657G 621G 637G 621E 623G 631G TS225 627G 623F 615C 627K LRC 621H 623K LRC 613G 633E II 623K 615C II 651E 627F 623E 621K

    vees 27 to 32 liter
    C32 C27

    earthmoving compactor
    836K 816K 825K 826C 816F 815K 836 826K 826G II 825G II 816F II 815F II

    engine - truck
    C9 3406B 3126 C-15 3116 3126E C7 C18 C-12 C13 3406E 3406C C11 3126B C15 C-10 C16 C-16 3408 3408B C-18 C-9 3176B

    camiones articulados
    735C 725C 735B 725C2 740 735 D350E D250E 745C 730C D400E 740B D300E 730 D400EII 740OEM D250EII 740EJ 730C2EJ 730CEJ 745DLRC 740CEJ 730EJ 735OEM 730OEM 725OEM

    brush cutters,industrial,other
    586C 2864C 586CLRC

    compactadores
    825G 815F 826C 836G 826K 825H 825K 836H 826H 816F 836K 815B 825C 826G 815FII 836KLRC 826GII 825GII

    perfiladoras de pavimento en frío
    PM820 PR-450C PM620 PM825 PM-465 PM-565B PM622 PM822

    15 to 18 liter
    C18 C15

    forest products
    584HD 2491 573C 1190T 1090 2384D 2570C 570B 2384C 548 541 511 SH-56B 574 TK732 SS-56 SAT323 345C HF221 TK711 322C 552 2 532 TK1051 SH-58 563C 553C 2391 SAT325T 580B SAT318 1290T 558 2484D HFW232 584 2590 HFW222 1190 2290 559C HF201B TK752 SAT322 SC-57 551 2670C TK741 HF201 579C 586C HH44 DE TK751 522B 559D 522 573 552 2484C 2470C HFW221 541 2 579D

    pipelayers
    PL83 578 583R 587T PL72 583T PL61 587R PL87 589 572R 561N 572RII

    wheel loaders
    IT38H IT28G 924G 950G 928HZ 907H 966M 930M 924GZ 950M 980F 966G 992G 938M 980K 988G 972G 992D 972H 962M 980M 924K 980H 988H 972M 966F 993K 980C 966K 966H 950K 980G 906H 962K 962G 962H 926M 930K 972K 914G2 903C2 990H 908H2 992K 988K 938K 990K 982M 988F 962L 938H 970F 950H 994H 924HZ 986K 992C 990 914K 950GII 950MZ 990KLRC 966FII 966GII 966KXE 962MZ 972MXE 980GII 962GII 980KOEM 966MXE 994KLRC 980FII 988KLRC 938GII IT38G 972GII 924H IT62G 992KLRC 928GZ 993KLRC

    track-type skidder
    527 D4HTSK III D5HTSK II 517

    3000
    C4.4 C7.1

    retroexcavadoras cargadoras
    428F2LRC 432F2LRC 434F2LRC 444F2LRC 420EIT 444F2 416EST 416F2ST 430EST 420FST 430F2ST 427F2 444F 420F2IT 442E 432E 420F2ST 434F2 432F2

    skid steer loader
    242B 297D XHP 246B 232D 226B3 246D 242D 252B 216 272C 257D 257 299D XHP 287D 277C 236D 299C 216B3 289C 272D XHP 279C 289D 257B 279D 247B3 232 256C 259D 262D 277D 262C 236B 268B 299D 246C 246 226B 297D 257B3 287 236 267B 216B 242B3 248B 232B 287C2 247B 252B3 262C2 249D 297D2 297D2 XHP 272D2 XHP 279C2 239D 272D 236B3 226D 297C 259B3 299D2 XHP 277B 226 277C2 299D2 247 287B 262B 289C2

    asphalt paver
    AP500F BG-225B AP-555E AP-1055F AP-1055E AP-600D AP300F AP-1055D AP-1000B AP-255E AP-1000E BG-230D AP-1050B AP555F AP655F AP600F AP-800C AP355F SE34VT SE60 V XW BG-2455C AP-1055B AP-655D BG-2455D AP-300D AP-1000D SE60 V BG1000E SE34V AS2301 BG-260C AS2302 AS3301C AS4251 SE50 VT BG500E AP-1000 AP655F L BG-260D BG-230 AP-755 AP-1000F AS3251C BG555E AS2251 BG655D BG1055E SE60VT XW BG-245C BG-210B SE60 VT XW AP-1050 AP-800D AS2252C AS2302C SE50 V AS4251C

    track loaders
    973C 963K 963C 973D 963

    mining
    6015B

    track excavators
    324D 5080 345D 349D2 320D 312E 385B 235B 320E 345B 312D2 325D 329D 320D2 336E 325C 313D 235C 349E 336D2 345BII 325DL 323DL 325BL 390FMHOEM 330CL 328DLCR 320EL 374FL 330C 323D2L 320DLN 312DL 365BLU 345DL 329EL 385BL 365CL 320D2GC 385CL 311DLRR 325DLOEM 336D2L 320FL 320ELN 336DL 385CLMH 323DSA 345DLVG 323DLN 320DL 324DL 345BMH 365BL 336FL 352FVG 349EL 349EOEM 349FL 345BL 325CL 349ELVG 349DL 345BIIL 235D 345CVGOEM 336DOEM 352FLRE 315DL 352FXEVG 390FL 316EL 336FLN 314DLCR 336EL 349D2L 349EVGOEM 320D2L 352F2VG 320-07 352F 326FL 345CL 329DL 365B 345CLVG 385CFS 336FOEM 312D2L 322CLN 321DLCR 325FLCR 365CLOEM 316FL 375L 311FLRR 319DLN 323FL 320DLRR 330DL 325DLN 330FL 385COEM 318EL 320DRR 336EOEM 352FXE 312F 318FL 314DCR 375 313FLGC 345CMH 324ELN 390D 323-07 320ELOEM 318D2L 329DLN 336DLN 322CL 324EL 319DL 320CL 365BMH 5090B 329DLOEM 315D 385C 329E 313FL 336ELH 320C 349DLVG 329FL 315FLCR 325CCR 314ECR 330D2L 335FLCR

    expanded mining products
    MD5150C MD6540C MD5075 6015B 6020B MD5125 6015 FS MD6290 6015 6040 6040 FS 6030 6018

    track-type tractor
    D6R II D6T XL D6H II D6R III D6T XL PAT D3K2 LGP D3K2 XL D4K2 LGP D4K2 XL D6N D8N D8T D5K LGP D8R II D6R LGP D6H D6M D6T D11T D6N XL D5R2 D7E D6R D5N D5G D6K XL D6R STD D9T D6T LGP D7R II D5K2 LGP D6G2 LGP D3G D8R D7H D6R XL D5R LGP D9R D6T LGPPAT D6N LGP D6H XL D4K LGP D4H XL D6K2 D6T XW D4G D3K XL D7R XR D7E LGP D6K2 LGP D6K2 XL D11R D6H XR D5R XL D6K D7G2 D5M D6T XW PAT D7R LGP D4K XL D7R D11N D5K2 XL D7G D5K XL D6G2 XL D6N OEM D3K LGP D6K LGP D10T2 D4H III

    oem solutions
    TA22-M4WD CX31 TR53 CX35 CX28 CX31-P300 CAT WDS TA19-M4WD OEMS TA22 TR35 TA19-M2WD

    10 to 13 liter
    C13

    engineer support tractor
    DEUCE

    3500
    G3516H 3512B C175-16 3516B G3520H

    challenger
    MT765 MTC835 MTC735 85C MT800 MT755 MTC845 MTC765 65E MTC755 MTC855 MT835 85D 85E MT700 MT745

    wheel-type loader
    980G 924H 950H 914M 950G II 938F 993K 988K 972H 980G II 950M 910K 938G II 962 924GZ 980H 966M 950F II 966K 966D 966G 992K 986H 930K 966G II 982M 901C2 986K 966M XE 972M 980M 928G 990 II 972M XE 994K 962G II 924G 962M 990K 928HZ 950M Z 908K 970F 972G II 966F II 972L 988H 914K 950 GC 924HZ 904H 980C 930G 938H 962M Z 962H 907M 980K HLG 994F 994D 907K 966L 980F II 966E 906M 902C 950L 988K XE 908H 966H 980L 930H 903D 966K XE 962G 960F 906 918M 950G 988B 907H 972G 903C 906H2 938K 910M 906K 901C 962L 994 907H2 928H 908M 914G 906H 966F 902C2 988F II 988 XE

    track type tractors
    D11N D7E D7R D8L D7G D8N D3G D11R D10R D8T D6H D10N D11T D6R D10T D6T D9L D9T D9R D9N D10T2 D6HIIXR D8RLRC D10T2LRC D7GLGP D5MLGP D6RLGP D7RII D6RII D6RIIXL D6RXL D9RLRC D6TXW D4HIILGP D6NLGP D6RXR D6RIIIXL D5R2LGP D6NXL D6RIII D7ELGP D8NNSUC D6RIILGP D5MXL D11RCD D6HIIXL D7RIILGP D6TXL D5RXL D7RXR D6MLGP D7RIIXR D7RLGP D6TXWVP D5NLGP D6RIIIXW D6TLGPVP D6RXW D5K2XL D6K2LGP D6TLGPOEM D6T2XW D8RII D6R2 D5R2XL D6MXL D3KXL D6TLGP D6TXLVP D6K2XL D6HLGP D6G D4HIIIXL D6RIIXW D11TCD

    wheel-type skidder
    555D 525C 545D 535B 545 525D 525B 535C 535D

    wheel tractor scrapers
    615C 623F 627H 627G 615 623E 621F 631K 623H 631D 621E 651B 637G 623G 621G 631G 637K 657G 657E 613G 637E 621H 623B 637D 627E 633D 621K 627F 657B 627K 651E 621KOEM 631KLRC 627KLRC 637KLRC 637DPP 657EPP 623KLRC 621B 631EII 621HOEM 633E 627EPP

    articulated dump truck
    730C 725 730C2 D400E II 740 745C 725C2 745 730 735 OEM 740B 740 GC D250E II 730C2 EJ 735 740C 735B D300E II D350E II

    telehandler
    TL1255C TL1255D TH357D TH336C TH417C TL1055C TH406C TL1055D TH306D TH3510D TH414C TH514C TH407C TH337C TH408D TH220B

    productos federales y de defensa
    30/30

    material handler
    MH3026 MH3037 MH3024 M325D L MH MH3059 MH3022 MH3295 MH3049 M325D MH

    wheeled excavator
    M313D M317D2 M323F M322D MH M325C MH M320F W345C MH M318D MH W345B II M315D2 M316D M330D M313C M320D2 M322D M322D2 M318D M322F M322D2 MH M324D2 MH

    tractores agrícolas
    75E MTC745 75D MT855 MT735 95E MT865 MT845 MTC865

    motor graders
    140K 120K 120M 24M 160M 140M 140G 12M 16G 12K 16M3 14M 16H 143H 16M 18M3 14H 160K 12M2AWD 160M3 14M3 135HNA 140MAWD 14LAWD 160M3AWD 120HNA 120MAWD 160MAWD 140K2 140HNA 12HNA 140M2AWD 140M3 140M3AWD 120M2 140M2 12M3 120M2AWD 160M2 160HNA 12M3AWD 160M2AWD 120K2 12M2

    paving compactor
    CP-44B CB-44B CP54B CS-563D CP68B CB8 CS-64 CS-563E CP-76 CD10 CP-56 CS44B CB-34 CP-68B CB16 CS-423E CB-54B CB7 CS-56 CS-76B CP-563 CB-335E CP-54B CB-334E CS-531D CB-534D CB-68B CW-16 CB1.8 CB-36B CS78B CB-64 CP-74B CP74B CB-634C CB-24B CB2.5 CP-663E CS-76 CS-68B CB-22B CS79B CS-44 CB-22 CS10 CP-44 CS74B PS-360C CB-34B XW CB-54 CS-74B CS-563C CB10 CS-533E PS-360B CS-54B CS-34 CC-34B CS-54 CW-34 CS-78B CB1.7 CD-44B CB2.9 CS-663E CS-44B CP-64 CS54B CS-64B CD-54B CP44B CB-32 CP-56B CP56B CCS7 CP-54 CB-34B CB-32B CP-34 CB13 CD8 CS-56B CS-533D CC-24B CP-533C CS56B CS68B CS-573D CP-433E CP-74 CS-433E PS-200B CP-533E CB-334E XW CS-563 CB-634D CC-24 CB-66B CS-74 CS11 CB2.7 CB-64B CP76B CB46B CB-24 CS-573E CB-14 CCS9 CP-573E CB-534C CS64B CS12 CS-583D CS-683E CP-563C CS-66B CC-34 CP-533D CW-14 PS-150C CB15 CB-34 XW CP-563E CS-79B CW12 CB-434D CC2.6 PF-290B CW34 CS-531C

    excavator
    318D L 323D2 L 345C L 336F 345B L 325C 320D2 329D L 330C FM 385C FS 320B 330F 323D L 330D 320D L 329E L 345D L VG 349F L 390D L 349E L VG 320E LRR 336D L 330D MH 313D2 325F LCR 349D L 325D L 312D2 L 320 352FMHPU 390F L 320D2 FM 336D2 349E L 311D LRR 320D LN 5110B 324D FM LL 330D L 365C 340F 324D L 349D2 322C 568 FM LL 324E LN 312D 330 326D2 L 349F 320D LRR 320F L 330F OEM 365C L 320D GC 320D2 L 323E SA 340D2 L 330D2 L 352F-VG 324D FM 336E LN 390F 323D LN 345D L 312D2 325C L 328D LCR 314D LCR 329D LN 345B II MH 336D2 LXE 321D LCR 314E CR 5130B 329D2 L 318E L 313D2 LGP 326D2 320B L 323F L 315D L 320D 345D 323D3 336E L 312E L 352F OEM 568 FM 345C 320 GC 319D 336E LH 349D2 L 385C 311F LRR 385C L MH 336F L 352F XE VG 320D2 GC 324E L 320C 325B L 319D L 340D L 320E L 319D LN 336D2 XE 325D FM 318D2 L 312D L 320D RR 349D 345B II 365B L M325D L MH 320E 335F LCR 336E HVG 336F LN XE 314E LCR 316F L 336F LN 325C FM 374F 375-A 336F L XE 322C FM 365C L MH 330C 313F L 312F GC 316E L 315F LCR 345B 325D 330C L 336D M325D MH 349F LXE 326D L 325D MH 336D LN 5230B 323F OEM 365B 538 326F L 330D FM 352F 314D CR 325F 323E LN 330 GC 324D LN 330D LN 330D2 323F SA 365B II 323D 330C MH 374F L 320D FM 326F 336E 326F LN 385B 349E 336E H 336D2 L 330-A 335F 320D3 336F XE 345C MH 375-A L 385C L 330C LN 320B N 313D 323 374D L 336 330F LN 336 GC 336D2 GC

    pneumatic tired compactors
    PS-150B PS-150C CW34 CW16 CW14 CW34LRC CW16LRC

    generator
    SR5 XQP500 SR4B SR4 SR500

    off highway trucks
    769D 775B 797 777 784C 770G 777E 793F 770 772G 773F 789D 797F 777F 793C 797B 776D 789 773D 793D 772B 776C 789C 785C 771D 777D 777G 777B 773E 785 775D 793 777C 793B 773B 789B 793FCMD 777DLRC 775GLRC 777E2 773E2LRC 789DXQ 785DOEM 777GLRC 772GLRC MT5300DAC 773ELRC 777FOEM 795FAC 770GOEM 773GLRC 775FOEM 770GLRC 797FXQ 795FXQ 777GOEM 772GOEM

    vibratory single drum smooth
    CS-683E CS-533E CS-531C CS-583C CS-583E CS-533C CS-663E CS-563E CS-573E CS-573C CS-573D CS-433E CS-563CAW CS66B CS54B CS64 CS-563DAW CS78B CS74B CS68B CS56 CS64B CS54BOEM CS76B

    skid steer loaders
    272D2 262 236D 272D 242 262D 252

    petroleum products
    TH48-E70 C27 C9 3512 C32 C18 WSF255 TH35-C15I C15 3512B CX38-P800 3512C 3516C CX31-P600 CX48-P2300 C175-16 WS223 CX31-C9I WSF223 SS TH35-E81 TH31-E61 CX31-C13I WSP305 C11 C13 C7 3512E TH48-E80 WSP273 3516B TH31-C9P 3126B TH31-C9I TH35-C13I TH35-C15T 3508B 2016 WS255 SS WSF255 SS CX31-C11I CX31-C18I CX38-P892 WSF223 WS305 XD CX35-C18I 3508C WS273 XD TH35-C13T WS223 XD CX35-P800 CX31-C15I WS255 C-15 TH35-C11I 3516 TH31-C9T WS223 SS TH55FT-E90 WSF255 XD TH55-E70 WSP255 TH55 WS255 XD WSP223

    skidders
    530B 525D 545C 518C 528B 527CA D5TSKHII 527GR 517GR 525DLRC 545DLRC 517CA 555DLRC

    vibratory single drum pad
    CP-433E CP-563D CP54B CP-563E CP-533C CP-533D CP-533E CP-573E CP-563C CP56BLRC CP56 CP44 CP56B CP68B

    wheel excavators
    M313C M315D M316F M314F M320F M322F M318D M320D2 M315D2 M316D M322D M313D M318F M318DMH W345BIIMH M322DMH

    stabilizers/reclaimers
    RM-250C RM-500 RM-300 RM-350B RM500B RR-250B SS-250B

    pavimentadoras de asfalto
    AP555F AP655F BG-2455D AP300F AP600F AP500F AP355F BG600D AP-500E AP500FLRC AP1000E AP1055F AP655FLRC AP555FLRC

    work tool
    SR18 SR17 PR184 MP318 FUSION MP324 MP345 PR172 MP332 PR190 PRE426 SR118 MP365 SR117 SR321 SR121 SR318 DLK426 SR21

    large mining products
    6020B 5110BME 5230

    cold planer
    PM312 PM-102 PM-565 PR-1000C PM622 PM820 PM313 PM-201 PR-1000 PM822 PM310 PM-200 PM825 PM620

    log loaders forestry
    325DFMLLA 320DFMLL 320DFMLLB 320D2FMLL 538LL 324DFMLL 325DFMLL

    wheel dozer
    824K 854K 834K 844K 8A4K 824G II 814K 814F II 844 854G

    pipelayer
    572R II PL61

    integrated toolcarrier
    IT62H IT14G IT38G II IT62G II IT38F IT28G IT12B IT14G2

    multi terrain loaders
    287C 289D 259D 299D2 279DLRC 287DLRC 289DLRC

    forestry excavators
    325CFMHW 322CFMHW 330CFMHW 325DFMGF 538GF 320DFMGFB 320D2FMGF 330CFMST 322CFMST