337-5270: Filtros hidráulicos y de transmisión
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    337-5270: Hydraulic & Transmission Filters

    Número de pieza: 337-5270
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advanced Efficiency Hydraulic Oil Filters protect your system against accelerated wear with special filter media engineered to provide greater protection in moderate to severe applications.

    Cat® Hydraulic Filters provide the best protection from contaminates and abrasives by keeping them from wearing down the tight tolerances within the high pressure hydraulic system. Cleanliness is the key to maintaining proper lubrication of your sensitive hydraulic system.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia avanzada
    earthmoving compactor
    816K 825K 836K 826K 815K 836H

    motor grader
    12M 2 12M 160M 3 AWD 120M 2 140 120 120M 18M3 12M 3 AWD 140M 3 140M 2 160M 3 140M 16M3 14M 140K 12K 12M 3 160M 24 140M 3 AWD 14M-3 14L 160M 2 160K 120L 120K 140K 2 120K 2 14M3

    wheel-type loader
    972M 986H 972L 980K 966M 972K 966K XE 966K 986K 966L 980M 994K 980L 982M 988H 980K HLG

    petroleum products
    CX38-P892 CX38-P800 CX48 CX48-P2300

    off-highway truck
    777G 773G 773G OEM 772G 770G 773GC 777E 777D 775G LRC 775G OEM 789D 777B 770G OEM 772G OEM 773G LRC 775G

    wheel dozer
    814K 824K 834K 834H

    excavator
    320D FM 320D2 FM 324D FM

    pipelayer
    PL83 PL87 PL72

    engine - industrial
    SPF743

    articulated dump truck
    730C2 EJ 740B 730C 745 740 745C 735C 735B 730C2 740 GC 740C

    wheel tractor-scraper
    637K 627H 621K 631K 621H 621K OEM 627K LRC 623H 627K 623K 623K LRC

    track-type tractor
    D6T LGP D6N OEM D6 D5R2 D5R LGP D6N LGP D6T D6T XW D6R LGP D8T D6N D6T XL D6 XE D10T D6T XW PAT D6N XL D6T LGPPAT D8R D9T D6T XL PAT D6R XL D6R D5R XL