3D-2824: SELLO ANULAR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    3D-2824: Stor O-Ring

    Número de pieza: 3D-2824
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Aplicaciones: Manejo de combustible a temperatura ambiente; servicio LPG de presión alta y baja; fluidos hidráulicos (a 10.335 kPa/1.500 lb/pulg²); sellos de servodirección; sellos del termostato del radiador
    • Compatible con: Resistente a la abrasión; lubricantes sintéticos a base de alfa-olefina; etilenoglicol; combustibles de hidrocarburos; lubricantes a base de petróleo; aceites y grasas de silicona; agua, refrigerantes del motor a base de agua; sellos ORFS, STORS
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,12
    • Diámetro interno (pulg): 0,92
    • Fitting Size (in): 1-1/16 – 12
    • Material: NBR: nitrilo, NBR (90)
    • No compatible con: Fluidos para frenos para automóviles y aeronaves; altos niveles de ozono; cetonas; fluidos a base de éster-fosfato; ácidos fuertes; luz UV
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • O-Ring Type: Straight Thread O-ring (STOR)
    • Primary Sealing Material: Rubber
    • Recubrimiento: PTFE: politetrafluoroetileno
    • Tamaño del tablero de instrumentos (pulg): 912
    • Temperatura (°F): -40° - 212°
    underground mining loaders
    R1300G, R1600, R2900G, R1700G, R1600G, R1600H, R1300GII, R3000H, R2900, R1300, R1700K

    wheel feller bunchers
    2670C, 573D, 563D, 2570C, 2570D, 2670D, HA770

    engine - generator set
    C18, 3612, 3606, 3616, 3608, C280-12, 3412C, 3306B, G3516B, C13, 3512, 3508, D399, 3516C, G3516C, XQC1200 3516, C27, 3116, 3516E, 3304B, PP3516 3512B, G3516, C13 XQ375 3406B, G3516H, C280-16, G3516E, C9.3, 3516B, G3520C, D379B, 3406C, 3412, 3408, G3508, 3408B, C15, C9, 3508B, PM3512 G3520E, G3520B, 3304, G3512, 3512C, PM3508 G3512E, C175-16, C9 GEN SET C32, 3114, G3512H, PMG3516 PM3412 CG137-08 XQC1600, D398B, C2.2, C13 XQ350 PM3516, 3408C, G3520H, G3412, 3306, 3126B, 3406, C15 I6 XQ425, C13GENSET 3406E, 3508C, C18 I6 C175-20

    off-highway truck
    793F XQ 776B, 773D, 775G OEM 773B, 773G OEM 777D, 773G LRC 772G, 769, 789, 772B, 777E, 793F CMD 777, 776, 769D, 768C, 785B, 777G, 773F, 772, 775D, 771C, 69D, 770G, 770G OEM 769C, 794 AC 785, 775F, MT4400D AC 785C, 793F AC 793C, 772G OEM 785D, 773E, 769B, 773, 797F, 775B, 773G, 795F XQ 771D, 793, 777F, 768B, 795F AC 784B, 775G LRC 793F OEM 785G, 770, 789D

    engine - machine
    3306, 3116, C-9, 3304, C4.4

    7 to 9 liter
    C9, C7

    wheel dozers
    814K, 834B, 854K, 854G, 834G, 844K, 844, 834K, 824G, 834H, 824C, 814F, 824K, 824H, 814B, 844H, 854KLRC, 844KLRC, 814FII, 834KLRC, 824GII

    engine - industrial
    3306, 3412, 3408, 3114, 3406B, C-9, 3116, 3304, 3204, C4.4, C175-16, 3508B, 3512, G3508, 3512B, C9.3, C13, G3612, 3516, C-16, 3508C, CG137-08 C18, D348, 3126, 3516E, C280-16, SPS343 CPT372 SPF343C G3408B, C11, G3520B, G3512B, 3512E, G3516, 3512C, C-15, 3306B, 3508, C15, 3408B, 3412E, C32, G3516C, C7.1, 3126B, G3512, 3516C, SPP101 D379 C9, 3516B, G3508B, G3608, 3406C, G3520J G3616, G3606, G3606B D398B, 3304B, C9.3B, G3512E, SPF343 HT400 G3516B, C7, G379 SG137-08 PMG3516 D398 D399, D379B, 3406E, 3456, G3508J 3412C, G3516J, G379A, C175-20, G3412, 3408C, SPT343 SCT673 3612, G3512H, G3408C, PR20B

    track-type loader
    931B, 953, 963, 941, 943, 977K, 955L, 953B, 941B, 973, 955K, 931, 951, 933, 963K, 931C, 951B, 983, 977L, 973C, 953K, 963C, 935C, 955 963B 933C, 951C, 973D, 931C II 977 935C II 935B, 953C, 983B, 963D, 953D

    mini hydraulic excavator
    308E2 301.7CR 305.5E, 303ECR, 306, 305.5E2 304D CR 302.5, 304E2 CR 304.5E2 305.5, 303E CR 307B, 305 301.5, 303.5E2 CR 307-A 307D, 308C 301.8, 301.8C, 307E2 306E, 304E 301.6C, 304C CR 308E2SR, 308E, 306E2 303C CR 301.6, 303.5E 308E2 CR 303 308D 308E CR 308E SR 307C, 308, 305.5E2 CR 310 308E2CR, 308E2 SR 305E 307E, 309, 305E2 304.5, 305.5D 303.5E2 304E2 302.5C, 302CR 305E2 CR 303.5C 305C CR 303.5D 307.5 305D CR 304 303.5, 308.5

    vibratory double drum asphalt
    CB16, CB15, CB-564D, CB-434C, CB13, CB22B, CB54B, CB68BLRC, CB24B, CB64B, CB22BLRC, CB66B, CB64, CB34BLRC, CB34BXW, CB36B, CB32B, CB64BLRC, CB44B, CB15LRC CB16LRC CD54B

    industrial loaders
    415F2IL

    road reclaimer
    RR-250, SM-350, RM-350, SS-250

    track feller bunchers
    521, TK722, 521B, TK752, TK721, 511, 5412

    knuckleboom loaders
    2384C, 559C, 2384D, 2484D, 539

    motor grader
    130G, 140M 2 140G, 160M 2 12M 2 135H NA 120M, 140H ES 120H NA 120G, 163H NA 16, 140M 3 120M 2 140H NA 12G, 160K, 14G, 24, 160M, 12H NA 16G, 12F, 12H, 160M 3 14H NA 160H, 14E, 135H, 120H, 12M 3 AWD 16M3, 140H, 120H ES 120K 2 160H ES 160M 3 AWD 140M 3 AWD 140M, 140B, 24H, 12M 3 12M, 160G, 14L 12H ES 160H NA 140, 16H NA 140K 2 14M-3 14M3

    underground articulated trucks
    AD55, AD60, AD30

    underground articulated truck
    AD30, AD45, AD45B, AD55B, AD55, AE40 II AD40 AD22, AE40

    drill
    MD6250, MD6310

    wheel tractor-scraper
    621B, 627B, 637D, 633C, 657B, 627F, 657E, 623E, 637E, 621G, TS180, 631K, 633, 637, 627E, 615, 621F, 615C II 631E, 633B 613G, 657, 641B, 637G, 623K, 651B, 631G, TS220, 623B, 621H, 613B, 623G, 631C, 621E, 639D, 613C, 637K, 627G, 621K OEM 627, 623K LRC TS225, 650B 621R, 651, 621, 657G, 633D, 641, 666B, 613, 615C, 627K LRC 611, 613C II 633E II 621S, 651E, 666, 623F, 621K, 633E, TS185, 660B

    vees 27 to 32 liter
    C27, G3408, C32, 3412C

    rotary blasthole drills
    MD6310

    defense and federal products
    30/30 DEUCE

    earthmoving compactor
    826B, 825B, 836K, 825C, 816K, 816, 836, 815, 825 826G II 825K, 815F, 826C, 825G II 815F II 826K, 815K, 816F II

    engine - truck
    3408, C15, 3126E, C7, 3126, 3406B, C-16, 3116, 3114, 7155 3406E, 1693, 3306B, 3126B, C9, 3406C, C-12, 3306C, 1674, C13, C-9, 3306, C-10, C-18, C16 3408B, C-15, C11

    combination rollers
    CC34B, CC24BLRC

    brush cutters,industrial,other
    2864C, 586C, TK371, HA771, 586CLRC

    15 to 18 liter
    C15, 3406C, C18

    forest products
    1290T, 574, 2391, HF202, 574B, HFW222 HF201, 550B, HF181, 586C, HF221, 2470C, 551, 522B, 563C, SAT325T, TK711, TK741, 1090, 573C, HA870, TK732, 554, HF222, 552 2 SAT323T, 580, 532, 541, HH45, SAT318TSC HFW232, 2670C, 2290, 543, TK380, SAT322T, 570B, 579D, SAT318T, 2484C, TK370, 2590, HF201B, 553C, 559C, 541 2 227 TK751, 548 SAT318, 322C, 579C, HFW221 1190, TK381, 2570C, 1390, SC-57, 1190T, SAT223T, 533, 552, 580B, HA871, 558 345C, SS-56, TK1051, SH-58, SAT223, SAT323TSC, 522, HH44 DE 560B, SAT323, 584HD, 559D, 564, 2491, SH-56B, SAT322, SAT322TSC, 584, 2390

    wheel loaders
    IT38G, IT24F, IT38F, IT28G, IT62G, IT38H, IT18, 966M, 990K, 930K, 924K, 988G, 950G, 950M, 928HZ, 962H, 924G, 924H, 972G, 972K, 994F, 980H, 980K, 982M, 924F, 962G, 960F, 926M, 992C, 986K, 903C2 930M, 950B, 962L, 907H, 980M, 962M, 980G, 966G, 972H, 992D, 980C, 988F, 906H, 966H, 972M, 992G, 950H, 980F, 914K, 992K, 966K, 966F, 962K, 916, 994H, 990, 938F, 938H, 910G, 988K, 938M, 924GZ, 993K, 994K, 904B, 990H, 950K, 908, 938K, 938G, 988H, 914G2, 924HZ, 936F, 950L, 950F, 970F, 966GII, 950FII, 930TII, IT12F, 966FII, 980FII, 938GII, 980GII, 972MXE, 988KXE, 966MXE, 966KXE, 950GII, 980KOEM, 962GII, 962MZ, 993KLRC, 994KLRC, 992KLRC, 950MZ, 972GII, 990KLRC, 928GZ, 988KLRC, 928G

    pipelayers
    PL61, 583T, PL87, 561N, 561M, 572R, 589, 583R, PL83, PL72, 578, 587R, 572RII, PL61LRC

    forwarders
    584HD

    track-type skidder
    4P 527 120C, D4HTSK II 517 D4HTSK III 125C 54H D5HTSK II

    3000
    C7.1, C4.4, XQ35B

    skid steer loader
    297D2 XHP 216B3, 277B, 257B3, 257B, 277C, 279C2, 216B, 236D, 249D, 246, 242D, 247B, 232D, 252B, 287, 226B3, 248B, 262B, 289D, 239D, 287C2, 297D, 262D, 272D XHP 259D, 279D, 297D XHP 236, 299C, 279C, 299D2, 277D, 257D, 246D, 242B, 287D, 299D XHP 226D, 246B, 226B, 262C2, 248, 277C2, 226, 228, 236B3, 246C, 232, 299D, 267B, 267, 277, 236B, 262C, 247, 297C, 232B, 272D2 XHP 289C, 216, 299D2 XHP 242B3, 259B3, 256C, 247B3, 252B3, 287B, 268B, 272C, 289C2, 272D

    asphalt pavers
    AP655F, BG-2455D, BG-260C, AP300F, BG-240C, AP-500E, AP355F, AP555F, BG600D, AP500F, AP600F, AP-900B, BG-2455C, AP355FLRC, AP1055E, AP555FLRC, AP1055F, AP500FLRC, AP1000E, AP655FLRC

    asphalt paver
    BG-2455C, BG655D, AP600F, BG-210B, AP-655D, AS2251, BG1000E, 8 FT AS3301C, AP355F, AP-800B 8-16B, AP-600D, BG1055E, AP-650B, AP-1055B, 10B AP500F, AP-655C, AP555F, AP-1055D, BG-230, AS4251C, AP300F, AP-300D BG-2455D, AP-1055F 10 FT AP-1050, AS2252C, AP-1000B, AP-1055E BG-245C, BG-260C, 10-20B, AP655F, BG-230D, SE60VT XW BG-225B, AP-1000, AP-1200, 10-20WB AP-800, BG-2255C, BG555E, AS4252C AP-1000F AP-255E AP-1050B, AP-800C, BG500E, AP-200B, AS4251, AS2302C, BG-225C, SE50 V AS3251C, SE60 VT XW AS2301, AP-555E SE60 V XW AP-755, SE50 VT BG-260D, AP-1000E AP-1000D, AP-800D, AS2302, SE60 V AP655F L

    track loaders
    963, 963K, 939, 973, 939C, 963C, 933LGP, 973LGP, 963CLGP, 963BLGP, 973CLGP

    400
    XQ35

    mining
    6015B

    expanded mining products
    6015B, MD6640, MD6540C, 6020B, MD6540

    track excavators
    320C, 235C, 320D2, 330B, 5080, 320D, 336D2, 385B, 349D2, 324D, 318C, 320B, 312E, 325C, 320E, 235B, 312F, 329E, 329D, 5090B, 336E, 303.5, 304.5, 330, 325DLN, 319DLN, 329ELN, 329DLN, 312EL, 365CL, 235D, 349D2L, 325DL, 329DL, 349EL, 345BIIMH, 330L, 320CLRR, 345BIIL, 385CL, 349ELVG, 320CL, 318BLN, 319CLN, 325CCR, 328DLCR, 324EL, 320BS, 320CS, 365B, 345CLVG, 345DL, 330BL, 329EL, 336DL, 315DL, 320BLN, 330C, 311DLRR, 375L, 320D2L, 329D2L, 336D, 323DL, 345BII, 325BL, 320BL, 320BN, 311FLRR, 319DL, 314CCR, 322CL, 320DLRR, 335FLCR, 318EL, 322BLN, 336FLNXE, 350L, 329DLOEM, 320D2GC, 320EL, 330CL, 324E, 325B, 326FL, 320DLN, 336FOEM, 340FUHD, 321CLCR, 305.5DCR, 349FL, 336EL, 365BL, 325BLN, 349DL, 349E, 374FL, 352FXEVG, 314DLCR, 345BL, 349EOEM, 352FVG, 352FLRE, 349EVGOEM, 316EL, 390FL, 336FLN, 322BL, 345CVGOEM, 336DOEM, 325CL, 323DSA, 352F2VG, 390FMHOEM, 350, 320-07, 352F, 336-07, 336-07GC, 323FSAOEM 323FLN, 324DL, 312D2L, 313FLGC, 320S, 329FL, 325FLCR, 330D2L, 385COEM, 345CL, 323DS, 345DLVG, 315CL, 330FL, 330DL, 320DRR, 320CLN, 323D2L, 349DLVG, 320DL, 365BMH, 385BL, 323FL, 325DLOEM, 322CLN, 320FL, 390D, 313FL, 318FL, 316FL, 320CU, 330BLN, 318D2L, 312BL, 336EOEM, 324ELN, 336ELH, 314ECR, 315D, 375, 345CMH, 312DL, 385C, 365CLOEM, 312D2, 314DCR, 321DLCR, 336DLN, 385CFS, 320CLU, 336D2L, 315FLCR, 304CR, 352FXE, 323-07, 320ELOEM, 313D2L, 325COEM, 340FL, 325CMH, 374DL, 320ERR, 330DLOEM

    track-type tractor
    D7R II D9R, 153 D6H, D5H, D4E, D6R, 55, D4H, D6T, 163 D5K XL D6H XR D4C III 58 D4, D5C III D5K2 XL 8S D3B, D3C III D3K2 LGP D6R II 5S D6K2, D3, 6S D6M D4D, 7 D6H II 141 D6R XL D5M 8U D3K XL D8R II D6R LGP D5B, 6 11 173B 3P 193B 7U 143 D6R III 56H 6SU D7H, 53 7SU D3C, D11N, D8R D5G, D5R2 D7G, D11T, 9SU D6T XL D9T, D8K, 59L D5K2 LGP D10, 9 D5K LGP D6D, D5N D8L, D6N, 9U D3K2 XL D4K2 XL D4H XL 4A D7R, 6A 3S LGP 140, D3K LGP D6G SR 56 D9L, D4B, 3 D7R LGP D4G, D7G2 8A 10C D5, D9H, 8 D7E, D4E SR D8T, D6T XW D9G, D4C, D6G2 LGP 4P D4K2 LGP D6K XL 9S 54 183B 59 D6T XW PAT D3G, D6N LGP D4C II D11R, D10R, 150 57H D6T LGP 11U D7E LGP 8SU 4 D6N OEM 10 D5C, 4S 3S 5 59N D6K2 LGP D3C II D6G2 XL 7S 58L D6T LGPPAT 10U 11SU 9C D7F, 57 D6N XL D6K LGP D6K D4K XL D6E D6H XL 5A D7R XR 193 10S 10SU D9N, D10T2, D5H XL D8H, 5P D5R XL D6K2 XL 5A PAT D4K LGP D5R LGP D4H III 7A D6E SR 7S LGP D5C PATLGP 8D D6T XL PAT D8N, D6D SR D5C PAT D6R STD D6F SR

    oem solutions
    CX31, TA19-M2WD 777G, CX28, OEMS TA22-M4WD TA22 CX35, CAT WDS TA19-M4WD

    3500
    SPF743, 3516E, 3512B, 3512C, C175-16, 3516B, G3516H, G3512, G3520H, G3508, 3516CHD, PM3516, 3512CHD, 3516BHD, G3516C, G3516B

    challenger
    45, 75C, 75D, 75, 55, MTC735, 65D, 65C, 35, 85E, 70C, MTC765, MT700 MT745, 85C, 85D, 65, 65B, MTC835, MTC845, 65E, MT800 MT765, MT735, MT755

    wheel-type loader
    938G II 930H, 950G II 962G II 916, 980F, 988, 930R, 936E, 918F, 980G II 966F II 907M, 972G, 928G, 972M XE 988 XE 930, 910F, 950, 966G, 906M, 980C, 966R, 924G, 924GZ, 950E, 926, 918M, 966D, 950 GC 914G, 966M, 908H2, 994D, 994, 972G II 966F, 914M, 962H, G910, 962M Z 936F, 980G, 950F II 924H, 972L, 910, 930T, 966M XE 936, 907H, 920, 980M, 962M, 950M Z 966E, 966G II 908M, 950H, 966K XE 966H, 982M, 930K, 910E, 972M, 902C2, 988B, 901C, 928F, 938F, 962G, 966C, G916, HIN2021D 938G, 914K, 980B, 988K XE 906, 992C, 970F, 966L, 950G, 986K, 992B, 950B/950E 924HZ, 938H, 907H2, 990 II 950M, 988K, 988F II 926E, 950B, 903C, 906K, 910K, 910M, 960F, 993K, 906H, 980F II 950L, 930G, 986H, 908, 928H, 938K, 950F, 972H, 980H, 908H, 908K, 990K, 907K, 992, G936, 980, 906H2, 992K, 962 902C, 924F, 994K, 903D 988H, 980K HLG G926, 966K, 928HZ, 901C2, 902, 980L, 904H

    compactors
    826K, 825K, 825G, 816F, 816K, 826H, 836G, 836H, 816B, 836K, 825C, 826C, 825H, 815F, 815B, 836, 815K, 826G, 826GII, 815FII, 825GII, 816FII, 836KLRC, 815KLRC

    wheel-type skidder
    525, 518, 528, 508, 555D, 545D, 120C, 535D, 525D, 525C, FB518 515, 525B, 535C, 518C

    track type tractors
    D11R, D3G, D10N, D7R, D5E, D10R, D8T, D9R, D9N, D11T, D6R, D6T, D7E, D7G, D6H, D8N, D9T, D6D, D10T2, D11N, D10T, D6G, D6RIIXL, D6NXL, D6HIIXL, D6RIII, D7RIIXR, D4HIILGP, D5HIILGP, D6RII, D6TXW, D6MLGP, D6TXLVP, D6RIILGP, D4GXL, D11TCD, D6RXL, D6HIIXR, D8RLRC, D6RIIIXW, D6ESR2000, D6RXR, D6RIIIXL, D6RLGP, D7GLGP, D7RII, D9RLRC, D6R2LGP, D7RLGP, D5HII, D5HIIXL, D3GLGP, D6MXL, D6GIILGP, D4CIIIXL, D3CIII, D5NLGP, D8RII, D5MLGP, D5K2LGP, D6GSR, D7RXR, D6NLGP, D7RIILGP, D6RIIILGP, D5CIIILGP, D11RCD, D5CIIIXL, D6TXL, D5RXL, D6TLGPVP, D6TXWVP, D6K2XL, D6K2LGP, D6TLGP, D7ELGP, D5K2XL, D4CIII, D4K2LGP, D5R2XL, D8NNSUC, D6RXW, D6TLGPOEM, D3KXL, D6DSR, D6DLGP, D6RIIXW, D4CIIILGP, D3CIIILGP, D6HLGP, D6R2, D4HIIIXL, D5CLGP, D3K2XL, D6T2XW, D4GLGP, D3K2LGP, D4G, D5GXL, D3CIIIXL, D5CIII

    wheel tractor scrapers
    631D, 639D, 623F, 637G, 631G, 621G, 627G, 615, 623E, 621F, 621H, 637D, 621B, 613G, 637K, 633D, 657E, 651B, 657B, 621E, 623G, 627E, 627H, 623H, 651E, 657G, 621K, 627F, 637E, 627B, 621KOEM, 627EPP, 637DPP, 613CII, 657EPP, 637KLRC, 623B, 631KOEM, 623KLRC, 631EII, 627BPP, 615C, 627K, 621HOEM, 631KLRC, 633E

    harvesters
    570, 550

    telehandler
    TH407C, TH417C, TH357D, TH337C, RT80, TH63, TH62, TH3510D, TH330B, TH336C, TL943D, TL642D, RTC60 TH414C, TH406C, TH408D, TH210, TH82, TH306D, RT50, RT100 TH103, TH514C, RT50SA, TH215, TH340B, TL1255D, TH360B, TH350B, TH255C, TH83, TH580B, TL1055D, TH514D, TH355B, RT60, TH460B, TH560B, TH220B

    articulated dump truck
    735, 745 740C D25D, D400D, D35C, 725, D30D, D300D, 740, 740B, D35HP D350D, D350E II 730, D44B, 730C2, 730C, 730C2 EJ 740 GC D400E II D300B, D30C, D400, 725C2, D20D, D550B, D40D, D250B, D25C, D250D, D300E II 735B, D350C, 735 OEM 745C, D250E II

    ag tractors
    75E, MTC865, 85E, 35, MT865, MT845, 95E, MTC745, 65D, MTC855, MT855, MT835, MTC755, 45, 65E, 45B

    wheeled excavator
    M320, M312, M315, M318, M322D2 MH M330D M322C, M315C, M318D MH M318C, W330B M325C MH W345C MH M322D2, M318C MH M316C, M325B M315D2, M313D, M322D, M320D2, M322D MH W345B II M313C, M324D2 MH M317D2, M316D, M318D

    material handler
    M325D MH MH3037, MH3295, MH3024, MH3022, MH3059, M325D L MH MH3049

    articulated trucks
    735, 730C, D300E, 740, 735C, 735B, 745C, D400E, 725C2, 725, D350E, 725C, D250E, 740B, 730, 730CEJ, 735OEM, D350EII, 730C2EJ, 740OEM, D400EII, 740CEJ, 740EJ, 725OEM, D250EII, 730EJ, 730OEM, 745DLRC

    paving compactor
    CB-34B XW CB-334D, CS-74 CW-34 CS-433E, CP-74B CS-683E, CS-563E, CB-434, CS-64B CP-34 CC-34B PS-360B, CS-56 CP-56B CS-54B CB-34B CP-56 CS-68B CB2.9 CP-563E, CS-76 CB-534D, CB-534, CB-545, CS-583D, CS-64 CP76B, CS-323C, CC-24B CP44B, CD-54B CS-74B CS-563D CS-531C, CB-224D, CS64B, CC-24 CB-64B CB-214C, CP-663E, CB7, CB-334E, CP-433C, PS-300B, CP-44 CB1.7, CS79B, CS-76B CB-534C, CP-54B CD-44B CB-335E, CS-44 CB-54B CB-534B, CS-531, CP56B, CB-24B CS-54 CB-434B, CS44B, CP-54 CB-36B CS78B, CS-563 CP-563C, CS-56B CD8, CW-16 PS-200B, CS-431C, CP-68B CP-563, CS10 CS-533, CS-643, CB-614, CB-54 CS54B, PS-360C, CCS9, CS-78B CB-32 CB15, CB-66B CS-653, CB-22B CC-34 CB8, CD-54 CS68B, CB-335D, CS-533D, CS-66B CB-535B, CB-44B CS-423E, CS-663E, CS-533E, PS-150C, CS74B, CS-573, PF-300C, CS56B, CP-533E, CP-74 CP-323C, CP-533D, CB-225D, CB2.7 CB1.8, CS-433C, CB-68B CP-643, CB-214D, CS-34 CB-634C, CP-76 CS-573D, CS-583, PF-290B, CB-634D, CP54B, CB-224E, CB-34 CB-434D, CB46B, CP-433E, PF-300B, CB10, CB-634, CC2.6 CS-583E, CP-573E, CP-533C, CB-64 CB-544, CP-64 CB-34 XW CB-32B CP-433B, CB-14 CS-531D, CP-323, CP-533, CB-434C, CB-22 CP74B, CS-433B, CP-44B CS-323 CP-653, CP68B, CS-573E, CD10, CS-563C CS-79B CS11 CS-44B CB-334E XW CB-214E, CS12 CW34, CB-224C, PS-300C, CCS7, CB13, CB-225E, CB2.5 CB16, CW12, CB-24 CW-14

    motor graders
    160M, 140G, 12M, 18M3, 140K, 120K, 120G, 120H, 143H, 140H, 12H, 160H, 12G, 14H, 16M, 14G, 140M, 24M, 14M, 16H, 16M3, 160K, 135H, 12K, 163H, 120M, 16G, 12HNA, 140MAWD, 140HNA, 120HNA, 160HNA, 120MAWD, 120M2, 135HNA, 140M3AWD, 140K2, 14LAWD, 160MAWD, 160M3AWD, 24N, 12M3, 140M2, 160M2AWD, 140M2AWD, 120M2AWD, 160M3, 120K2, 160M2, 12M3AWD, 140M3, 12M2AWD, 12M2

    excavator
    316F L 336D2 L 330-A L 320D GC 324D, 320-A 320-A L 307, 245D, 324E L 225D, 330-A 325-A LN 345D L 320B LL 385C FS 324D L 235D, 320D LN 314E LCR 320D LRR 349D2 L 5090B, 322C, 336D2, 321D LCR 329D L 319D LN 326D2 L 336D LN 345B, 325C, 349E L VG 320B, 323D L 314D LCR 326D2, 312D L 311D LRR 314E CR 315-A 336E L 325B L 215B, 345C L 320D L 328D LCR 320D2 GC 320B L 320, 325D L 330D2 L 330C FM 320D, 345D, 325-A L 320C, 365B, 320 L 322C FM 330D, 336E HVG 349E L 313D, 245, 320-A N 215C 350 L 340D L 390D, 312B, 350-A 315C, 235, 325 L 336D, 320D2, 320 GC 320D FM 312D, 330D L 336D L 329D LN 225, 5110B 312B L 390F L 350-A L 336F L XE 320D RR 323D2 L 330 GC 323D S 336E LH 329D2 L 345B II 336 336D2 GC 352F-VG 245B, 330C, 345C, 324D LN 319D L 330 L M325D L MH 323F 215, 330D FM 329E L 313D2 GC 212B, 374D L 558 320B LU 325C L E70B, 385C L 5230B, 325-A 206B, 325D, 374F L 320N, 349D2, 325D MH 317B LN 315D L 325 LN 345B L 349F LXE 323, 320E L 336E, 324D FM EL200B 385C, 330B L 352FMHPU 320C FM 385B, 215D, 538 320E RR 336E H 322B L 329D2, 365C L 323E SA E240B, E70, 320D2 L 313F LGC 312C, 323F L 326F L 322-A L 336F LN 390F 312D2 L 231D, 330D2 330D LN 336F, 325F LCR 349D L 340F L UHD 317B L 365B II 225B, 312-A 318B N 311-A 318B, 320E LRR 312C L 320B FM LL 323D LN 314D CR 325-A FM L 317-A N 349F L 320F L 322N, 330F, 322-A N 229, 375-A 235B, 313D2, 322 L 390D L EL240C 319D 322B, 330F L 345B II MH 349D, 229D, 320-A S 311F LRR 330F OEM 316E L 336D2 XE 320E LN E300, 330C L 321B, 336D2 L XE 321C 311B, 322B LN 336F L M325D MH 323F OEM 340D2 L 568 FM 323D, 317-A 312E L 315-A L 352F, 318F L 213B 315F LCR 330B LN 312D2, 325C FM 375-A L 330C LN 322-A LN 312D2 GC 336D2 LXE 340F, 330D MH 365C 313F L 330, 323F SA 325D FM LL 329E LN E200B, 315B, EL240B 318E L 330-A L 330FMHPU 326F LN 315B L 323E L 340 326F, 329F L 323D SA 325F 323D3 365B L M317F, 324E LN 320D2 FM 318D2 L 311C 322-A 214B FT

    pneumatic tired compactors
    PS-150C, PS-150B, CW34LRC, CW14, CW34, CW16, CW16LRC

    generator
    SR4, SR5, SR4B

    skid steer loaders
    272D, 272D2, 236D, 262D, 252, 262, 242

    vibratory single drum smooth
    CS-573D, CS-533C, CS-533E, CS-573C, CS-531D, CS44B, CS-563E, CS-583E, CS-433C, CS-683E, CS-573E, CS-531C, CS-663E, CS68B, CS-583C, CS-433E, CS78BLRC, CS64, CS-563AW, CS54B, CS74B, CS56, CS66B, CS-563DAW, CS78B, CS54BOEM, CS76B, CS64B, CS-563CAW, CS44BLRC

    off highway trucks
    777B, 793C, 793B, 777G, 777D, 797B, 773F, 789C, 775E, 777C, 789B, 777, 793F, 771D, 773E, 785, 770G, 775D, 797F, 785C, 769D, 777F, 776C, 776D, 777E, 772G, 784C, 793D, 773D, 789, 789D, 775G, 797, 770GOEM, MT4400DAC, 775GLRC, 777DLRC, 777E2 773E2LRC, 793FCMD, 777GLRC, 772GLRC, 777FOEM, MT5300DAC, 773GLRC, 797FXQ, 789DXQ, 777GOEM, 795FAC, 785DOEM, 795FXQ, 770GLRC, 772GOEM, 773ELRC, 775FOEM

    petroleum products
    3512C, C9, CX31-C13I 3512B, TH31-C9I C175-16, C7, TH31-E61 C18, 3516C, CX31-C11I TH31-C9P CX31-P600 3512, TH55, CX31-C18I 3508C, 3508B, 3516B, TH35-E81 C15, TH55FT-E90 TH31-C9T CX38-P892 C13, TH35-C15I TH55-E70 TH48-E70 C32, CX31-C9I TH35-C11I 2016 CX35-P800 CX35-C18I 3512E, TH35-C15T TH48-E80 C11, TH35-C13I TH35-C13T CX31-C15I CX48-P2300 3516, CX38-P800 3126B

    backhoe loaders
    432D, 436II, 428E, 416D, 420FIT, 432E, 428II, 442D, 424D, 432F, 436B, 416II, 422E, 424B, 438II, 434E, 420EIT, 444F2LRC, 416EST, 444F2, 430EST, 420FST, 420F2IT, 434F2, 442E, 420D, 420F2ST, 416F2ST, 430F2ST, 444F, 427F2, 432F2, 434F2LRC, 430FIT, 416FST, 444E, 428D

    skidders
    528B, 525D, 530B, 545C, 535B, 518C, 545, D4TSKHII, 527CA, 517CA, 555DLRC, 518FB, 527GR, 517GR, 545DLRC, D5TSKHII, 525DLRC

    vibratory single drum pad
    CP-563D, CP-563C, CP-533C, CP-533E, CP-433E, CP-323C, CP-533D, CP-563, CP54B, CP-563E, CP56, CP56B, CP44, CP68B

    wheel excavators
    M320, M318F, MH3026, MH3024, M323F M315D, M318D, M320F, M314F, M322D, M316F, M316D, M322F, M315D2, M318C, M320D2, M315C, M313D, M322C, M313C, M316C, M318CMH, M320MH, W345BIIMH, M325BMH, W330BMH, M322CMH, M318DMH, M322DMH, M315F

    stabilizers/reclaimers
    RM500B, SS-250B, RM-500, RM-350B, RR-250B, RM-250C, RM-300

    work tool
    63 PC203, CAGAC-40 GLK55, A26, H70S A26B, BA118C, VHS-40/3 BR378, FORK T15B, BH160, S3035, G213 GC S3025, SR17, H35DS, S320B, HM215C, T6B, SR21, PR190, P25, GH52 H45DS, GSV525 CR20, S340B, GSH520 BA18, VVP15 BA25, G315B, S365, BUCKET H63, GSH420 SW460B, S2050, G320B, SR18, BA22, H90C, S320, H65E S TRS14 PC204, CVP110, A14B, S3050, S325B, S3070, BP15B, BU115, MR-244, S2090, VHS-50/3 H45 H55DS, PR184, BRX318 PW2709 PC9, H50, A19B, SW345B, 70S S2070, SW2007/8 SW360B, H140E S BP22, S3090, VVP45 LR18B, H65DS, H110E S BP25, S305, H100, VHS-60/3 H55E S G315 GC S390, H180E S SR117, H45E S PC210, PR172, CV16, PRE426 PC412B, S365B, HM315, SW60, P40, BA30, PC408B, VHS-70/3 MP332 H160E S H63S CV18, 70, S325, CVP16, H70, PC205, DLK426 MP318, GSH440 BRX418 GSH525, BP18B, HM415B, SR318, SR321, H115E S PC3, BRX118 S340, S385B, H100S CR50, PC310B, CVP40, G310 GC SG16B, HM518 HM418C, CWAC-40 T9B, MP324, MP365 4548 MP345 BR166, TRS10 BR160, H35E S 100 PC306B, HM825, CR35, CV16B, SKPAC-40 DFS118 PW2708 HM415C, VHS-30/3 CVP75, BR272, PC206, SG18, H90CS H50S GSH425, HM315B, B6, SG16, SR118, PC305B, P16, VVP10 G215 GC SG18B, T15, BP15, BH30W, S3015, S30350 A7B, P28, BB124, PC104B, SR121, HM315C, HM112C, BR172, SW45, HYDRAULIC HM115C, T9, BH150, 5055 DFS121 BH27, PC205B, MD-250 B4 CV18B, LT18B, LT13B, G325B, PC6, BB121, SW2109 PW2503/7 H120E S BH30, GSV520 BR624, G210 GC DFS124 G310B, BU118, VVP25 SW2003/6 GLK48 H130E S LR15B, HM312, H45S, G313 GC TRS18 CR28, PC4

    large mining products
    6015B, 6020B, 5230, 5110BME, 5110BL, 5110BMH

    cold planer
    PM822, PM622, PR-450, PM-201, PR-1000, PM-565, PR-1000C PM825, PM310, PM312, PR-750B, PM-102, PM820, PM313, PM620

    log loaders forestry
    330DFMLLA, 320DFMLLB, 320BLL, 320DFMLL, 325DFMLLA, 324DFMLL, 538LL, 325DFMLL, 320D2FMLL, 568LL, 548LL

    cold planers
    PM820, PR-450C, PM825, PM822, PM310, PM622, PM-565B, PM620, PM-465, PM313LRC

    wheel dozer
    824G II 834, 814, 834U 824B, 834K, 824C, 854K, 834S 814F II 824K, 814S 824, 824S 8A4K 844K, 854G, 834B

    pipelayer
    572R II 561D, 594H, 572G, 587T, 571G, 594, PL61, 583K, 561H

    integrated toolcarrier
    IT28F, IT14B, IT14G, IT18F, IT12, IT18B, IT28G, IT28, IT14G2, IT38G II IT28B, IT18, IT12B, IT62G II IT62H, IT14F

    multi terrain loaders
    287C, 297D2, 259D, 299D2, 257, 289D, 287DLRC, 279DLRC, 289DLRC, 297D2XHP, 299DXHP

    forestry excavators
    320CFMHW, 325DFMGF, 322CFMHW, 324DFMLGP, 325CFMHW, 538GF, 322CFMST, 330CFMST, 320DFMGFB, 330CFMHW, 320CFMST, 320D2FMGF