3J-1907: Sello anular STOR (Straight Thread O-ring, Sello anular de rosca recta)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    3J-1907: STOR O-ring

    Número de pieza: 3J-1907
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,08
    • Diámetro interno (pulg): 0,47
    • Material: NBR: nitrilo
    • Material de sellado principal: Caucho
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: PTFE: politetrafluoroetileno
    • Tamaño de la conexión (pulg): 9/16 – 18
    • Tamaño del tablero de instrumentos (pulg): 906
    • Tipo de sello anular: Sello anular de rosca recta (STOR)
    engineer support tractor
    C18 30/30 DEUCE

    challenger
    45 95E 75C 70C 65C 65B 75 65D 85C 35 MTC745 65E 65 MT755 MT800 MTC835 MTC755 85E MT855 MT745 MTC765 75D 55 MT845 MT735 75E MT765 MT835 MT700 MT865 MTC865 MTC855 85D MTC845 MTC735

    wheel-type loader
    950G II 918F 914M 962G II 936 950E 994D 950 928G 966G II 920 926 930M 962G 966E 966H 990 II 950H 938K 966M 970F 988H 966F 988F 930K 972H 924K 966F II 950B/950E 994K 962M 930H 993K 907K 910E 924G 962H 988G 938F 988 986H 928F 936F 966D 950K 926E 924H 950G 972G II 966G 980K HLG 906 950F II 924GZ 966K 972M XE 938G 916 980G 906M 950M 990K 914G 980F II 960F 908H 992G 990 G926 902 966C 980M 930R 938G II 906H 988B 938H 992K 908H2 930T 907H2 930 926M 910 910M 907M 992B 980H 950M Z 901C2 950L 950 GC 972G 907H 936E 972M 962K 966M XE 950B 914G2 910F 972K 980C 910K 980F 903C2 904B G936 966L 994 930G 980G II 980 924HZ 914K 908 950F 986K 992C 980B 992D 908K 988F II 966R 988K 938M 972L 928H 962 992 906H2 918M 908M 962L G910 982M 966K XE 988K XE 906K 928HZ 980L G916 994F HIN2021D 924F 950K OEM 902C2 902C 980K 903D 962M Z 994H 903C 920K 901C 904H 990H 910G II 908M OEM 910G

    engine - generator set
    3406C 3114 3408C PMG3516 G3516 G3520C 3516B C18 G3516C 3512B 3516C 3508B 3516 3508 G3412C 3406B C-12 3306B 3512C C4.4 3412C 3512 G3516B G3516H 3208 3304B PP3516 3126B 3304 C27 G3406 G3520 C9.3 PM3512 3456 XQC1200 C32 DG125 D379B XQ425 C7.1 G3512 C15 3412 G3520E G3508 G3412 3406E G3516E DG100 3306 C4.4XQ100 3408 3408B C7.1 GEN PM3412 DG150 XQG135 C13 XQ350 3516E C9 GEN SET D398B PM3516 3116 C9 G3512E XQ230 G3306 D399 C18 GEN SE C6.6 C280-16 G3512H G3520H C175-16 C13 3608 G3520B 3406 XQC1600 G3532 CG170-16 C13 XQ375 3508C C4.4XQ80 PM3508 C2.2 PM3456

    wheel-type skidder
    525D 528 FB518 518 530B 508 120C 535D 545C 555D 518C 515 528B 545D 525 535C 525B 535B 545 525C

    off-highway truck
    793F 769D 773E 785C 775E 768C 797F 776 793C 777G 773G OEM 773GC 771C 777D 772G 769C 789 793D 775B MT4400D AC 772B 770G 773G 775G OEM 777 773B 785 796 AC 772 789D 785D 771D 773 795F XQ 789B 777B 773D 775D 769 793 768B 785G 793F XQ 784C 777C 784B 773F 776B 795F AC 772G OEM 793F AC 770G OEM 794 AC 769B 770 776D 797B 785B 789C 777F 775F 775G LRC 775G 797 776C 798 AC 777E 793F CMD 773G LRC 793F OEM 793B 69D

    engine - machine
    3116 C4.4 3176C C-12 3306 3304

    tillage
    TL3 530 TL3 930 TL3 730

    engine - industrial
    3406B 3208 3412 3116 3306 C-12 3114 C4.4 3304 3204 3408 C-9 G3516 G3512 3406E 3512C C7 3512B C13 3516B G3608 D333C D330C C9 G3512B 3508B 3412C C32 G3408B G3616 G3508 C6.6 C15 D399 3508 G3516C D398 3512 C18 3056 3516 C175-16 3126 3512E SPT342 SPT343 3516C G3408C G3606B G399 G3304 3408C C-10 CG137-08 G3606 G3508J C-15 G3512H 3176C 3612 G3612 C9.3 G3412 SPS342 C9.3B 3412E C175-20 3126B C27 G3408 G3516J D379B SBF214 G3406 3196 3304B 3406C G3306B 3176B C280-16 3406 3508C G3512J D398B 3054E SPF743 G3306 3408B PMG3516 G3516B C7.1 SPS343 G379 SPP101 D379 3306B 3408E CPT372 C13B G3508B SR4 G3512E PR20B G398 SPF343C C11 SPF343 C-16 3054C SCT673 G3516E SUF557 G379A

    track-type loader
    977H 931C II 951 953B 955L 953 963 973 943 951B 933C 977L 941 931B 955 953K 953D 973C 933 953C 977 951C 963K 931C 941B 931 935B 977K 955K 973D 963D 939C 935C II 935C 955H 939 983 963C 983B 963B 977A

    articulated dump truck
    D300D D300E II 740 GC D25D D350C 730 740 D30C 725 D30D 735 725C2 D350E II D300B D35HP D400D D40D D250E II 740B 730C 730C2 EJ 735 OEM D350D D250D D20D D25C 745C 730C2 725C 735B D250B D400E II D300E 745 D44B D35C 735C OEM 740C D400 730C OEM 745C OEM D350E 725C OEM 735C D250E D400E D550B 735B OEM

    mini hydraulic excavator
    305.5 308E2 CR 304D CR 305.5E2 CR 309 301.5 308D 308E2CR 308 306E2 308E SR 301.4C 305 301.8 301.6C 301.7CR 306 308E2SR 302CR 307B 307E 303.5E2 CR 307E2 303.5 305E 304E2 304E2 CR 302.7D 305E2 CR 302.4D 307-A 308E 308E CR 303.5C 308E2 SR 303E CR 307C 301.8C 305.5E2 306E 303.5E 305.5D 304C CR 304 303.5E2 307D 305E2 302.2D 301.6 305.5E 302.5C 301.7D CR 303ECR 308C 303.5D 302.5 308E2 307.5 301.7D 304.5E2 303 305D CR 304E 305C CR 303C CR 308.5 310 304.5

    combine
    465 460 470

    road reclaimer
    RR-250 RM500B SS-250 RM-250C RM-350 RM-500 RM-350B SM-350 SS-250B RR-250B RM-300

    control, guidance, monitoring, and technology products
    CPM KIT

    motor grader
    140G 160M 24 120M 160H 16M 120G 140M 3 AWD 130G 12M 2 18M3 140M 2 135H 160M 2 140H 12M 140H ES 120 140H NA 120L 16G 12G 120B 120M 2 12F 160M 3 AWD 16 140 12M 3 12H 140M 163H 14G 14L 140K 14M 16H NA 12K 120H 160H NA 160H ES 14H 12H ES 14E 160M 3 160K 120H ES 160G 140M 3 140K 2 135H NA 120K 12H NA 24M 120K 2 16M3 12E 24H 14H NA 120H NA 140B 12M 3 AWD 163H NA 143H 140 GC 14M-3 14M3 16H

    wheeled excavator
    M320 M318 M312 M318D M322C M324D2 MH M316D M322D2 M320F M318C M325C MH M323F M322D2 MH M322D MH M316F M313C M330D M315C M315D W330B M322F M318D MH M316C M314F M322D W345B II W345C MH M313D M318C MH M325B M315D2 M317D2 M320D2 M318F M318F OEM M315

    material handler
    M325D L MH MH3026 MH3024 MH3022 MH3295 MH3049 MH3059 MH3037 M325D MH

    paving compactor
    CP-533E CB-64B PS-150B CS64B CB-22B CS54B CP-573E CD-44B CD-54 CB1.8 CB-334D CS-433C CP-68B CS-44 CS-653 CS-74B CB-564D CP-64 CS-531 CB-34B CB-523B CP-56B CB-24B CP-563 CS-64B CB-534D CP-433E CP-563D CP-563E CS-643 CB-54 CB-335E CS-423E CP-433C CW-14 CB-434B CS-583C CS-563E CS-573C CB-34B XW CP-74 CS-533E CP-533 CB-334E CP-433B CS-683E CB-225E CB-434D CP-533C CB2.5 CC-34B CP-563C CS-563 CB-44B CS-433E CB-544 CS12 CB-214D CW34 CB-36B CB7 CS-433B CS-573 CP56B CS-323C CW-16 CS-68B CS44B CS-583 CS79B CW-34 CB8 CS-573E CB-335D CS-54B CB-534C CP-44 CP-74B CP-643 CS68B CB-225D CS-66B CS-78B CP-653 CB-54B CP54B CP-54 CS10 CS-54 PS-360B CB10 CS-531C CS-533 CS78B CS-531D CB15 CS-56B CS-76B CS-583E CB-634C CC-24B CB-34 XW CB-545 CB-535B CB-22 CS-64 CP-56 CB-434 CS-74 PF-300B CP68B CP-323C CB-534 CB-334E XW CS74B PS-200B CP-54B CB-534B CB-68B CB2.7 CP-76 CS-573D CB2.9 CS-56 CP44B CB-434C CC-34 CS-663E PS-150C CD-54B CB-32 PS-300B CP-663E CB-32B CB13 CP-533D CS-583D CB-14 CB-224E CD10 CS-34 CS-76 CCS9 CS11 CS-563C CW12 CS-563D CB-66B CB-224C CB-214E CCS7 CS-431C PF-290B CS-533D CC2.6 CB1.7 CD8 CP76B CB-634D CS-79B CC-24 CB-525B CB-64 CB-634 PS-360C PF-300C CP74B PS-300C CS-44B CS-533C CB-34 CB-24 CB46B CB16 CS56B CP-34 CP-44B CB-214C CB-224D CB-14B

    underground articulated truck
    AD60 AD55 AD30 AD22 AE40 AD40 AE40 II AD45B AD55B AD45

    drill
    MD6250 MD6200 MD6310

    excavator
    321C 5080 324E L OEM 318C 321D LCR 225 330F 385C L 325D MH 320C 320D2 336 235 312B E70B 312D2 GC 385C 350-A L 345B 324D 320 L 320-A L 330C 326D2 L 330D L 330D2 325D L 325C FM 231D 340F 324E LN 324D L 336E MHPU 225D 311B 349E L 324D LN 315D L 312D 345D L 330 LN 325D 322C 349F 235D 352F XE VG 375-A 320D 245D 315B L 312B L 311D LRR 365B L 325F 390F 323D L 320 345B L 215 345C L 322-A 320B FM LL 219D 349D L 349F L 322-A L 312D2 L 336D2 323E L 320C FM 349E L HVG 323D S 345B II 320D2 L 323E 322B L 312C 390D L 340D 225B 312F 325 LN E200B 336D L 313F GC 329D L 323F OEM 325F LCR 320-A 235C 320D L E120B 320E 313D2 325-A 314E LCR 317-A N 330 L 322C FM 350-A 330-A L 318F L 390F L 365B II 352F 215D EL200B 320E L 320D FM 320-A N 336D2 L 320E LRR 320 GC 385B 350 L 345D L VG 312C L 320B 326D2 313D2 GC 336E L 330 GC 558 314D LCR EL300 322 L 320D2 GC 320B LU 336F LN 330-A 538 311-A 323F L EL240C 313F LGC 320D FM RR 336F 245B 330-A L 385C L MH 314D CR 206B 211B 330D MH 330D FM 329E L 325-A LN 323 319D LN 325C 323D LN 330B 319D L 311F LRR 340F L UHD 312D L 330B L 330-A LN 345C MH 322B 325B L 349E 365B 325B 219 317B L 330D 336E LH 315-A 349D2 349E MH 329D M318F 330C L 323D3 320-A S 325D FM 374D L 352FMHPU E110B 336F L 320B L 323D2 L 326F L OEM 5110B 335F 307-A 330B LN 321B 336 GC 375-A L 349E L VG 374F L 322 LN 336FMHPU 326D L 336E 312E 336D2 XE 325B LN 325C L 314E CR 320N 317B LN 365C L 313D 336F LN XE 318D2 L 345C 390D 318B N 320D RR 374F E300B 330FMHPU 326F L 336D LN 324E 352F-VG 312E L E240C 307 320F L M315F 349D2 L 311C 365C M325D L MH 320D2L OEM 336D 315C 330 385C FS 313F 329D2 326 365C L MH 320B N M317F 5090B 319D 329D2 L 323D2 340 320B LL 330C FM 316E L OEM 245 336D2 GC 336E H 330F L 323F SA 314F CR 568 FM 322-A LN 320D2 FM 325-A L 318E L 323F LN 336E HVG 314C 235B 308E2 317-A 323D 215B 325D FM LL 5130B 316F L 320D GC 390F MHPU 318D L 325 L 335F LCR 323F 320D LRR 328D LCR 336D2 LXE 320C L 420F2 EL240 318B 329F L 329E L OEM 349 326F 374F MHPU 320E RR 336F XE 568 FM LL 317 N 349F LXE 340F L LRE 336E LN 340D2 L 336F L XE 229D E240 5230B 318D2 336E LNH 352 312D2 390F L OEM 315-A L 316E L 215C 324D FM LL 214 E300 M325D MH 312F GC 323E LN 345 GC 313F L 345D 324E L 313D2 LGP 329E 330F LN 329D LN 352F OEM 319C 324D FM 330F OEM 345B II MH 326F LN 320E LN M317D 374F OEM 329E LN 336D2L OEM 340D L E180 315F 330C MH 229 312-A 318E 330D2 L 213 205B EL240B 320D3 214B FT 313B 315F LCR 320B U 374D E240B 213B 320D LN 214B 336F LNXE 322B LN 323D SA 5230 EL180 212B 315B FM L 224B 330D LN 322-A N 322N EL300B 315B 323E SA 349D 325-A FM L 330C LN 336D2 L XE 316F 320B S 5130

    wheel tractor-scraper
    639D 637D 657B 637 627 621G 627G 637B 641 657G 621B 637G 623H 621 627E 615C 623E 633C 613C II 637E 615 623F 631G TS180 627B 657 621E 633D 631E 631C 666 657E 621H 613 631D 627K 627F 613G 633 623B 641B 631K 651 613B 611 651B 623K LRC 621K OEM 621R 637K 627H 651E 623G 623K 613C 630B 621K 666B 631B 660B 621F TS185 621S 623 TS225 615C II 633E 650B 633E II 627K LRC 633B TS220

    manipulador telescópico
    TH408D TH406C TH62 TL943C TH3510D TH357D TL943D TH514D TL1055D TH407C TH336C TH210 TL642C TH103 RT100 RT50 TH417D TH360B TH82 RT50SA TH63 TH514C TL1255D RTC60 THP24S II RT80 TH306D TH355B TH414C TH417C TH314D TH330B TH337C TL1055C RT60 TH220B TH83 TL1255C TH215 TL642D TH580B TH340B TH350B TH460B TH560B THP10 II

    earthmoving compactor
    836 815 816 836G 826G 836K 825 815F 815K 826H 816F II 825B 825H 825G 825C 816B 826B 825K 826C 816K 815F II 826G II 826K 816F 836H 815B 825G II

    generator
    SR4 WEG SR5 XQP500 SR4B SR500

    petroleum products
    C280-12 3512C TH35-C11I C18 3508B WSF223 SS WSF255 SS C9 3512B TH48 WS223 SS TH35-E81 WSF255 TH55FT-E90 CX31-C15I TH48-E70 WS305 XD CX48-P2300 WSF255 XD WS255 3508C TH55 TH35-C13I C32 3516B CX35-P800 TH31-E61 CX31-C9I TH48-E80 WSP223 TH31-C9I C175-16 TH35-C15I WSP305 CX38-P892 C15 TH31-C9P TH31-C9T 3516C 3512 TH35-C13T WS223 XD CX31-C13I WSF223 C27 WSP255 C7 CX31-P600 TH55-E70 3512E CX35-C18I WS255 SS WS273 XD C11 C13 C-15 CX31-C18I TH35-C15T 3126B CX31-C11I 3412E 2016 WS223 CX38-P800 CX48 WS255 XD WSP273 G3306B 3516

    engine - truck
    3406B 1693 C15 C-10 C7 3406E C11 C9 3408B 3126 3306B C13 3406C 3176 3208 3126E C-9 3306C C-12 G3306 3116 1673C 3126B 3114 3306 3408 3176B 3406 C-15

    work tool
    FUSION PIN GRAB GSH15 S390 STIFF LINK GSH22B VHS-60/4 PC210 H100S GSH525 H90CS H95 H140E S GSH20B G325B T15 VRG-25/2 MP324 PR172 VHS-70/3 VT30 VT50 CW-40 H130E S S365C GLK55 CW-30S PC9 VHS-60/3 GSH20 PC310B GSH15B S440 PC205 GLK48 MP30 H120CS SR318 SG16B H65E S GSH555 H70 VHS-30 GSH425 5055 TRS18 P235 S3015 MP40 GSH22-10 BH150 GSV525 S305 P315 BU115 VHP-40 H63 VRG50 S3025 H180E S SNOW WING H120E P335 VHS-30/3 S490 HM415C H115S PC408B 130 SW60 TRS14 SR21 HEX-WEDGE CW-45 S325 BP18B S320B PC6 VRG-30/2 S365B G315B CW-70 PRE426 140 MP345 H130S S3070 GSH15-80 LR18 S465 H120S PC306B VT40 H180S MP15 GSH9B VT60 BP15B H65DS VHS-40/3 GSH22 VRG30 VHS-10 H45S H35S H50S CW-55 HM418C BB124 HM825 HM115C G320B S325B HM518 P215 T9 SR18 MP20 70S CW-05 GSH520 VHP-30 H63S HM315C S2070 SR118 BR624 115 PR184 G310B DLK426 H120E S SW460B H35DS VHC-30 G330 CW-45S H180DS VRG40 S2090 VHP-50 H160DS TRS23 PP120 PC4 H55DS CW-10 H130E MP318 BRX318 70 P225 S340 S385B VHS-50 HM315B S320 S2050 H140E S3090 GSV520 HM415B H45 PC205B BU118 H45DS BA18 H75E S G315 BB121 H180E VRG-20/2 G320 PW2709 S3050 GSH9 VHS-40 S30350 SR321 H35E S VHC-40 VHS-60 S340B SW360B A26 VHS-50/3 GSH15-60 S385C HM315 BRX418 VHS-70/4 PC204 LR18B GSH420 H95E S H115E PW2503/7 H140DS MP332 BP24 PC412B GSH440 H55S H160CS PR190 MD-250 H55E S PC203 PC305B H140CS VHS-70 PC3 TRS10 VHC-50 H50 T15B CW-55S CW-20 SW2003/6 MR-244 PH126 T6B BH160 H80 MP365 SW45 HM312 T9B BA118C S3035 SW2109 SW2007/8 GSH22-15 H160E H65S 120 H80E HM215C PC206 P325 BRX118 H195 PC104B 63 SG18B SG16 LR15 SR17 100 H45E S H115E S LR15B HM112C CW-30 H140S H110E S SR117 GSH455 H160S P360 VRG-40/2 CW-20S H110E PW2708 4548 S365 H160E S CTV20 H100 H90C SW345B CTV30 SG18 SR121 160 H70S CW-40S

    cold planer
    PM620 PM825 PM820 PR-750B PM-565 PM312 PM822 PM-201 PM310 PM-465 PR-450C PM622 PM313 PR-1000 PM-200 PR-450 PR-1000C PR-105 PM-565B PM-102

    forest products
    543 322C HF221 TK711 HF202 SH-56B 345C 2484D HF222 SAT223T HF181 533 579C 563C 1190 584 573D HH55 559C 570B 573C 2570D 1290T HH65 2391 SC-57 558 1090 2484C 2470C SAT630 548 2570C HH75 HF201 579D 560B 2384C HH44 DE 2491 580B SAT318 551 SAT323TSC HA870 SAT318T SAT422DB 554 HH45 HFW221 580 511 552 2 532 SAT420 SAT322TSC 521B 574B 553C 574 570 HA871 2384D SAT322 HA771 SAT322T 541 2 227 559D SAT325 HF201B 563D 541 SAT323T TK722 1190T 2390 539 TK380 TK721 586C 1390 573 SS-56 584HD TK752 2670C 2290 TK371 550B 521 TK381 SAT323 2670D 2864C SAT223 HFW222 SAT325T SAT318TSC 522 TK741 TK732 HA770 552 TK370 522B 564 2590 TK751 TK1051 550

    track-type skidder
    527 4P 54H 527 OEM 517 D4HTSK III 125C D5HTSK II D4HTSK II 120C

    backhoe loader
    426 F2 450E 428D 438 420E 438D 446B 438C 428C 432D 420D 416E 420F2 438B 428B 416 426B 436C 420F 434E 428F2 430D 442E 416F 426C 442D 416E III 416C 434F2 416B 428F 416D 436 450F OEM 424D 444E 436B 428E 446 444F2 432F 432E 424B HD 430F 428 430E 444F 434F 450F 424B2 415F2 426 422F 430F2 422F2 416F2 432F2 424B 414E 422E 427F2 415F2 IL 446D 450 440

    skid steer loader
    287D 287B 252B3 279D 242 249D 289C 242D 267B 277C 277D 236B 246C 272D XHP 272D 242D3 299D3 XE 249D3 257 257D3 226D3 246D 239DR 252B 216 226 289C2 299D2 262 236D 287C2 272D2 246 289D 299D XHP 262 D3 216B3 226B3 239D 299D 262D 247B3 236D3 232D3 262D3 297C 259D 232B 216B 299D2 XHP 257B3 257B 299C 272D2 XHP 246D3 257D 236 259B3 236B3 226B 299D3XHP 256C 248B 228 287C 279D3 226D 247B 297D2 267 262C2 242B3 232D 277B 268B 272D3XHP 289D3 299D3 248 2236D3 287 239D3 232 262C 299DR XE 279C 297D 277C2 242B 297D XHP 262B 259D3 277 279C2 297D2 XHP 272C 299DR 242DR 236DR 252 246B 247 272D3

    wheel dozer
    834 824K 824 834K 814 814K 854G 814B 834G 844K 824G 844H 824G II 824S 834S 844 824B 824C 834B 854K 814S 814F 834U 834H 814F II 824H

    asphalt paver
    AP-200B BG-245C SE60VT XW AP300F AP555F SE60 VT XW AP355F BG-230D AS4252C BG-260D AP655F AP500F AP-1000D 10B 10 FT 8 FT AP600F BG555E AP-500E SE60 V BG1055E AP-1055D AP-1055B AP-555E BG500E BG-2455C AP-800 AP-1000E AS2252C AP-1055F AP-1050 BG-240C BG-225B BG1000E BG655D BG-260C BG-2455D AP-655D AP-1000B SE50 VT AP-800C SE34V 10-20B AS2251 8-16B BG-210B AP-600D AS3301C AP-1000F AP-800D AP-800B AS2302C BG-225C SE50 V AS3251C AP-1200 AP-1000 AS2302 AS4251C AP-655C BG-230 AP-650B AP-900B BG-2255C SE34VT AP-300D 10-20WB AP-255E AP655F L AP-755 AS2301 AP-1055E AS4251 AS4173 SE60 V XW BG600D AP-1050B

    integrated toolcarrier
    IT28F IT28G IT38G II IT18F IT12 IT24F IT18B IT38F IT14G IT14B IT28 IT14F IT62H IT38G IT28B IT12B IT18 IT62G IT38H IT62G II IT14G2

    pipelayer
    571G PL72 PL83 561B PL61 561C 587T 572F 583T 583K PL87 572R 594 572G 594H 587R 561M 583R 561H 589 578 561N 571F 561D 572R II

    marine products
    3612 3616 3606 3608 3516B 3408 C18 C9 3516 3516C C7 3306B 3406C C32 3116 3412 3512B 3306 3508B 7261 3412E 3126 3512C 3618 3208 3192 C280-6 3304 3512 3516E 3406 D333C 3408B 7251 3512E 3408C 3508 D398A 3412C 3176B 7231 C-12 C280-12 3508C C9.3 C15 7241 D379A 3304B C7.1 3406E 3412D C280-16 D343 C12 D330C 7211 3196 D399 D379B 7221 3406B C12.9 D398B C280-8 C8.7 7271 3126B C30 G3512E 3176C

    expanded mining products
    MD6540 MD6640 6015B 6040 6020B 6015 FS 6030 MD5150C HRS1220 6015 MD6540C 6040 FS 6018

    track-type tractor
    56H D6 6 D6D D5B 141 8A D8L D6K2 5 D6M 4A D6R D10N D4E 57H D3B D7F 9SU 7S D6T D5 D7G D5K2 LGP 173B D9R D6T LGPPAT D10T 4S 6S D6R II 8SU 6A D7R 55 D4D 6SU 153 D5N D7R II D6H D7H 8 D6T XL 7SU D6C D9H 8S 57 9A 10U D3K2 LGP 7 D11R 7U 9C D5K LGP 10 D5H 163 8D D4G D4C D5C 9 140 3 D3C D7E 4 D9G D9N 53 D3K LGP D3 8U 3S D6H II D8R 193B 183B D6R III D5M D5C PAT 143 3S LGP D5C PATLGP D6N 58 3P D7R XR D4H 9U 5S 11 D10 D5E D5G 8C 4P D8K D6T XW 161 D4H XL D11T D6R XL D4C III D6H XL D6K D6H XR D3K2 XL D8N 10S 9D 11SU D7E LGP D3K XL D8T D6K XL D3G 11U D3C III 59 5A PAT D6T LGP 9B D8H 165 59N 56 10SU D6D SR D5C III 9S 151 29 D6E D6T XW PAT D3C II D6E SR 54 D9L D4E SR D6R STD 173 5P 58L D4K2 LGP D7R LGP 182 D6N LGP D6G SR D9T D6T XL PAT D6G2 XL 7A D8R II D10R D6R LGP D7G2 D5H XL D5K2 XL D10T2 9R 172 D11N D6 XE D6K2 XL D4K2 XL 5A 10C D4C II D5K XL D5R2 D6G 8R D6G2 LGP 59L D5R LGP D6K2 LGP 127 D6F SR D6N XL D4K XL 193 D5G LGP D4K LGP 128 191 8B 192 D4B 150 7S LGP D4H III 181 D5R XL D6K LGP D6N OEM

    load, haul, dump
    R1700G R1600G R2900G R2900 R1700 II R1600 R1300 R1300G R1600H R3000H R1300G II R1700K

    oem solutions
    TA19-M4WD CX31 OEMTCPLUS TA22 OEMS TA22-M4WD TA19-M2WD OEMPG115 CX28 OEMTPG145 CX35 C15 777G TR53 C11 TR35 C18 CAT WDS CX31-P300