3K-0360: Sello anular NBR (90)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    3K-0360: Stor O-Ring

    Número de pieza: 3K-0360
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Aplicaciones: Manejo de combustible a temperatura ambiente; servicio LPG de presión alta y baja; fluidos hidráulicos (a 10.335 kPa/1.500 lb/pulg²); sellos de servodirección; sellos del termostato del radiador
    • Compatible con: Resistente a la abrasión; lubricantes sintéticos a base de alfa-olefina; etilenoglicol; combustibles de hidrocarburos; lubricantes a base de petróleo; aceites y grasas de silicona; agua, refrigerantes del motor a base de agua; sellos ORFS, STORS
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,09
    • Diámetro interno (pulg): 0,64
    • Fitting Size (in): 3/4 – 16
    • Material: NBR: nitrilo, NBR (90)
    • No compatible con: Fluidos para frenos para automóviles y aeronaves; altos niveles de ozono; cetonas; fluidos a base de éster-fosfato; ácidos fuertes; luz UV
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • O-Ring Type: Straight Thread O-ring (STOR)
    • Primary Sealing Material: Rubber
    • Recubrimiento: PTFE: politetrafluoroetileno
    • Tamaño del tablero de instrumentos (pulg): 908
    • Temperatura (°F): -40 - 212
    underground mining loaders
    R1300G, R2900G, R1700G

    engine - generator set
    C18, 3606, 3612, 3608, 3616, C280-12, 3516B, C7.1, G3520C, C15, G3516, 3512, 3512B, 3208, C32, 3306B, 3516C, XQG400, 3508B, 3412, 3512C, C280-16, 3516, C4.4, G3508, 3412C, G3516C, 3508, C13, PM3412 G3520E, G3512E, G3516B, 3304, PM3512 3304B, 3408B, 3116, G3412C, 3408, D379B, C6.6, G3516H, G3512, 3408C, C27, C9, G3516E, PMG3516 3508C, C7.1DE200E D398B, C6.6DE150E XQC1600, G3520B, XQ425, C13 XQ350 3114, C13GENSET PM3516, C175-20, XQP60 3126B, 3516E, PP3516 C13 XQ375 C-12, C175-16, G3406, G3520H, XQ230 G3412, G3512H, 3306, D399, CG137-08 XQC1200 PM3508 C7.1DE150E CG137-12, XQP100, C9.3, C9 GEN SET C18 I6 C15 I6

    off-highway truck
    793F AC 772G, 775D, 768C, 775F, 777G, 770G, 771C, 785D, 771D, 773B, 777, 777D, 789D, 795F AC 793F XQ 797F, 772B, 797, 789, 770, 793B, 769D, 772, 775G OEM 773E, 769, 793C, 776, 785C, 784C, 773D, 776D, 776C, 785G, 769B, 773, 793, 777F, 784B, 795F XQ 775B, 793F CMD 793D, 775G, 794 AC 768B, 773G OEM 769C, 797B, 793F OEM 773G, 777E, 772G OEM 770G OEM 773F, 785B, 773G LRC 775G LRC 776B, 789B, 69D, 775E, 785, MT4400D AC

    engine - machine
    3304, 3306, 3176C, C4.4, 3116, C-9

    7 to 9 liter
    C9, C7

    wheel dozers
    824H, 814F, 824C, 834G, 834K, 814K, 814FII

    track-type loader
    953, 973C, 951C, 935B, 935C II 963, 931B, 963B 943, 963D, 977K, 941B, 973D, 963K, 977 951, 933, 973, 931, 951B, 933C, 941, 955L, 963C, 977L, 939C, 955K, 931C, 953B, 953C, 935C, 955 953K, 931C II 939, 953D

    engine - industrial
    3208, 3304, 3116, 3306, 3114, 3406B, 3412, 3408, 3204, C-12, C4.4, 3160, C-9, 3306B, 3512E, D348, 3126B, PR20B 3512, C7, C27, D398B, 3516B, G3612, 3512C, 3508, SPF343C C13, G3508J SPS343 G3516, 3126, C6.6, C18, 3512B, G3508, D333C, 3408B, 3516, D330C, C15, 3516E, G3512, CPT372 G3608, C175-20, C9.3, C9, SCT673 G3412, D398 D379 CG137-12, C11, G3606, 3508B, G3406, SPP101 C32, 3412C, 3408C, 3406, C7.1, D399, G3408B, G3520B, G3616, SG137-08 G3306, SUF557 C280-16, C-10, G3512H, 3408E, G3516C, G3408, SPT343 SPS342 G3408C, 3516C, 3196, 3176B, C-15, G3606B CG137-08 SPF343 PMG3516 3508C, G3516E, SPF743, 3412E, SPT342 D379B, C175-16, G3512B, 3406E, G3516B, D346, 3176C, G379 G3508B, 3612, D349, G379A, G3516J, G3512E, 3456, C-16, 3304B, 3406C, G3520J SBF214 C9.3B

    mini hydraulic excavator
    303.5E2 305.5E, 309, 305.5E2 CR 301.5, 305.5E2 304E2 CR 306, 307.5 303E CR 301.4C, 308E2 CR 307B, 308E SR 305E2 305E2 CR 308E, 305.5, 304D CR 308E2SR, 306E2 307C, 303.5E 308D 302CR 303C CR 303.5C 307E2 308E CR 301.8, 304E 307E, 301.6C, 303.5E2 CR 304 301.8C, 308E2 SR 301.7D, 305 308, 301.6, 307-A 302.5C, 302.4D, 307D, 305.5D 305E 301.7D CR 310 308C 304E2 302.7D 305D CR 308E2 304.5, 308.5 304.5E2 303.5, 305C CR 303 306E, 301.7CR 303ECR, 304C CR 308E2CR, 302.5, 303.5D

    road reclaimer
    SS-250B, SS-250, RR-250, RM-350, SM-350, RM-350B, RM-300, RR-250B, RM-500, RM500B

    motor grader
    140M 3 160M 3 AWD 160H, 14G, 12G, 120H, 16G, 12H ES 140H NA 135H, 140K, 12F, 12M, 140M, 14M, 14H NA 160K, 140G, 130G, 18M3, 120, 140H ES 120G, 160H NA 140H, 140M 3 AWD 140, 143H, 14L 12M 3 AWD 12M 2 12M 3 16, 12H, 163H, 120M, 14E, 12E, 14M3, 120K 2 12H NA 120M 2 16H NA 16M3, 160M, 24H, 140B, 160M 3 140K 2 160H ES 160M 2 16M, 14M-3 140M 2 12K, 24M, 120H ES 135H NA 160G, 24, 120B, 14H, 163H NA 16H, 120H NA

    underground articulated truck
    AE40 II AD45B, AD22, AD60, AD55B, AD55, AD30, AE40 AD45, AD40

    drill
    MD6310, MD6250

    wheel tractor-scraper
    657, 621R, 627E, 637E, TS185, 613, 657E, 621H, 637G, 633D, 623F, 627, 637D, 637, 623G, 613B, 650B 627F, 627G, 631D, 633E II 621K OEM 623B, 613C II 631C, 615C, 627B, 615, 631E, 623H, 666, 621G, 621E, 631K, 637K, 651E, 623K, 621F, 639D, 631G, 621B, 651, 657G, 613G, 633C, 641B, 666B, TS220, 627K LRC 627K, 657B, 641, 615C II 651B, 621S, TS225, 623E, 623K LRC TS180, 613C, 621, 633, 660B, 611, 621K, 633E, 633B 623

    vees 27 to 32 liter
    C27, C32, 3412C

    earthmoving compactor
    836, 816F, 836K, 825K, 815, 815K, 836G, 826C, 826K, 825C, 815F II 825B, 825 816, 816F II 816B, 815F, 826B, 816K, 825G II 826G II

    engine - truck
    C-15, 3126B, 3306C, 3126E, 3126, 3408B, C7, 3116, C-10, C15, 3408, 3406C, 3406B, 3176, 3306, C-18, 3306B, 3406E, C13, C9, 3208, 3114, C-12, C18, C16 3406, C-9, 3176B, C-16, G3306, C11, 1673C

    retrofit aftertreatment
    SCR

    forest products
    579D, 570B, 1390, HF222, HF202, 522, SAT223T, 559D, 579C, HF221, 2570D, HF181, 227 511, 541 2 HH45, 521, HFW222 564, HA770, 563C, 541, TK711, 1290T, HA870, 1190T, 560B, 2590, 2384C, 2491, HF201, 550, HA771, 521B, 2391, 532, 2670D, 2484C, TK381, 563D, 559C, TK371, 2470C, 2670C, 2390, 522B, HA871, 2290, 584, 580, SAT323, SAT420, 570, 584HD, 539, SAT323T, SAT318TSC 554, 1190, TK722, SH-56B, TK1051, SAT322TSC, 553C, 322C, 552 2 574B, 2570C, 573C, 586C, HH55, SS-56, 533, 2864C, TK741, SAT325T, 551, 543, 345C, 1090, SAT323TSC, TK380, 548 TK752, SAT322T, HF201B, TK370, 580B, 558 TK732, HH75, SAT318, 552, SAT223, 550B, 2384D, 573D, SAT422DB HH65, SAT322, 574, HH44 DE 2484D, TK751, SAT325 SAT318T, TK721, SAT630

    wheel loaders
    IT18, IT62G, 950K, 980H, 972H, 980C, 966F, 930K, 980M, 972G, 962L, 962H, 980K, 982M, 950H, 914G2, 924F, 992C, 970F, 938F, 924HZ, 960F, 962G, 988K, G936, 950L, 962M, 928HZ, 938K, 950G, 980GII, 950GII, 962MZ, 966FII, 966KXE, 930TII, 962GII, 924G, 966MXE, 980KOEM, 972MXE

    pipelayers
    587R, PL83, 578, PL72

    3000
    C7.1

    track-type skidder
    517 D4HTSK II 527 54H 125C 4P 120C, D5HTSK II D4HTSK III

    skid steer loader
    228, 267B, 226B3, 247B3, 252B, 272D2, 236D, 272C, 236, 289C, 257B, 246, 248B, 297D2 XHP 248, 268B, 279D, 299D XHP 287D, 242B, 297D, 232D, 242D, 236B, 242B3, 277D, 232B, 262D, 257B3, 247B, 299D2 XHP 277C2, 297D XHP 272D2 XHP 226, 297C, 216B3, 216B, 297D2, 289C2, 216, 249D, 289D, 246D, 259D, 257D, 267, 252, 239D, 277C, 277, 256C, 287B, 272D XHP 262C, 257, 299D, 262B, 226B, 279C2, 272D, 246C, 287C2, 247, 252B3, 226D, 232, 299D2, 242, 277B, 279C, 299C, 236B3, 262C2, 259B3, 287, 246B, 262

    track loaders
    963C, 963CLGP, 963BLGP

    asphalt pavers
    BG-260C

    asphalt paver
    AS3143, BG600D, AP655F, AP-1055D, AP-800B 8-16B, AP-650B, AP-600D, AP-1055F 8 FT AP-1050, AP-655C, AP-800, AS2251, 10-20B, AP-655D, AP-755, AP-1000B, 10 FT BG-225C, AP-555E AS2302C, AP500F, AP-1000D, BG-230, AP-1000E BG555E, AP600F, AP-1055B, AP-800D, AS4251C, BG1000E, SE60 V 10B BG-2455C, AS4251, BG-225B, BG-245C, AP-800C, BG-2455D, BG-240C, AP-300D AP-900B, AP300F, AP355F, BG-230D, BG-260D, AP-200B, AP-1200, AP-1000F SE50 VT AS2252C, SE60 V XW AP-255E AS2301, AP555F, AP655F L BG500E, SE34VT AP-1050B, BG1055E, SE50 V AS3251C, AS3301C, SE60 VT XW BG-2255C, BG-260C, AP-1000, AP-500E, SE34V BG-210B, BG655D, 10-20WB AS2302, SE60VT XW AP-1055E AS4252C

    expanded mining products
    MD6640, 6015B, 6015 FS MD6290, MD6540, MD6540C, 6015, 6020B, 6018

    track excavators
    320D2, 320C, 352F, 349D2, 336-07, 336-07GC, 374FL, 345DL, 336FLN, 336DOEM, 345BL, 305.5DCR, 321CLCR, 349FL, 336DL, 320CS, 314DLCR, 349D2L, 345CVGOEM, 235D, 320BN, 365BL, 330CL, 352FVG, 349ELVG, 330BL, 349EVGOEM, 316EL, 349DL, 315DL, 350, 318BLN, 325BL, 330, 352FXEVG, 349EL, 349EOEM, 349E, 325BLN, 345BIIL, 322BL, 330L, 325CL, 352FLRE, 325, 390FL, 320D2L, 323DSA, 320CL, 390FMHOEM, 320B, 336EL, 352F2VG, 320-07

    track-type tractor
    D8L, 161 D8R II D5H, 3P D7G, 4 D6R III D6H, 153 D3, D11T, D6N, D6H XR D7R II D6M D8N, 173 8 173B 58 D9G, D5M D6D, 183B 163 D4H, 7A 56 D6C, 6S D6R, D6T LGPPAT 8S D4E, D8H, 5 57 D6T, 9S D6K2 LGP D11R, D6H II D5B, 143 D7E, 5S D3C, 6A 3S D7H, D6T XW D5C III 7U 11 D9R, D4K2 LGP 53 D6T XL 183 D4C II 9 8U D6R II D4H XL 11U D6K XL D4B, 9SU D3K LGP D4C, D6T XL PAT 7S 8D 57H 140, 8A D9T, D5K LGP D6R LGP D10T2, D9H, D10, 10C D4, D6K2 XL 6 9U 6SU D4K2 XL 193B 9C D3C III D3K2 LGP 7SU 193 D5N 10 D5G, D11N, D6N LGP D8K, D6R XL D6D SR D5K2 LGP D4C III D3B, 5P D3K XL D6T XW PAT D4E SR D6H XL D8T, 10SU 3S LGP 3 55, D7R, D3G, D6R STD D7F, D6E 8C 141 D7R LGP D5R XL D6T LGP 10U D6N OEM 8SU D6K2, 4P D7G2 10S 54 D5H XL D5C, D7E LGP D4G, 5A D5, D10T, D3K2 XL 165 56H 7 D4H III 184 D8R 4S D6K D3C II 59 D4K LGP 9D 59N D9L, D5R2 5A PAT 58L D4K XL D6K LGP 7S LGP 4A D6G2 XL D5C PAT 172 D6G2 LGP 8R 11SU D9N, 59L D5K2 XL D6N XL 181 D10R, 151 D7R XR D5R LGP 191 D5K XL D6E SR 9R D6F SR D5C PATLGP 150 192 D6G SR 9A 182

    oem solutions
    CX31, CX35, OEMTPG145 OEMS CX28, TA22-M4WD TR35 TA19-M4WD TR53 TA22 TA19-M2WD 777G, CAT WDS

    10 to 13 liter
    C12

    engineer support tractor
    30/30 DEUCE

    3500
    3516B, G3516H, G3508, 3512

    challenger
    65B, MT835, MT765, 65C, 85E, MTC855, 75E, 75, 55, MTC835, 65D, 35, 85C, 70C, 65, MTC735, 45, MTC745, MT745, 75C, MT755, 85D, MT700 75D, MT735, MTC755, 65E, MT800 95E, MTC865, MTC765, MTC845, MT845, MT855

    wheel-type loader
    966D, 936E, 980G II 928G, 950E, 936, 962H, 950G, 960F, 980C, 966M, 920, 993K, 972M, G910, 930G, 938H, 904B, 966G II 908M, 988, G926, 950, 966F, 980K HLG 930R, 962 930T, 950F II 950M, 924G, 907H, 914G, 966H, 930M, 966C, 926, 907H2, 950K, 928F, 950B/950E 950L, 924H, 966E, 924K, 950G II 992C, 972H, 918F, 910F, 992, 980M, 988B, 950B, 926E, 924GZ, 994H, 910, 982M, 962L, 950F, 992G, 928HZ, 908K, 980F, 950H, 980K, 990 II 930, 980G, 962K, 924HZ, G936, 992K, 972G, 988H, 972M XE 972G II 962M, 970F, 966G, 972K, 992B, 972L, 930K, 938F, 966R, 914K, 962G, 910E, 988F, 906, 924F, 994, 906M, 901C, 962G II 990K, 980H, 994F, 906H, 916, 966L, 950 GC 908, 966M XE 938G II 928H, 994K, 938G, 930H, 938M, 980F II 907K, 907M, 980B, 966F II 950M Z 988K, 938K, 936F, 992D, G916, 988 XE 986H, 908H, 904H, 988G, 990, 910G, 966K, 980L, 988K XE 994D, 910K, HIN2021D 988F II 990H, 966K XE 962M Z 903C, 980, 901C2, 902, 986K, 906K, 926M, 903C2 906H2, 903D 910M, 902C2, 918M, 914M, 902C, 908H2

    compactors
    826K, 825C, 825K, 815F, 826H, 815B, 825H, 826G, 836G, 836K, 825G, 836H, 836KLRC, 815FII, 826GII

    track type tractors
    D8N, D10T2, D6H, D5E, D8T, D7G, D9R, D10N, D9N, D9T, D7R, D6G, D6D, D7E, D4CIIIXL, D7GLGP, D6GSR, D8RLRC, D7RIILGP, D6RIII, D6RIIXL, D6RXL, D11RCD, D6HIIXL, D6RXR, D7RXR, D7RII, D6RIILGP, D6MLGP, D6RLGP, D6HIIXR, D6TXL, D5CIIIXL, D5RXL, D4HIILGP, D6NLGP

    wheel-type skidder
    518, 508, 545D, 525B, 528, 528B, 515, 518C, 535B, 535C, 555D, 525D, 525C, 535D, 530B, 120C, FB518 525, 545, 545C

    wheel tractor scrapers
    623E, 637G, 623G, 623B, 627H, 631G, 637D, 657E, 621G, 657G, 621B, 623KLRC

    tillage
    TL4 42 TL5 38 TL5 46 TL4 45 TL5 30 TL3 730 TL5 50 TL5 42 TL4 31 TL5 48 TL5 40 TL5 34 TL4 27 TL4 36 TL3 530 TL3 930 TL5 44 TL5 36 TL5 32 TL4 24

    telehandler
    TH83, TH406C, TH414C, TL642D, TH417C, TH357D, TH62, TH210, TH580B, RT80, TH514C, TH330B, TH255C, TH82, TH103, TH417D, RTC60 RT60, RT50SA, TL1055D, RT50, TH3510D, TH336C, RT100 TH220B, TH306D, TL1055C, TH355B, TL943C, TL943D, TH407C, TH63, TH314D, TL1255D, TH337C, TH514D, TH340B, TH408D, TH360B, TH560B, TL1255C, TH350B, TH460B, TL642C, TH215

    articulated dump truck
    745 D40D, D250D, D300B, 740 GC D250E, 725, 730C2, 730C, D30C, D30D, D400, D250B, 740, 735 OEM D25D, 735C, D400D, 730, 740C 735, D20D, D25C, D400E II D300E, D350E II D300D, D400E, D350C, 730C2 EJ D35C, D550B, D44B, 745C, 740B, D35HP 725C2, 735B, D250E II 725C, D300E II

    ag tractors
    95E, MT865, 45

    material handler
    MH3026, M325D L MH MH3037, MH3295, MH3024, MH3049, MH3022, MH3059, M325D MH

    wheeled excavator
    M318, M312, M318D MH M322D, M325B M324D2 MH M330D M313C, M325C MH W330B M315, W345C MH M320, M315C, M316C, M322C, M314F, M316D, M313D, M318C, M322D2 MH M318C MH M315D2, M322D MH M318D, M316F, W345B II M317D2, M318F, M322F, M320F, M323F M320D2, M315D, M322D2

    articulated trucks
    725C, D350D, 740B, 735, 745C, D350E, 740

    paving compactor
    CS-56B CS-423E, CB-534, CB-34B CB8, CB-14B CB-36B PS-360B, CP-663E, CS-433E, CB-434B, CS-563C CS-323 CB7, CS-533, CP-44 CS-573E, CS-583E, CS-56 CB-224B CP-68B CP-56B CB-54B CP-573E, CS-54B CB-614, CB-334E, CS-531, CS54B, CS-683E, CB-545, CB-54 CP56B, CP-74B CB-534D, CS-78B CP-563D, CB-64B CS-583C, CB-434C, CS-663E, CS-68B CB-544, CS-533E, CB-535B, CS-563E, CP-56 CB-534B, CB-225D, CW-34 CC-24B CB-24B CP-553, CB10, CB46B, CS-76B CP-44B CB-34B XW CS-44B CS44B, CP-54B CP-433B, CB-66B CS-563D CS-44 CP-433C, CS-653, CB-434, CS-433C, CB-224E, CP-323C, CB-214E, CB-335E, CP-533E, CC2.6 CP-433E, CS-643, CS64B, CD-44B CP-533, CB-32B CP-563, CB-225E, CS-74B CS74B, CS-533C, CS68B, CP-563E, CS-34 CS-64 CS-563 CD-54B CW-16 CW-14 CS-66B CB-44B CS-583, CP68B, CP-76 CP74B, CB15, CB2.9 CB-564D, CS-573, CS-54 CS-433B, CS11 CS-76 CC-24 CS-573D, CS12 CB-634C, CB-68B CB-634D, CB-334D, CP-533D, CS56B, CS78B, CB-434D, PS-150C, CS-79B CS-583D, CP-563C, CS-64B CS-553, CB13, CP-74 CP-64 CB-22 CS-323C, PF-300C, CP-34 PS-360C, CB-32 CS-551, CS-531C, CB1.8, PS-300B, CB-534C, CP76B, CS-74 PF-300B, PF-290B, CB-14 CC-34 CB-22B CB-334E XW CS-531D, CP-533C, CS-431C, CS79B, CW12, CB-64 CP54B, CD8, CB-214D, PS-300C, CB-224C, CS-533D, CB-224D, CB-335D, CB16, CB1.7, CC-34B CB-214B, CS10 CB-214C, PS-200B, CP-323, CB-34 XW CB2.5 CB-34 CB-634, CD-54 CP-653, CW34, CB-24 CD10, CP44B, CP-643, CS-573C, CB2.7 CCS7, CCS9, CP-54 PS-150B

    motor graders
    140M, 140G, 12H, 120K, 160M, 12M, 120G, 160H, 120HNA, 12HNA, 140HNA, 140MAWD, 120MAWD, 160M3AWD, 160HNA, 140K2, 160MAWD, 14LAWD, 135HNA

    excavator
    245B, 245, 321C 349D2 L 330F, 320 L 325D L 330F L 315B, 320E LN 323, 385C L MH 320-A 345B L 214B FT 314D LCR 320E L EL200B 320B LU 312D, 324D L 323F SA 325C, 312C, 307-A 313F LGC 323D, 350-A L 336F L 320C, 319D L 330C FM 349D2, E300B, 328D LCR 324D FM LL 323D2 L 320F L 311D LRR 323D L 325-A L 215, 352F-VG 375-A 385B, 330D, 336D LN E110B, 315D L M325D L MH 314D CR 336F LN 320B FM LL 330-A 322 LN 320D2 GC 349D L 329E L 330D L 320D L 336D L 349E L VG 313D2 LGP 330-A L 312B, 325-A 320D2, 336F LN XE 349E L 326D L 320B L 352F OEM 321D LCR 225D, 5130, 311C 345B, 325B L 345C MH 352F XE VG 330C, 336E, 312C L 352F, 235, 325C L 365C L 345D L 330 LN 326F, 330D FM 322 L 320B S 320B, 322B, 320B LL 320D FM E240B, 320D2 L 336D2 L 320B N 215D, 318F L 5110B 323D SA 323F 390F 345B II MH 320E LRR 329D L 385C, 330B, 336F L XE 375-A L 336F, 568 FM LL 374D L 225, 325B LN 365C 224B, 320, 385C FS 212B, 385C L 320 GC 335F 390D L 340D2 L 336 350 L 322B LN 318C, 345C L 325 L 315C, 245D, 325-A LN 329D, 317 N 345C, 214B, 330-A L 324E L 326F L 336D2 GC 312D L 330C L 349F, 325C FM 215C 330 L 320D, 349E, 316F L 312E L 330D LN 336E LN 320C FM 336D2, 326D2, 322-A L 313D2, 320N, 330D2 L 323E L 322-A LN 5080, 365B, 326D2 L 311-A 312B L M317F, 345D, 323F OEM 320D RR 336E LH 349D, M325D MH 390D, 322B L 330D MH 336D, 319D 312-A 235C, 311F LRR 340F L LRE 319D LN 320-A L 325D FM 314E LCR 219D, 320D2 FM 336E HVG 330C MH 323D S 336E L 374F L 325D, 350-A 323F L 322C, 316E L 390F L 320D GC 231D, 330B L 317B LN 323D2 315B L 336E H 318D L 235D, 320E, 322C FM 345B II 558 325-A FM L 323D LN 320-A S 325 LN 5230B, 215B, 325F 323E LN 365B II 340F, 365B L 320D LN 325D MH 313F 313F L 320E RR 325B, 229, EL240B 320D LRR 330, 321B, 320D FM RR 318D2 L 349E L HVG 324D LN 324D, 336F XE 330 GC 318B, 312D2 GC 349F LXE 320-A N 336D2 XE 329E, 314E CR EL300B, 235B, 214, 336E LNH 349F L 323E SA 329D2, 311B, 568 FM 322N, 330D2 329D LN 313D2 GC 312D2 L 312F, 345D L VG 340F L UHD 312D2, 317-A 315-A 206B, 320B U 320C L 314C 225B, 5130B, 318D2 330C LN 318B N 322-A N 315B FM L 329D2 L 314F CR 330B LN 336D2 L XE 345 GC

    generator
    SR4, XQP500, SR4B, SR500 SR5

    vibratory single drum smooth
    CS-583E, CS-583C, CS-563E, CS44B, CS54B

    off highway trucks
    773E, 777C, 789C, 777B, 793F, 777F, 777G, 785, 771D, 769D, 793FCMD, 777DLRC, 775GLRC, 777E2 773E2LRC

    petroleum products
    3516C, CX35-C18I TH31-C9I 3508C, C7, 3512C, WSF255 TH48-E80 TH35-C11I C9, CX31-P600 3126B, C175-16, C15, WSF223 TH35-C15T 3512, C-15, WSF223 SS TH35-E81 3512B, CX31-C9I WS255 SS, WS305 XD, CX38-P800 3516B, C18, 3508B, TH35-C13T TH48-E70 C13, CX35-P800 C27, WS273 XD, WSP223, WSF255 XD WS223 SS C11, CX38-P892 TH31-C9P TH31-E61 C32, TH31-C9T 2016 CX48-P2300 WSP305 3512E, TH35-C15I TH35-C13I CX31-C13I WSP273 3516, WSF255 SS WS223 XD, 3412E, CX31-C18I WS255, WS223, CX31-C15I WS255 XD, CX31-C11I WSP255

    backhoe loaders
    420EIT, 424D, 416EST, 444F2LRC, 434E, 444F2, 432E

    skidders
    527GR

    wheel excavators
    M325BMH

    vibratory single drum pad
    CP-563C, CP56

    stabilizers/reclaimers
    RM-250C

    work tool
    VT30 VHS-50 VVP15 P360 63 VHS-10 GSH22-10 HEX-WEDGE GSH20, GSH520 VRG-20/2 S3015, HMF110, S305, MP15, VHS-40 PIN GRAB SW45, BRX418 BH160, BB124, VT60 MP20, 5055 HM418C, GLL60, G315 GC S390, G315B, PC210, GSH22, BLADE S365, GSH20B, GH52 GSH9B, H63, G310B, GLL55, G215 GC MP345 VHS-70 G320B, VVP45 H45 H55DS, HM112C, VRG-40/2 MP40, VHS-60 PC310B, H160S, HM210 PC104B, H50, HM215C, GLL55B H90CS H120E S CV18, GSH525, PC412B, T15B, S30350 H180DS, MP365 H140S, H65DS, S2050, H130S, VHC-30 SNOW WING H45E S PC305B, G325B, VRG-30/2 H35E S 100 S325B, B4 CTV15, H160DS, H100S BB121, VHS-50/3 SW460B, S385B, VRG-25/2 SW345B, S3050, MP30, BH30, VT50 140, GSH22-15 H100, A14B, GSH420 T15, GSH15B, SG18B, GLK48 H50S H160CS, H45DS, H75E S HM315B, VHS-30 HM312, MP318, S2070, GSH9 H140DS, H90C, SKPAC-40 H55E S S365B, S3035, H35DS, 130 H180S, S340B, A26, VHS-30/3 A7B, PC204, CV16, GSV520 GC BP24, BRX318 S3025, 70, S320B, SG16B, SW60, SW360B, PC203, HM518 S3090, VHC-50 S2090, S3070, GSH15, VHS-60/3 GSH22B, VHS-70/3 H45S, BH150, 70S BH30W, CWAC-40 BRX118 PP120 HM415C, CVP110, PRE426 GLL52, CVP16, BH27, S320, PH126, H65E S H115E S H80E S340, G213 GC VHC-40 HM115C, GSV520 HM208, GLL60B H120S, FUSION VT40 H140E S SG18, H130E S PC206, H115S, G210 GC PC306B, S325, H195, G313 GC A7, H160E S H140CS, GSH15-60 2017 DLK426 160 P315 CVP40, BP18, T9B, 4548 G310 GC H120CS, HMF210 PC9, BP15, H70, VVP10 GSH440 H95E S PC408B, VHS-40/3 VVP25 120, HM315C, P335 HM415B, GSV525 STIFF LINK PC6, P325 GSH15-80 H70S PC205B, H180E S 115 CAGAC-40 H63S CVP75, GSH425, CTV20, GLL52B H110E S MP324, HM315, T6B, PC205, GLK55, MP332 GLC85 CW-70

    large mining products
    6020B, 5230

    cold planer
    PM620, PM-102, PR-450, PM-465, PM822, PM310, PR-1000C PM825, PM622, PR-750B, PM-200, PM312, PM313, PR-1000, PM-201, PM820, PM-565

    log loaders forestry
    320DFMLL, 325DFMLLA

    cold planers
    PR-450C, PM-565B

    wheel dozer
    844K, 834B, 834, 8A4K 854K, 814K, 824C, 824K, 834G, 834H, 814, 824G II 844, 824G, 824, 854G, 834S 814F II 834K, 824B, 824S 844H, 814B, 834U

    integrated toolcarrier
    IT18F, IT28F, IT18B, IT38G II IT12, IT14G2, IT28G, IT62H, IT28B, IT14B, IT28, IT24F, IT62G II IT12B, IT14G, IT38G, IT38H, IT18, IT14F, IT62G, IT38F

    pipelayer
    572R II 572R, PL83, 583T, PL87, PL61, 571G, 587T, 572G, 589, 561N, 561H, 561M, 561D, 594H, 583R, 583K, PL72

    multi terrain loaders
    287C, 299D2, 279DLRC, 287DLRC

    forestry excavators
    322CFMHW, 325CFMHW