422-7587: FILTRO DE COMBUSTIBLE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    422-7587: Fuel Filter

    Número de pieza: 422-7587
    Marca: Cat
    Obteniendo precio...

    Ultra High Efficiency Fuel Filter

    Cat® Ultra High Efficiency Fuel Filters are built to meet strict fuel cleanliness requirements demanded by tighter component tolerances, increased engine temperatures, higher injector pressures and strict emission guidelines. Caterpillar testing proves Cat Ultra High Efficiency Fuel Filters provide superior protection. Cat UHE Filters are quite simply the best filter you can buy for your Cat equipment.

    Maximizing injector life demands filtration capable of limiting the size and number of particles that get through the fuel filter. From a duration perspective, injectors tested with Cat elements significantly outlasted those tested with competitive filters. In addition, injectors exhibited significantly less wear and fuel leakage. See the test results.

    Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

    When you want maximum productivity, choose filters from the equipment manufacturer itself – Cat Filters are always the best option for Cat machines.

    Our highly differentiated filters allow system components to function as designed and helps to avoid premature efficiency losses and failures by using:
    • Proprietary filter media provides unsurpassed protection
    • Acrylic beads to avoid bunching
    • Spiral roving for better pleat stability
    • A nylon center tube to prohibit metal contamination
    • Molded end caps to stop leaks

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    3500
    C175-16, C175-20

    wheel-type loader
    990K, 992K, 993K

    off highway trucks
    777C, 793F, 797F, 777F, 793D, 793B, 777G, 773G, 793C, 777D, 797B, 797, 793FCMD, 795FXQ, 777GLRC, 777GOEM, MT5300DAC, 795FAC, 797FXQ

    engine - generator set
    C175-20, C27, C175-16

    petroleum products
    C27, C32, 3512E

    track type tractors
    D11R, D10T2

    off-highway truck
    794 AC 795F XQ 793F OEM 793F CMD 777G, 776C, 775G, 797F, 775G OEM 793F AC 773G OEM 793F XQ 795F AC

    wheel dozers
    844K, 854K, 844KLRC

    engine - industrial
    C175-16, C32, C27

    motor grader
    24

    wheel loaders
    992K, 993K, 990K, 990KLRC

    wheel dozer
    854K, 844K

    drill
    MD6310, MD6250

    excavator
    374F L 336D2 L 340D2 L 336D2 L XE 336D2 XE 390F L 336D2

    vees 27 to 32 liter
    C27, C32

    track excavators
    374FL, 390FL, 336D2, 336D2L, 340D2L, 336D2XE, 340D2LOEM

    track-type tractor
    D11T

    expanded mining products
    6020B, 6015B

    c175
    C175-20