438-5386: CONJUNTO DE FILTRO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    438-5386: CONJUNTO DE FILTRO

    Número de pieza: 438-5386
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    7 to 9 liter
    C9

    wheel tractor-scraper
    637K, 627K LRC

    pipelayer
    PL72

    engine - generator set
    C15, C32, C18, C9.3, C175-16, C175-20

    motor grader
    160M 2 12M 2 140M 2

    wheel-type loader
    980M, 980K, 966K, 972M, 982M, 966M, 966M XE 966K XE 972L, 966L, 972M XE

    engine - industrial
    C13, C175-16, C9.3, C18, C32, C15, SPF743

    track excavators
    320E, 323D2L, 312D2L, 336EL, 320ELRR, 320EL, 320D2GC, 320D2L, 326D2L, 312D2GC, 323ESA, 313D2LGP, 313D2L

    articulated dump truck
    725C, 740B, 735B, 725C2

    motor graders
    160M2, 140M2AWD, 12M2

    engine - truck
    C13

    off-highway truck
    795F AC 793F, 794 AC 793F CMD 797F, 795F XQ 793F XQ 793F OEM

    generator
    SR5, SR4B

    track-type tractor
    D6T XL D6T XW D5R2 D6R XL D6T LGP D6N, D6R, D7E LGP D7E, D6R LGP

    15 to 18 liter
    C15

    petroleum products
    C18, CX35-P800 3512E, CX38-P800 2016 CX31-C13I CX35-C18I CX31-C18I CX38-P892 CX31-P600 CX31-C9I C15

    off highway trucks
    793F, 793FCMD

    excavator
    326D2, 313D2, 320D2 GC 312D2 L 320E, 324E, 320D FM 320D2 FM 320D2 L 320D2, 336D2 XE 318E L 390F L 340D2 L 323D2 L 312D2, 323, 313D2 LGP 336D2 L 316E L 318D2 L 336D2, 336E, 336E LH 314E LCR 326D2 L 329D2 L 336D2 LXE 320, 320 GC 349E, 318D2 336D2 GC 320D L 320E L 330D2 336E L 320D, 336E H 329E L 320E LRR 329D2, 336E LN 319D L 374F L 336D2 L XE 314E CR 324E LN 324E L 312D2 GC 318D L 313D, 319D LN