462-1171: Filtro de aceite del motor
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    462-1171: Filter-Lube

    Número de pieza: 462-1171
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Engine Oil Filter

    Description:
    Cat® Standard Efficiency Engine Oil Filters are recommended for normal duty filtration in a wide range of equipment. Our filter elements help prevent damage to your lubrication system and keep your machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we are committed to the long-term integrity of your equipment.

    Attributes:
    Steel engine oil filter

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 7.9
    • Ancho total (pulg): 3.6
    • Longitud total (pulg): 3.6
    earthmoving compactor
    816K 815K

    wheel-type loader
    938K 924H 938H 930K 966F 962M Z 928HZ 950M 962M 938M 924K 924HZ 972G 962 926M 950 GC 966F II 966G 950K 966D 962L 950M Z 962K 928H 930H 950L 930M 966E

    engine - generator set
    C7.1 C6.6DE150E C7.1DE150E C7.1 GEN DE200E0 XQ230 XQP150 C6.6 C7.1DE200E

    wheel-type skidder
    545D 535D 555D 525D

    engine - machine
    C6.6

    engine - industrial
    C4.4 C7.1 C6.6

    track-type loader
    953K 963D 963K 953D

    forest products
    563D 2570D 2670C 2570C 2470C 563C 553C 573C 2670D 573D

    motor grader
    120 120M 120L 120M 2 12M 140 GC

    material handler
    MH3037 MH3026 MH3024 MH3022

    wheeled excavator
    M320D2 M318D MH M320F M316D M318F M322D M322D MH M322D2 M322F M324D2 MH M318D M322D2 MH

    paving compactor
    CP-68B CS-64 CS-56B CP-76 CP68B CS74B CS78B CS-56 CP76B CP-74B CP-56B CP56B CS-74 CP-64 CS68B CS-79B CP-56 CS79B CS56B CS-76 CS-78B CP74B CS-74B CS-68B CP-74

    track-type skidder
    527

    wheel dozer
    814K

    asphalt paver
    AP500F AP655F L BG655D AP-1055F AP555F AP-1000E BG1000E AP-1055E AP600F AP655F AP-655D BG600D BG1055E AP-600D AP-1000F

    integrated toolcarrier
    IT38H

    excavator
    M318F

    pipelayer
    PL61

    marine products
    C7.1 C6.6

    wheel tractor-scraper
    613G

    track-type tractor
    D6K2 D6K XL D6K D6N LGP D6N XL D6K LGP D5R LGP D6N D5R XL D5R2 D6N OEM D6K2 LGP D6K2 XL

    load, haul, dump
    R1300G II