6I-2501: Filtro de aire del motor
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    6I-2501: Engine Air Filter

    Número de pieza: 6I-2501
    Marca: Cat
    Obteniendo precio...

    Standard Efficiency Engine Air - Primary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost-effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Quick serviceability
    • Improved contamination control holds particulates during filter change

    Advertencia: This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    • Primario en comparación con secundario: Primario
    • Tipo de sello: Sello radial
    earthmoving compactor
    816B, 815B

    challenger
    55, 45, 35, 65, 65B

    wheel-type loader
    966F, 960F, 966F II 950F, 950F II 950B/950E 938G, 938F, 950E, 936F, 950B

    engine - generator set
    3208, 3304B, G3306, 3304, XQG135 G3306B

    petroleum products
    G3306B

    engine - truck
    3306B, 3306

    wheel-type skidder
    528B, 528, 530B

    engine - industrial
    3208, 3306, 3304, 3116, D330C, 3306B, 3126B, G3306B, 3126, G3306, D333C

    motor grader
    140G, 14G, 12G

    forest products
    560B, 550B, 580, 570B, 570, 580B, 550

    track-type skidder
    527 D5HTSK II

    paving compactor
    PS-500

    wheel dozer
    814B

    excavator
    323D L 320D2 FM 320D2, 323D2 L 320D, 323D, 322B, 320C, 325B L 320B, 323D LN 320D L 320D FM 325B LN 235C, 320B L 323D2 320D2 L 322B L 322C, 325B

    integrated toolcarrier
    IT38F, IT38G

    pipelayer
    561N

    track-type tractor
    D5N D6R, D6R STD D7H, D6R II D6R III 7 D6H, D6G2 XL 7SU D6M D6T, 6S 6 D6G2 LGP D6N, D6R XL 6SU D6R LGP 7S LGP D6H II D7R, D7R XR 57H 7S 6A D5H, D6H XL 56H 7A D6H XR D5H XL D7R LGP D7G, D5E, 7U