6I-2505: Filtros de aire del motor
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    6I-2505: Engine Air Filters

    Número de pieza: 6I-2505
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Standard Efficiency Engine Air Filter - Primary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Quick serviceability
    • Improved contamination control holds particulates during filter change

    Advertencia: This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    • Primario en comparación con secundario: Primario
    • Tipo de sello: Sello radial
    earthmoving compactor
    826G II 815F II 826G 825G II 816F 816F II 825G 836 826C 815F 825C

    wheel-type loader
    966G II 972G II 990 II 990H 988F 994 980F 994D 980G II 980G 980C 988B 988F II 992D 990

    challenger
    85C 95E 85E 85D

    engine - generator set
    3412C 3408C 3412 G3406 G3412 3408B 3408

    off-highway truck
    775D 771D 773E 775E 769D 773D 769C 773B 771C 772B 768C 775B

    track-type loader
    973C

    engine - industrial
    C-12 3408 3412 3176B G3406 SUF557 C11 SBF214 C-10 C13 C27 G3408 G3412 3412E 3408B 3412C 3176C 3196

    road reclaimer
    RM-350B SM-350 SS-250 RR-250 SS-250B RM-350 RR-250B RM-250C

    motor grader
    14M-3 16M3 18M3

    wheel dozer
    834B 824C 824G 814F 844H 844 814F II 824G II

    pipelayer
    587R PL83 583R 583T 587T PL87

    excavator
    245B 5110B

    wheel tractor-scraper
    657E 657B 651E 657

    track-type tractor
    D8R D11N 11 D8N D10T 11U D10N D10R D8T D8R II D10T2 11SU

    load, haul, dump
    R1300 R1600 R1700 II