1R-0722: Filtro de Aceite Hidráulico
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    1R-0722: Hydraulic & Transmission Filters

    Número de pieza: 1R-0722
    Marca: Cat
    Obteniendo precio...

    Standard Efficiency Hydraulic/Transmission Filter

    Smart Cat® equipment owners protect their machinery – and livelihood – when they choose genuine Cat filtration products.

    Cat Standard Efficiency Hydraulic and Transmission Filters are designed to maintain system cleanliness and integrity in most normal and light duty applications. Your first defense against component wear due to oil contamination, Cat Filters deliver quality, consistency and on-machine performance, resulting in superior filtration. Transmission-specific filters are designed to hold more contaminants and offer longer service intervals in these systems, so using the correct filter at appropriate maintenance intervals is critical.

    Ensuring proper lubrication of your equipment’s hydraulic and transmission systems reduces repair costs and increases uptime for your income-generating iron, which is why choosing Cat Filters is a good business decision. Cat maintenance products are designed by the same company that manufactures your machinery, so you can count on our filter elements to deliver superior fit and performance every time.

    If you’re not using Cat Filters, it’s easy to replace your will-fit filters with genuine Cat Elements. Make the switch by contacting your local Caterpillar dealer or searching by part number at catfiltercrossreference.com.

    Attributes:
    • Designed by Caterpillar to be an integrated component of your hydraulic system
    • Only available from Caterpillar
    • No one knows Cat Hydraulic Systems better than Caterpillar
    • Cat Filters perform better than will-fitters – see the test results

    Advertencia: This product can expose you to chemicals including Benzophenone, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    cargadores subterráneos para minería
    R2900

    earthmoving compactor
    826H 815F 825G 825H 816F II 815F II 815B 816F 825G II 826G 826G II

    motor grader
    12H ES 120H NA 135H 140H NA 143H 16H NA 160H 163H NA 12H NA 120H ES 12H 160H NA 120H 160H ES 24H 140H ES 140H 14H NA 135H NA

    wheel-type loader
    966F 938F 970F 918F 928F 938G 980F 938G II 924F 950F II 960F 980G 950F 936F 966F II

    wheel-type skidder
    545 535B 525B 525 515

    off-highway truck
    793 793B 789D 793C 789C 789B

    wheel dozer
    814F 824H 824G II 814F II 824G

    excavator
    5230

    integrated toolcarrier
    IT38G II IT18F IT28F IT24F IT38G IT38F

    pipelayer
    583T PL83

    track-type loader
    963C 963B 953C 973C

    track-type tractor
    7SU 7S 57H 7U 7A D9R 7 D7H D7G