450-4949: GRUPO DE LUZ: SEÑAL
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    450-4949: GRUPO DE LUZ: SEÑAL

    Número de pieza: 450-4949
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 7.43
    • Ancho (pulg): 5.5
    • Color del lente: Red, amber
    • Tipo de conector: 4 pin
    • Tipo de montaje: Surface
    off highway trucks
    797F, 770GOEM, 773E2LRC, 772GLRC

    wheel tractor scrapers
    637KLRC

    off-highway truck
    770G, 777G, 772G, 773E, 775G LRC 777E, 793F OEM 773G LRC 775G OEM 793F, 785G, 777D, 793F XQ 793D, 785C, 785D, 789D, 777B, 773G OEM 795F AC 795F XQ 797F, 775G, 773G, 772G OEM 770G OEM 793F CMD

    wheel tractor-scraper
    627K, 657G, 621K, 627K LRC 637K, 631K, 623K LRC

    oem solutions
    CAT WDS