456-0644: GRUPO DE LÁMPARA BÁSICA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    456-0644: Lamp Assembly-Basic

    Número de pieza: 456-0644
    Marca: Cat
    Obteniendo precio...

    Cat® Basic Lamp Assembly (Amber)

    Description:
    Cat work lights help turn night into day and increase productivity of both machines and operators. Cat lamp assemblies indicate the diesel exhaust fluid purge cycle operation to the operator.

    Attributes:
    • Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    • Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines
    • 12 and 24 volts
    • Amber lens
    • DT connector
    • Indicator light to ensure operator does regular diesel exhaust fluid purge
    • Enhanced visibility in daylight conditions
    • Easy installation

    Applications:
    Widely used across Cat product lines wherever dependable lighting is essential. Designed for use in extremely tough conditions.

    Advertencia: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Color del lente: Amber
    • Diámetro (pulg): 1.06
    • Longitud del cable (pulg): 12.69
    • Longitud total (pulg): 13.32
    • Tipo de lentes: Unfilled Polycarbonate
    mototraíllas
    627K

    wheel-type loader
    972M XE 972M 950M 966M XE 982M 962M 980L 980M 966M 950M Z 962M Z

    off-highway truck
    772G 770G 772G OEM 770G OEM

    pipelayer
    PL61

    cargadores de ruedas
    980M 950M 962M

    track-type loader
    963K 953K

    articulated dump truck
    740 730 735 740 GC 745

    wheel tractor-scraper
    621K OEM 621K 623K 631K

    track-type tractor
    D6K2 XL D6K2 D6K2 LGP