457-6743: Luz delantera o señal de giro
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    457-6743: Headlight/Turn Light

    Número de pieza: 457-6743
    Marca: Cat
    Obteniendo precio...

    9-32-Volt Combination LED Headlight/Turn Signal, Right Side Machine

    Description:
    Cat® combination LED headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray resistant design make this an excellent choice for your machine.

    Attributes:
    • Combination LED headlight/turnlight, Right side machine mount, right side traffic
    • 9-32V
    • ECE approved

    Applications:
    • High-vibration applications

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 7.95
    • Ancho (pulg): 6.34
    • Descripción del material: Heat Treated Aluminum Casting (Body)
    • Longitud (pulg): 9.17
    • Tipo de lentes: Unfilled Polycarbonate
    • Tipo de luz: LED
    wheel-type loader
    972M, 966L, 972M XE 980M, 966M, 962M, 950M, 982M, 950L, 972L, 966M XE 980L, 962L, 962

    wheel loaders
    980M