466-2421: luz de trabajo LED
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    466-2421: LED Work Light

    Número de pieza: 466-2421
    Marca: Cat
    Obteniendo precio...

    Round LED Work Light

    Description:
    Whether your day starts before the sun comes up or your crews don’t stop until the job is done, Cat® LED work lights are there to illuminate your workspace. The extra-bright LEDs enhance visibility, increasing operator safety and productivity, while keeping costs low with low power consumption and a long life of over 40,000 hours.
    These lights are the contractor and operator’s first choice because of their versatility and extreme durability. With a waterproof design, LED work lights contain no bulbs and offer high vibration resistance, making them ideal for nearly any working condition and a wide range of applications.
    For durable, cost-effective bright lighting, your crews can depend on Premium Cat Work Lights to work on their schedule.
    Attributes:
    • 1000 Lumens
    • Flood
    • Vertical/Suspended mounting
    • 0-90 degree mounting bracket
    • 9-32V
    • Integral DT connector
    • 3" round
    Applications:
    • High-vibration applications
    • Fits Cat and non Cat machines

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    cold planer
    PM312, PM310, PM313

    wheel-type loader
    972M XE 972L, 962M Z 966M XE 972M, 966M, 962M, 966L, 950M, 950M Z 962 950L

    wheel loaders
    950M, 966M, 980L, 980M, 962M, 982M, 972M, 950L, 962L, 966MXE, 962MZ, 972MXE, 950MZ

    cold planers
    PM310, PM313-02 PM312-02 PM310-02