451-2763: SELLO: FA PLANO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    451-2763: SEAL-FLAT FA

    Número de pieza: 451-2763
    Marca: Cat
    Obteniendo precio...

    Flat Face Seal

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura de sección transversal (pulg): 0,11
    • Ancho de sección transversal (pulg): 0,06
    • Diámetro interno (pulg): 0,73
    • Material: Caucho
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    earthmoving compactor
    816K, 826K, 815K, 825K, 836K

    multi-processor-wt
    MP318

    wheel-type loader
    966G, 990K, 950K, 972G, 992K, 962M, 988K XE 950M, 988K, 966F, 994K, 966K, 980K, 962K, 986K, 966F II 972K, 988 XE 966E, 966D, 966K XE

    off highway trucks
    793F, 785G, 795FXQ

    wheel dozer
    854K, 824K, 844K, 8A4K 834K, 814K

    off-highway truck
    795F XQ 793F XQ 789D, 797F, 795F AC 793F CMD 793F, 793F OEM

    excavator
    320D FM

    drill
    MD6250, MD6310

    wheel tractor-scraper
    621K, 621K OEM 637K, 623K LRC 631K, 627K LRC

    work tool
    MP332 MB250 MP324, MP365 MB200 MP345

    large mining products
    6020B