128-2686: Filtro de aire del motor
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    128-2686: Engine Air Filter

    Número de pieza: 128-2686
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Ultra High Efficiency Engine Air Filter - Primary

      

                                        
    It pays to choose genuine Cat Filters to protect the iron that generates your income.
    Cat Ultra High Efficiency Engine Air filters are designed to meet the need for a greater level of filtration and dirt-holding capacity. Built to meticulous specs, Cat UHE Filters deliver higher initial and overall efficiency for improved engine protection. Featuring a unique filtration surface that extends filter life up to six times that of standard filters, UHE filter elements contribute to greater uptime and longer machine life by reducing the amount of contaminants that reach your engine.
    Designed to work specifically with Cat equipment, these air filters are effective in any operating environment, and are strongly recommended when extremely fine dust or soot make up a high percentage of the contaminants in the air. Fine particles immediately cake on the surface, increasing filtration and rapidly providing protection for your vital component systems.
    Choosing Cat Engine Air Filters is good for your equipment, good for the environment and good for your bottom line.
    Attributes:
    •Lasts up to six times longer than standard filters
    • Extremely effective in fine dust and soot
    • Less restriction and higher air flow allows the engine to breathe better

    Advertencia: This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Ultraeficiencia
    • Primario en comparación con secundario: Primario
    • Tipo de sello: Sello radial
    wheel-type loader
    938G 950E 962G 950G 950B 950B/950E 950F II

    excavator
    322C 325B L 320D 323D S 323D LN 323D L 320D LN 320D L 323D2 L 320D2 L 320D2 320D2 FM 322B L 322C FM 323D 320D FM 322B LN 325B LN 323D2 323D SA

    integrated toolcarrier
    IT62G IT38G

    track-type tractor
    D6G2 LGP D6G2 XL