151-2409: Separador de agua del combustible
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    151-2409: Fuel Water Separator

    Número de pieza: 151-2409
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Standard Efficiency Fuel Water Separator

    Cat® Standard Efficiency Fuel Water Separators are designed to eliminate 100% free water and 90% emulsified water, along with smaller contaminates, while also helping extend the life of your fuel filter and fuel injectors.

    Designed and built specifically for Cat equipment, our fuel water separators extend the life of your secondary filter and precision fuel system components.

    Choosing genuine Cat filters is the best choice for protecting your Cat equipment.

    Attributes:
    • Designed by Caterpillar to be an integrated component of your critical fuel system
    • Only available from Caterpillar
    • No one knows Cat Fuel Systems better than Caterpillar
    • Cat Filters perform better than will-fitters - see the test results

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    engineer support tractor
    DEUCE 30/30

    forest products
    543 539 580 550 554 570 533

    challenger
    45 55 35

    wheel-type loader
    950G 962G 938G 924F 910G 908 910 910G II 928G 910F

    wheeled excavator
    M320 M318

    paving compactor
    CB-335D CS-573D CP-533D CB-334D CS-531D CS-563D CS-583D CP-563D CS-533D

    track-type skidder
    527

    asphalt paver
    AP-655C AP-1055B BG-260D BG-240C AP-1055D BG-2255C AP-650B AP-1000D AP-1000B BG-260C BG-2455C AP-1050B BG-2455D BG-225C BG-245C AP-900B

    integrated toolcarrier
    IT62G IT24F IT38G IT28G

    manipulador telescópico
    TH63 TH82 TH62 TH355B TH83 TH360B TH103 TH460B TH350B