1R-0753: Filtro de combustible
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    1R-0753: Fuel Filter

    Número de pieza: 1R-0753
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advanced Efficiency Fuel Filter

    Cat® Advanced Efficiency Fuel Filters are designed to remove the small contaminants that cause the most harm. All fuel filters remove some abrasive particles, but many competitive filters are not effective at capturing and retaining the particles that are most damaging to sensitive fuel system components. Caterpillar testing proves Cat fuel filters provide superior protection. See the test results

    Every Cat machine performs better with genuine Cat parts. Not only do our filters improve performance, they also protect vital components leading to longer life and higher resale value. For additional protection, advanced efficiency fuel filters can be used in place of standard efficiency elements.

    Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

    Designed to work specifically with your Cat machines, our filters protect your fuel system – and your bottom line.

    Attributes:
    • Unique filter media provides unsurpassed protection
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia avanzada
    forest products
    TK380 TK381 533 TK371 TK370 543 539

    motor grader
    120H ES 120H NA 135H NA 120H 135H

    challenger
    35 45 55

    wheel-type loader
    962G 950G 950F II 938G 938F 960F 950F 928G

    wheeled excavator
    M325B

    paving compactor
    CP-563C CB-634C CS-583C CS-531D CS-531C CS-573C CS-533C CP-533C CP-563D CS-533D CS-563C CS-563D CP-563 CS-573D CS-573 CS-583D CS-583 CP-533D CB-634D CS-563

    backhoe loader
    446B 446D

    asphalt paver
    BG-245C AP-1000B BG-2455C AP-1055B BG-260C AP-1050B BG-240C AP-900B

    excavator
    320-A 322-A N 322C FM 320-A N 325B 322-A LN 320B L 325B L 322N 320B 322C 322B 320-A S 322B L 320B N 322 LN 325-A FM L 325B LN 320-A L 325-A 320 L 322B LN 322 L 320B S 322-A L 320N

    integrated toolcarrier
    IT38F IT38G IT28G IT62G

    engine - industrial
    3116

    track-type loader
    953C 963B 963C

    track-type tractor
    D5M D6M