423-8525: Separador de agua del combustible
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    423-8525: Fuel Water Separator

    Número de pieza: 423-8525
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advanced Efficiency Fuel Water Separator

    Cat® Advanced Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% emulsified water along with smaller contaminates while helping extend the life of your fuel filter and sophisticated fuel injectors. See test results.

    Injector erosion causes loss of power and increased fuel burn, which is why it's critical to protect your injectors by choosing longer-lasting Cat Fuel Water Separators. Manufactured in our own facilities, we control the quality of the parts you need to keep your equipment performing at optimum levels.

    This results in more uptime and lower repair costs for your business.

    Attributes:
    • Unique filter media provides unsurpassed protection.
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    motor grader
    120K 140K 12K 160K

    wheel-type loader
    990K 924GZ 938G II 928H 924G 990H 966H 992K 938H 980H

    engine - generator set
    XQP300 C9

    off-highway truck
    777F

    wheel dozer
    854K 844K 844H

    excavator
    320D 320D L

    integrated toolcarrier
    IT38H IT38G II

    marine products
    C7.1

    track-type loader
    963D

    track-type tractor
    D6N LGP D6N XL D6N