9R-9409: Sello rectangular
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9R-9409: Rectangular Seal

    Número de pieza: 9R-9409
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Rectangular Seal

    Description:
    Rectangular Seals are circular seals with a rectangular cross-section to prevent leakage and contamination. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our seals are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Rectangular seals are used in a wide variety of sealing applications throughout Cat® machines and engines.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura de sección transversal (pulg): 0,14
    • Ancho de sección transversal (pulg): 0,14
    • Diámetro interno (pulg): 7,47
    • Material: Caucho
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    backhoe loader
    442D 436C 430D 426C 416C 438C 426B 428D 436B 424D 432D 438B 428C 438D 428B 416D 420D 416B