281-8261: Manguito de brida
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    281-8261: Manguito de brida

    Número de pieza: 281-8261
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Manguitos de bridas del múltiple de escape

    Descripción:

    • Los manguitos del múltiple de escape se insertan en los orificios de escape para sellar la culata de cilindro.


    Atributos:

    • Las piezas Cat® se fabrican de acuerdo con especificaciones precisas y con el objetivo de aumentar la durabilidad, la confiabilidad y la productividad mientras se reduce el impacto ambiental.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Acero inoxidable
    engineer support tractor
    C18

    wheel-type loader
    924K 988H 930M 986H 924H 962H 988K 980H 980G 986K 988K XE 908M OEM 928G 938G II 924GZ 908H 930K 966H 950K OEM

    challenger
    MTC755 MTC765 MT755 MTC745 MT765 MT735 MT745 MTC735

    engine - generator set
    C18 C15 G3532 C18 I6 C18 GEN SE

    wheel-type skidder
    535C

    off-highway truck
    772 777F 772G OEM 772G 770G OEM 770 770G 773GC 785G

    track-type loader
    963D

    engine - industrial
    C18 C15

    articulated dump truck
    725C 735B 730C OEM 740 735C 740C 745 735B OEM 740B 735C OEM 745C OEM 730C2 735 725C2 745C 740 GC 735 OEM 725C OEM

    mini hydraulic excavator
    307E 307E2

    road reclaimer
    RM500B RM-500

    motor grader
    24M 120K 2

    material handler
    MH3295

    wheeled excavator
    M315D M322F M318F OEM M320F M316D M322D

    paving compactor
    CS-563E CS-433E CS-64

    underground articulated truck
    AD55 AD45B

    drill
    MD6200

    excavator
    374D 320D2 318E 323D2 374D L 316F 390F L OEM 313D2 385C L 390F 330D2 390D L 365C 318D2 340F 330F 385C 336D2 323E 349D2 315D L 328D LCR 336FMHPU 374F 374F L 326 320E 336F 324D 323D 325D L 320D 336E L 323F OEM 319D LN 316E L OEM 320D2 L 313F 390D 390F MHPU 336D 352F 349F 329E 345C L 390F L 323 326D2 385C FS 329F L 314E CR 336 312D2 GC 323D LN 320D2L OEM 312D L 374F MHPU 365C L 324E L OEM 320D RR 326F L OEM 349E MH 365C L MH 336E MHPU 340D 336D2L OEM 330D L 308E2 335F 312E 374F OEM 315F 349D2 L 420F2 323D L M317D 320C 312C L 336D L 385C L MH 314D CR 349D L 330D LN 324D LN 329E L OEM

    wheel tractor-scraper
    657G 631E 631G 627G 637K 637D 621G 621E 621F 657E 627H 621H 623F 637G 613C II 651B 633E II 627F 631K 615C II 623B 631D 637E 623E 621B 657B 623G 627E 633D 623H

    earthmoving compactor
    826K 836K 825K 826H 836H 825H 826C 825C

    engine - truck
    C11 C15 3406E C18 C16 C-16 C-15

    petroleum products
    C18 TH35-E81 CX38-P892 CX31-C18I C15 CX35-C18I CX31-P600 CX35-P800 TH35-C15T CX38-P800

    cold planer
    PM825 PM820 PM-201 PM822 PM622 PM-200 PM620

    track-type skidder
    527 OEM 527

    backhoe loader
    416E III 416F 450F OEM 420D 416E 416F2

    skid steer loader
    289C 287D 299C 297C 287B 259D 277C

    wheel dozer
    834K 824H 824K 824C 834H

    asphalt paver
    AP355F

    pipelayer
    PL87 PL72 PL83 583T 587T

    track-type tractor
    D8T D8R D9T D5G LGP

    expanded mining products
    6015 FS MD6290 6015B 6020B 6015

    load, haul, dump
    R2900

    oem solutions
    C18 CX35 C15 C11