217-0751: COJINETE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    217-0751: COJINETE

    Número de pieza: 217-0751
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel backed aluminum
    • Diámetro exterior (pulg): 3.59
    • Diámetro interno (pulg): 3.35
    • Longitud (pulg): 1.42
    earthmoving compactor
    836G 825C 826K 826G II 825H 836K 825K 826H 826G 825G II 826C 836H

    engineer support tractor
    C18

    generator
    SR5 SR4 WEG XQP500

    wheel-type loader
    980G II 980H 990K 993K 980G 988K 992K 988G 986H 988H 986K 988K XE 990H

    challenger
    MT835 MTC845 MTC865 MTC855 MT845 MTC835 MT855 MT865

    engine - truck
    C15 3406E C-15 C18 C-18 C-16 C16

    petroleum products
    C32 C15 TH48-E80 TH48-E70 CX35-P800 CX38-P800 CX38-P892 C27 TH48 C-15 C18 TH35-C15T CX35-C18I TH35-E81 CX31-C15I CX31-P600 CX31-C18I TH35-C15I

    engine - generator set
    C32 C18 3456 C15 C27 3406E C9 C15 I6 C18 GEN SE PM3456 C18 I6

    off-highway truck
    777B 770G 777D 775G OEM 772G 777G 777E 777F 777C 770 773GC 775G LRC 772G OEM 775G 773G LRC 773G 775F 773F 773G OEM 770G OEM 772

    engine - industrial
    C15 3456 C18 C27 C32 C-15 3406E C-16

    articulated dump truck
    740 GC 740B 745C 740 745 740C 735 735C 735B D400E II D350E II 735 OEM

    road reclaimer
    RM500B RM-500

    cold planer
    PM620 PM622 PM-200 PM825 PM820 PM822 PM-201

    motor grader
    24 24M

    material handler
    MH3295

    wheel dozer
    854K 824G II 834G 824K 834K 824G 824C 844K 824H 834H 844H

    underground articulated truck
    AD60 AD30 AD55 AD55B AD45B

    pipelayer
    PL83 587T PL87 583T

    drill
    MD6200 MD6250 MD6310

    excavator
    390F 374D L 390D L 390F L 365C L 365C L MH 385C 5090B 365C 385C L 385C L MH 385C FS 374F L 385B 390D 374F

    marine products
    C18 C32 3406E C15

    wheel tractor-scraper
    631K 623B 621B 623F 657E 627G 657G 621G 637E 623G 657B 637K 627E 651B 631E 637D 621E 657 637G 621F 631G 623E 627F 633D 633E II 631D

    track-type tractor
    D10R D10N D11R D8T D11T D10T2 D8R D8R II D9T D8N D10T

    expanded mining products
    6015B 6030 6018 6040 6020B 6015 FS 6040 FS MD6290 6015

    load, haul, dump
    R3000H R2900G R2900