276-0489: Guantes sin dedos: XL
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    276-0489: Fingerless Gloves - XL

    Número de pieza: 276-0489
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Airprene Fingerless Gloves (XL)

    Description:
    Cat gloves come in various sizes to provide user comfort and are designed to protect the wearer from specific hazards. Cat fingerless gloves allow full fingertip access and protect against general hazards provided by industrial workplaces.

    Attributes:
    • Extra large sized fingerless gloves
    • Snug, comfort fit with palm padding of 3 mm shock absorbing gel
    • Spandex top material resists snags while synthetic leather palm provides grip
    • Machine washable, air dry

    Application:
    Cat fingerless gloves allow full fingertip access and protect against general hazards provided by industrial workplaces.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho total (pulg): 4
    • Color estándar: Negro
    • Intervalo de tamaño: extragrande
    • Longitud total (pulg): 7
    En este momento, no tenemos la información del modelo del equipo para esta pieza.