377-5757: Guantes con palma (L)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    377-5757: Palm Gloves - L

    Número de pieza: 377-5757
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Fingerless Palm Gloves (L)

    Description:
    Cat gloves come in various sizes to provide user comfort and are designed to protect the wearer from specific hazards. Cat fingerless gloves allow full fingertip access and protect against general hazards provided by industrial workplaces.

    Attributes:
    • Large sized fingerless gloves
    • Reversed pigskin leather palm
    • Comfort with the protection of palm and wrist
    • Double stitched, breathable, and adjustable wrist strap

    Application:
    Cat fingerless gloves allow full fingertip access and protect against general hazards provided by industrial workplaces.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Color estándar: Negro
    • Descripción del material: Cuero
    • Intervalo de tamaño: grande
    En este momento, no tenemos la información del modelo del equipo para esta pieza.