237-4332: Conjunto de cubierta
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    237-4332: Cover Assembly

    Número de pieza: 237-4332
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Sound Panel Cover Assembly (Front Housing)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the engine enclosure of Cat heavy equipment.

    Attributes:
    • Cover assembly includes spacers and insulation
    • Color: gray-black
    • Designed for use in engine enclosure
    • Molded composite sound suppression component for the engine front housing
    • Fuel, oil and water resistant
    • Thermal and vibration resistance

    Applications:
    Cat sound suppression components are used in Cat heavy-duty equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 3,7
    • Ancho total (pulg): 23,5
    • Longitud total (pulg): 29,9
    material handler
    MH3295

    engine - generator set
    C15 C15 I6 C18

    petroleum products
    CX35-P800 C15

    excavator
    390D 374D L 390F 385C 374F L 365C 385C L MH 385C FS 385C L 365C L MH 390F L 390D L 365C L 374F

    engine - industrial
    C18

    track-type tractor
    D8T