511-0821: Conjunto de motor del limpiaparabrisas
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    511-0821: Wiper Motor Assembly

    Número de pieza: 511-0821
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Windshield Wiper Motor Assembly (24 V) (Door) (RH)

    Description:
    Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

    Attributes:
    • 105 degree sweep
    • Includes seal plug, receptacle assembly, connector pins, cap, lock washer, and nut
    • Operating current @ max load: 2 A
    • Max stall current @ high speed: 5 A

    Application:
    Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 3,5
    • Ancho total (pulg): 8,8
    • Longitud total (pulg): 4,2
    • Notas: 2 velocidades
    • Tipo de conector: DT de 6 clavijas
    track-type tractor
    D6T LGP D6T LGPPAT D5R2 D8T D6N D6T D6T XW D6R D6T XL PAT D8R D6R LGP D6T XL D6R XL D6T XW PAT