096-5516: ANILLO DE RESORTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    096-5516: Ring-Retaining

    Número de pieza: 096-5516
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Retaining Ring (External)

    Description:
    Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.

    Attributes:
    • Material: Steel
    • Type: External axial
    • Free diameter: 50.8 mm (2 in)
    • Shaft diameter: 55 mm (2.17 in)
    • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements

    Application:
    Consult your owner’s manual or contact your local Cat dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel
    • Grosor (pulg): 0.08
    wheel-type loader
    966M XE 972M XE 914G 910K 914K 910G 914M 914G2 910M 918M 966K XE

    petroleum products
    CX35-C18I CX31-P600 CX35-P800 CX31-C9I CX31-C13I CX31-C15I CX31-C11I

    track-type loader
    933C

    mini hydraulic excavator
    301.8 301.5 301.6 302.5

    work tool
    HM315 HM312

    cold planer
    PM312 PM310 PM313

    motor grader
    24

    forest products
    2670C 553C 539 2470C 563C 573C 563D 2670D 2570C 573D 2570D

    material handler
    MH3024 MH3026

    wheeled excavator
    M320 M318 M312 M322C M315C M318C M318C MH M322F M316C M313C M315

    backhoe loader
    428F2 416E 426 F2 432E 416F 420E 442E 427F2 428E 430F 422E 432F 434F2 422F2 430E 444F 444F2 434F 414E 434E 420F 432F2 422F 444E 428F

    skid steer loader
    277C 287C 262C 297C 272C 256C

    integrated toolcarrier
    IT14G IT14G2

    excavator
    349D L 349F L 326F 330D2 385B 345D L 385C L 349E L 349E L VG 385C 349D2 345D L VG 345D 330F 349F LXE 320D2 FM 385C FS 320D L 323F SA 349E 352F XE VG 352F-VG 349 352 349F 323F OEM 323F 349D2 L 390D L 352F 349E L HVG 335F 538 326D2 352FMHPU 352F OEM 5090B 390D 349D 374F E450 385C L MH 325F 320C

    drill
    MD6250 MD6310

    pipelayer
    583T PL83

    track-type tractor
    D10N D3C III D8T D6 XE D8R II D9T D6 D10R D11T D8R D10T

    oem solutions
    CX31 CX35