153-5043: MANGUITO DM
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    153-5043: Sleeve-Bulk Electrical

    Número de pieza: 153-5043
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Bulk Insulating Sleeve (Electrical)

    Description:
    Insulating sleeves used as needed to protect wiring harnesses and cables from heat generated during engine operation.

    Attributes:
    • Material: Braided fiberglass with plastic coating
    • Bulk unit of measure: DM
    • Color: Yellow
    • RoHS compliant

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Color estándar: Yellow
    • Descripción del material: Braided fiberglass
    • Diámetro interno (pulg): 0.21
    wheel-type loader
    962G II 950K 938G II 994H 950M 938M 990K 950H 930K 972M XE 972K 924K 980K 962M 993K 962 966K XE 982M 966M 930M 938K 972M 980M 950G II 966M XE 994K 962H 966K 992K 962K 924G 950M Z 924GZ 938H 980K HLG 962M Z 980G 926M

    challenger
    MTC735 MT745 MT735 MT765 MTC765 MTC755 MTC745 MT755

    engine - generator set
    3512B 3516 3508 3516B 3126B 3512

    off-highway truck
    770G 772G 775G OEM 775G 777G 770G OEM 773G OEM 775G LRC 773G 772G OEM 773G LRC

    engine - machine
    C-9

    track-type loader
    973C 953C 963C

    engine - industrial
    C-9 3512B C15 C7 3126B C27 C32 C9.3 C13 C18 C9 3516B 3512C 3508B SPP101

    combine
    460 470 465

    motor grader
    12M 2 12H 120M 120H 16M 12M 3 140M 2 140M 120M 2 14M 12M 3 AWD 160M 24M 135H 140M 3 AWD 24 140M 3 16M3 160M 3 18M3 160M 2 14M3 12M 160M 3 AWD 14L 14M-3

    paving compactor
    CS-56B CP-56B

    excavator
    330C 325C L 330C MH 325C 325C FM 330C L 330C FM 322C FM 322C 320D3

    drill
    MD6250 MD6310

    wheel tractor-scraper
    637D 637G 627G

    manipulador telescópico
    TH350B TH360B TH460B TH355B

    earthmoving compactor
    815K 816K 825K 826K

    engine - truck
    C7 C9

    petroleum products
    CX35-P800 C9 CX31-C13I CX38-P892 3126B C7 C27 C32 TH35-E81 CX31-C18I C11 C15 CX35-C18I CX31-C9I CX31-P600 CX38-P800

    forest products
    TK722 TK711 TK732 TK751 TK721 322C 580B TK741 TK752 570B

    wheel dozer
    824K 844K 854K

    asphalt paver
    AP-655D AP-1000E BG655D BG1000E BG600D AP-600D

    pipelayer
    PL87 PL72 561N PL83

    integrated toolcarrier
    IT38G II IT62G II

    marine products
    3508 C18 3512C 3516B 3126B 3512B 3516C 3508B C7 C9 C32

    track-type tractor
    D6T LGP D6T XW D6R II D6N LGP D10T2 D6N D7R LGP D5N D6T XL D9T D5R XL D7E D5G D11T D6T XW PAT D6T XL PAT D8T D6N XL D7R D6T LGPPAT D10T D4G D3G D6R D5R LGP D7E LGP D7R XR

    expanded mining products
    6015B MD6540C

    load, haul, dump
    R1600G