156-0149: ANILLO DE RETENCIÓN
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    156-0149: Ring-Retaining

    Número de pieza: 156-0149
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Retaining Ring (Internal)

    Description:
    Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity.

    Attributes:
    • Material: Steel
    • Type: Internal axial
    • Free Diameter: 47.5 mm (1.87 in)
    • Shaft internal diameter: 44 mm (1.73 in)
    • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements

    Application:
    Consult your owner’s manual or contact your local Cat dealer for more information.

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel
    • Grosor (pulg): 0.07
    wheel-type loader
    962H 950H

    paving compactor
    CP-573E CP-533D CS-533D CP-563E CS-563D CS-583D CS-583C CP-533C CS-573E CS-64 CS-531D CS-563E CS-563C CS-583E CP-54B CS-56 CS-74 CP-563D CS-573D CP-64 CP-56 CS-54B CS-533C CP-563C CB-214C CP-74 CS-573C CB-224C