262-0284: Anillo, retención
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    262-0284: Ring-Retaining

    Número de pieza: 262-0284
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Retaining Rings

    Description:
    Cat® Retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.

    Attributes:
    • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant

    Application:
    • Assembled to a shaft or housing groove to retain a component or assembly.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: anillo de retención de acero
    • Notas: Diámetro libre: 10,16; pared radial: 0,76; altura de saliente: 0; ancho de ranura: 0,74; diámetro de ranura: 10,08, diámetro de caja: 9,5
    • Orificios cruzados: No
    earthmoving compactor
    816F II 815F II

    challenger
    MTC745 MTC765 MT745 MT735 MTC755 MT765 MTC735 MT755

    wheel-type loader
    962H 950H

    engine - generator set
    C9 XQP300 C9 GEN SET

    engine - truck
    C9 C7 3126E C-9

    petroleum products
    TH31-E61 C9 CX31-P600 TH31-C9P TH31-C9I CX31-C9I C7

    wheel-type skidder
    535C 525C 545C

    engine - machine
    C-9

    engine - industrial
    C-9 C7 C9

    track-type loader
    973D 973C

    forest products
    584 584HD 532 2391 521B 2390 541 2 2290 573 522 552 586C 551 511 521 552 2 541 2590 2491 522B

    motor grader
    160M 160K 120K 12K 140M 2 140K 2 120K 2 140K 140M 12M 160M 2 14L

    material handler
    M325D MH M325D L MH

    wheel dozer
    814F II

    asphalt paver
    BG-2455D AP-1055D AP-1000D BG-260D

    integrated toolcarrier
    IT62H

    excavator
    325D L 328D LCR 330C 336D L 324D LN 336D2 L XE 330D L 336D LN 336D2 L 329D L 324D FM 340D2 L 330C L 330D 325D 336D2 324D 324D L 340D L 330C LN 325D FM 329D LN 325D MH 330D FM 329D 336D2 XE 330D MH 326D L M325D L MH 330D LN M325D MH 336D 324D FM LL 336D2 GC 325D FM LL

    marine products
    C9

    wheel tractor-scraper
    637E 637D 637G 627G

    expanded mining products
    MD5075

    track-type tractor
    D6T D6R II D6R III D7R LGP D7R XR D6R XL D6R STD D6R D6R LGP D7R