349-9657: EMPAQUETADURA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    349-9657: EMPAQUETADURA

    Número de pieza: 349-9657
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0.04
    • Ancho (pulg): 3.4
    • Grosor (pulg): 0.01
    • Longitud (pulg): 3.86
    cold planer
    PM313 PM312 PM310

    forest products
    584 584HD

    motor grader
    12M 2 160M 2 140M 3 AWD 140 12M 3 AWD 160M 3 AWD 140M 2 160M 3 140M 3 12M 3

    wheel-type loader
    966M 972M 972K 966M XE 980M 966K 972M XE 966K XE

    excavator
    336F L 336E 336E L 336E LNH 336F 340F L UHD 336F LNXE 336E HVG 336F LN 336E H 340F L LRE 336F L XE 336F XE 336FMHPU 336E LN 568 FM 340F 568 FM LL 336E LH 336F LN XE

    pipelayer
    PL72

    track-type loader
    973

    articulated dump truck
    725C2 725C

    wheel tractor-scraper
    637K 627K 627H

    track-type tractor
    D6T XW D6T LGP D6T XL D6T D6T XL PAT D6T LGPPAT D7E D7E LGP D6T XW PAT