216-2211: Ressort de boulon en T
+ / - Survolez l'image pour zoomer
Autres vues

    216-2211: Ressort de boulon en T

    Numéro de pièce : 216-2211
    Marque: Cat
    Récupération de prix.....

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    Avertissement: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITÉS :
    • Impériales
    • Métriques
    • Diamètre d'utilisation (in): 6 5/16 - 6 5/8
    • Type de collier de flexible: Ressort de boulon en T
    wheel tractor-scraper
    637E, 623B, 657, 623G, 633E II 621K OEM 631E, 637D, 657B, 621E, 623K, 627F, 657E, 637G, 621H, 621G, 623H, 627K, 621K, 627G, 631D

    engine - generator set
    3516C, 3516B, 3516CHD, 3516E, 3512C, C32

    forest products
    2670D, 573D, 563D, 2570D

    expanded mining products
    MD6540C

    track type tractors
    D11R, D6K2LGP, D6K2XL

    articulated trucks
    740CEJ, 730C2EJ, 730C2, 745C, 730DEJ, 735D, 735C, 730CEJ, 730D, 740DEJ

    off-highway truck
    797B, 793D, 777F, 785D, MT4400D AC 793C, 785G, 773F, 789D, 775F

    track-type tractor
    D6K2, D6N LGP D6K2 LGP D6K2 XL D11N, D11R, D6N XL

    petroleum products
    3512C, TH48-E70 CX48-P2300 3516C, CX35-P800 TH48-E80

    track-type loader
    963D

    3500
    3516C, 3516B, 3516CHD, 3516E, 3512C, C32

    wheel tractor scrapers
    633D, 627H, 621F, 621H, 631G, 621G, 623E, 621B, 639D, 627G, 627E, 637DPP

    motor grader
    12M 3 140M 2 14L 120M, 160M, 160M 2 140M 3 AWD 120H, 140M 3 14M, 160M 3 AWD 12M, 135H, 12M 2 12M 3 AWD 12H, 120M 2 14M-3 140M, 16M, 160M 3 14M3

    wheel-type loader
    988K XE 988K, 994H, 994F, 994D, 993K, 994K, 938H, 986K, 988 XE

    engine - industrial
    SPF343C 3516B, C27, 3516C, 3512B, 3508C, C32, 3512C

    track loaders
    953D

    compactors
    815K, 815KLRC, 816K

    articulated dump truck
    740 GC 740C 745 730C, 740, 730C2 EJ

    motor graders
    160MAWD, 140MAWD, 14M, 12M, 140M, 14LAWD, 160M, 140M2AWD, 120MAWD, 160M3AWD, 12M3AWD, 135HNA, 12M3, 140M3AWD, 160M3, 140M3

    vees 27 to 32 liter
    C32

    generator
    SR5, SR4B

    road reclaimer
    RM500B

    wheel dozer
    834K, 814K, 8A4K

    off highway trucks
    797, 789D, 785D

    wheel loaders
    IT38H, 988K, 994KLRC

    wheel dozers
    814K

    earthmoving compactor
    815K, 836K, 816K