8T-4988: COLLIER
+ / - Survolez l'image pour zoomer
Autres vues

    8T-4988: COLLIER

    Numéro de pièce : 8T-4988
    Marque: Cat
    Récupération de prix.....

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    Avertissement: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITÉS :
    • Impériales
    • Métriques
    • Diamètre d'utilisation (in): 6 1/4 - 7 1/8
    • Type de collier de flexible: Rondelle Belleville
    cold planers
    PM-465, PM-201, PM-565B

    marine products
    3412, C18, 3508B, 3412C, 3406B, 3176C, 3406E, C-12, 3176B, 3516, 3196, C9, C15, 3516B, C12, 3408C, 3412D, 3512B

    wheel tractor-scraper
    621K, 621H, 623K LRC 627H, 623H, 627K LRC 627K, 621K OEM 651B

    underground articulated truck
    AD22, AD45B, AD30, AD55

    engine - generator set
    3412, C18, 3406C, 3456, 3406B, 3516, C15, C27, C32, C175-16

    forest products
    533, HA771, TK370, HA870, HA871, 543, TK381, TK380

    track type tractors
    D10N, D11R

    track excavators
    385B, 365CL, 385BL, 390FOEM, 374DL, 390FL

    off-highway truck
    773G OEM 777G, 772G, 770G, 772G OEM 775G OEM 773G, 776D, 777E, 777D, 770, 773G LRC 770G OEM 772, 775G LRC 775G, 777

    articulated trucks
    740BEJ, 740B

    underground articulated trucks
    AD30

    underground mining loaders
    R2900G

    cold planer
    PM312, PM313, PM310, PM-565

    load, haul, dump
    R3000H, R1700K, R2900G

    track-type tractor
    D11R, D10R, D11T

    wheel feller bunchers
    HA770

    petroleum products
    C15, CX35-P800 TH35-C13I C11, CX35-C18I C18, TH35-E81 CX31-P600 C9, CX31-C11I TH48-E70 C13, C27, TH35-C11I CX31-C13I C32

    brush cutters,industrial,other
    TK371

    stabilizers/reclaimers
    RM-500

    wheel tractor scrapers
    621KLRC, 623K, 621H, 657B

    motor grader
    24, 14M, 16M

    wheel-type loader
    988G, 980G II 986H, 994D, 980H, 994, 994H

    engine - industrial
    C18, 3406B, 3176C, C32, C13, G3412, 3412, 3408, G3408, C-12, C-10, C27, 3196, C11, 3408B

    articulated dump truck
    740B, 735C, 745 740, 735B, 730C2 EJ 735 OEM 745C, 740 GC 740C 730C, 730C2, 735

    compactors
    825C, 836G, 825H, 825GII

    large mining products
    5230B

    material handler
    MH3295, MH3049, MH3059

    generator
    SR4, SR500

    engineer support tractor
    C18

    road reclaimer
    RM-350B

    wheel dozer
    824G, 834G, 824G II 824H

    off highway trucks
    770GLRC, 776D

    excavator
    352FMHPU 385C, 374F L 349E L 390D L 349F, 385C L 390F L 390D, 5130, 365C 365C L MH 385B, 5090B, 352F, 374D L 390F 385C FS 349E, 352F XE VG 349F L 374F 5230, 365C L 5130B, 349F LXE 385C L MH 336 GC

    wheel loaders
    980GII, 980G, 994F, 986H, 980H

    wheel dozers
    824C, 834G, 824GII

    earthmoving compactor
    825G II 825G, 826C, 836G, 826G II 826H, 826G