481-1215: Pipe
+ / - Survolez l'image pour zoomer
Autres vues

    481-1215: Pipe

    Numéro de pièce : 481-1215
    Marque: Cat
    Récupération de prix.....
    Enregistrer dans une liste

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    Cat® Pipe (Mirror Mount)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat heavy-duty mirror arms provide a mounting platform for mirrors, minimizing blind spots and obstructions for the operator.


    Attributes:
    Steel pipe flattened at both ends and drilled to accept mounting hardware.



    Application:
    Used to mount mirrors for improved operator visibility on heavy-duty Cat machines

    Avertissement: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITÉS :
    • Impériales
    • Métriques
    • Diamètre extérieur (in): 0.83
    • Désignation des matériaux: Steel
    • Hauteur hors tout (in): 0.9
    • Largeur hors tout (in): 1.2
    • Longueur hors tout (in): 13.1
    mini hydraulic excavator
    308E2 CR