452-0967: Belt-V
+ / - Survolez l'image pour zoomer
Autres vues

    452-0967: Belt-V

    Numéro de pièce : 452-0967
    Marque: Cat
    Récupération de prix.....
    Enregistrer dans une liste

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    Cat® V-Belt

    Description:
    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Attributes:
    • Belt length: 992 mm (39 in)
    • Belt width: 11.9 mm (0.46 in)
    • Heavy duty V-belt

    Application:
    V-belts transfer mechanical energy to power auxiliary systems in Cat heavy duty equipment.

    Avertissement: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITÉS :
    • Impériales
    • Métriques
    • Largeur de la courroie (in): 0.46
    • Longueur de la courroie (in): 39
    • Type de courroie: V-Belt
    paving compactor
    CB-32B CC-24B CB-24B CB-22B