158-3416: GOUJON - ARBRE
+ / - Survolez l'image pour zoomer
Autres vues

    158-3416: GOUJON - ARBRE

    Numéro de pièce : 158-3416
    Marque: Cat
    Récupération de prix.....

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    SÉLECTIONNER L'EMPLACEMENT DE LA SUCCURSALE

    Avertissement: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITÉS :
    • Impériales
    • Métriques
    • Désignation des matériaux: Steel
    • Hauteur hors tout (in): 2.6
    • Largeur hors tout (in): 4.3
    • Longueur hors tout (in): 5.3
    underground mining loaders
    R2900G

    wheel-type loader
    980G II 988K, 986K, 988H, 986H, 980G, 988 XE 988G, 988K XE 980H

    challenger
    MT855, MTC865

    compactors
    826G, 825K, 836H, 825C, 826C, 836KLRC, 826GII

    engine - generator set
    C18, 3456, C15, C9, 3406E, C15 I6 C18 I6 PM3456 C13GENSET

    track type tractors
    D8T, D8RII, D8RLRC

    off-highway truck
    772G, 772, 772G OEM 770G, 770G OEM 770

    wheel tractor scrapers
    657G, 621G, 621F, 627G, 637G, 651B, 657E, 621E, 631D, 627F, 637K, 627E, 623E, 623G, 623F, 637KLRC, 637DPP, 631G, 657EPP

    7 to 9 liter
    C9

    wheel dozers
    824G, 834G, 834H, 824C, 824K, 834K, 824H

    engine - industrial
    C15, C-15, C18, 3456, 3406E, C-16

    articulated dump truck
    740C 740, 735, 740 GC 735B, D400E II 740B, 735 OEM 745 D350E II

    road reclaimer
    RM500B, RM-500

    motor grader
    24M

    ag tractors
    MT865, MT845, MTC835, MTC845, MTC855, MT835

    material handler
    MH3295

    articulated trucks
    735C, 735, 745C, 740B, D400EII, 735OEM, D350EII, 745DLRC, 740CEJ, 740GC

    motor graders
    24M

    underground articulated trucks
    AD55, AD45B, AD30

    underground articulated truck
    AD30, AD55, AD45B

    excavator
    365C L MH 365C 385C L 390F 374F L 390F L 374D L 5090B, 385C, 385C L MH 385B, 390D L

    wheel tractor-scraper
    623G, 657E, 637K, 621G, 631K, 631E, 627G, 657B, 637E, 631G, 637D, 627F, 633D, 657G, 633E II 623B, 657

    earthmoving compactor
    836K, 826K, 825K, 825G II 826H, 826G II 825H, 836G

    generator
    SR4, XQP500

    off highway trucks
    770GOEM, 772GLRC

    engine - truck
    C-15, 3406E, C15, C-16, C-18, C16 C18

    petroleum products
    C15, TH35-E81 CX35-C18I TH35-C15I CX38-P800 CX38-P892 C18, TH48-E80 CX31-C18I CX31-P600 TH35-C15T C-15, CX35-P800 CX31-C15I

    15 to 18 liter
    C15, C18, C-16

    cold planer
    PM822, PM825, PM820, PM622, PM-201, PM620, PM-200

    wheel loaders
    980H, 980G, 988G, 980GII

    pipelayers
    PL87, PL83, 583T

    cold planers
    PM620, PM-200

    wheel dozer
    834K, 824K, 824G II

    pipelayer
    587T, PL83, PL87

    track excavators
    374DL, 374FL, 390FL, 385CL

    track-type tractor
    D8R D8T, D8N, D9T, D8R II

    expanded mining products
    6018, MD6290, 6015, 6015 FS