Caterpillar

בחר ציוד

בחר ציוד כדי להציג חלקים המתאימים לציוד שלך.
אין תוצאות מומלצות. נסה שוב.
רישום
Caterpillar

הוסף ציוד

כדי למצוא את חלקי החילוף שמתאימים.כדי למצוא את חלקי החילוף שמתאימים.
חפש מספר חלק או שם

בחר ציוד

ביתתאי מפעילמערכות HVAC למוניתרכיבי HVAC אחרים בקבינה636-3741: Propel Motor Blower Shim Pack
בית
תאי מפעילמערכות HVAC למוניתרכיבי HVAC אחרים בקבינה
636-3741: Propel Motor Blower Shim Pack
636-3741: Propel Motor Blower Shim Pack

Cat® Propel Motor Blower Shim Pack ensures secure and accurate fitting of fasteners in the blower assemblies, minimizing movement and wear

מותג: Cat

תמונות מוצר
636-3741: Propel Motor Blower Shim Pack
636-3741: Propel Motor Blower Shim Pack
636-3741: Propel Motor Blower Shim Pack
636-3741: Propel Motor Blower Shim Pack
636-3741: Propel Motor Blower Shim Pack

Cat® Propel Motor Blower Shim Pack ensures secure and accurate fitting of fasteners in the blower assemblies, minimizing movement and wear

מותג: Cat

בדוק מחיר
בדוק מחיר
היכנס כדי להציג את מחיר הלקוח שלך
מידע בנושא אחריות
מדיניות ההחזרות
תיאור
תיאור

The Propel Motor Blower Shim Pack is used to enhance the stability and efficiency of propel blower assemblies in the equipment. By providing an accurate fit for nuts, bolts, and washers, this shim pack helps prevent components from loosening due to vibration and operational stresses. This shim pack is used for maintaining the alignment and proper functioning of the propel blower, ensuring that the equipment operates smoothly and reliably.

Attributes:
• Includes a pack of 6 shims for precision adjustments.
• Provides a stable base for fasteners under different conditions.
• Minimizes vibration and noise by improving component fit.

Applications:
The Propel Motor Blower Shim Pack is used within the propel motor blower assembly of the equipment, positioned between the nuts, bolts, and washers, ensuring the secure fitting and proper alignment of components for optimal blower function.

The Propel Motor Blower Shim Pack is used to enhance the stability and efficiency of propel blower assemblies in the equipment. By providing an accurate fit for nuts, bolts, and washers, this shim pack helps prevent components from loosening due to vibration and operational stresses. This shim pack is used for maintaining the alignment and proper functioning of the propel blower, ensuring that the equipment operates smoothly and reliably.

Attributes:
• Includes a pack of 6 shims for precision adjustments.
• Provides a stable base for fasteners under different conditions.
• Minimizes vibration and noise by improving component fit.

Applications:
The Propel Motor Blower Shim Pack is used within the propel motor blower assembly of the equipment, positioned between the nuts, bolts, and washers, ensuring the secure fitting and proper alignment of components for optimal blower function.

מפרטים
מפרטים
יחידות מידהארה"במטרי
Hole Size (in): 0.43
Hole Size (mm): 11
Overall Length (in): 2
Overall Length (mm): 50.8
Overall Thickness (in): 0.13
Overall Thickness (mm): 3.18
Overall Width (in): 2
Overall Width (mm): 50.8
Weight (kg): 0.06
Weight (lb): 0.14
Material: Carbon Steel
יחידות מידהארה"במטרי
Hole Size (in): 0.43
Hole Size (mm): 11
Overall Length (in): 2
הצג עוד
דגמים תואמים
דגמים תואמים
מוצרי כרייה מורחבים
74957495 HF
הצג עוד
מוצרי כרייה מורחבים
74957495 HF
מידע בנושא אחריות
מדיניות ההחזרות
Parts Diagrams
No Equipmentעליך להזין את המספר הסידורי של הציוד או לבחור ציוד מרשימה שנוספה בעבר כדי לראות את תרשים החלקים:
בחר ציוד
תרשיםתיאורמפרטיםדגמים תואמים
דיאגרמת חלקים עבור 636-3741
הצג תרשימי חלקים מפורטים
הוסף את הציוד שלך
תיאור של מק"ט 636-3741

The Propel Motor Blower Shim Pack is used to enhance the stability and efficiency of propel blower assemblies in the equipment. By providing an accurate fit for nuts, bolts, and washers, this shim pack helps prevent components from loosening due to vibration and operational stresses. This shim pack is used for maintaining the alignment and proper functioning of the propel blower, ensuring that the equipment operates smoothly and reliably.

Attributes:
• Includes a pack of 6 shims for precision adjustments.
• Provides a stable base for fasteners under different conditions.
• Minimizes vibration and noise by improving component fit.

Applications:
The Propel Motor Blower Shim Pack is used within the propel motor blower assembly of the equipment, positioned between the nuts, bolts, and washers, ensuring the secure fitting and proper alignment of components for optimal blower function.

הצג עוד
מפרט למק"ט 636-3741

יחידות מידה

ארה"במטרי
Hole Size (in): 0.43
Hole Size (mm): 11
Overall Length (in): 2
Overall Length (mm): 50.8
Overall Thickness (in): 0.13
Overall Thickness (mm): 3.18
Overall Width (in): 2
Overall Width (mm): 50.8
Weight (kg): 0.06
Weight (lb): 0.14
Material: Carbon Steel
הצג עוד
דגמים תואמים עבור מק"ט 636-3741

מוצרי כרייה מורחבים

7495 7495 HF

הצג עוד
מפתחמפתח
התאמת מפעל

חלק זה נועד להתאים לציוד ה-Cat שלך בהתבסס על מפרטי היצרן.

כל שינוי בתצורת היצרן עלול לגרום לכך שהמוצר לא יתאים לציוד ה-Cat שלך. אנא התייעץ עם סוכן ה-Cat שלך לפני הרכישה כדי לוודא שחלק זה מתאים לציוד ה-Cat שלך במצב הנוכחי ובתצורה המשוערת שלו. מחוון זה אינו יכול להבטיח תאימות לכל החלקים.

מחודשים

לא ניתן להחזרה

ערכה

הוחלפה

מחודשים

לא ניתן להחזרה

ערכה

הוחלפה

נהל צ'אט עם מומחה