Caterpillar

उपकरण चुनें

अपने उपकरण के लिए उपयुक्त पार्ट्स को देखने के लिए उपकरण का चयन करें.
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.
रजिस्टर करें
Caterpillar

उपकरण जोड़ें

फ़िट होने वाले पार्ट्स को खोजने के लिए.फ़िट होने वाले पार्ट्स को खोजने के लिए.
पार्ट नंबर या नाम खोजें

उपकरण चुनें

होम306-3034: Hose Assembly
होम306-3034: Hose Assembly
306-3034: Hose Assembly

Medium Pressure ToughGuard™ Hydraulic Hose Assembly

ब्रांड: Cat

उत्पाद की छवियाँ
306-3034: Hose Assembly
306-3034: Hose Assembly

Medium Pressure ToughGuard™ Hydraulic Hose Assembly

ब्रांड: Cat

कीमतें जांचें
कीमतें जांचें
अपने ग्राहक की कीमत को देखने के लिए लॉग इन करें
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

Description:
Channels high temperature petroleum based hydraulic fluids, hot oil, grease, lubricants, and crude oils.


Attributes:
Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. Also features a unique ToughGuard™ abrasion resistant cover that surpasses 2 million SAE abrasion test cycles without any signs of wear. These features provide long life and excellent dependability.


Recommended Application:
Intended for medium pressure, high temperature and abrasive service applications.

Cat® होज़ असेंबली उत्पाद चेतावनी
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Channels high temperature petroleum based hydraulic fluids, hot oil, grease, lubricants, and crude oils.


Attributes:
Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. Also features a unique ToughGuard™ abrasion resistant cover that surpasses 2 million SAE abrasion test cycles without any signs of wear. These features provide long life and excellent dependability.


Recommended Application:
Intended for medium pressure, high temperature and abrasive service applications.

Cat® होज़ असेंबली उत्पाद चेतावनी
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
अधिक देखें
विशेष विवरण
विशेष विवरण
Overall Length (mm): 1,510
Weight (kg): 1.66
Material: Carbon Steel,Medium Pressure Hose
Overall Length (mm): 1,510
Weight (kg): 1.66
Material: Carbon Steel,Medium Pressure Hose
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल
पाइप लेयर
587T587R
अधिक देखें
पाइप लेयर
587T587R
वारंटी संबंधी जानकारी
वापसी नीति
Parts Diagrams
No Equipmentभागों के आरेख देखने के लिए उपकरण क्रम संख्या दर्ज करें या पहले जोड़ी गई सूची से उपकरण चुनें.
उपकरण चुनें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें