Caterpillar

उपकरण चुनें

अपने उपकरण के लिए उपयुक्त पार्ट्स को देखने के लिए उपकरण का चयन करें.
कोई भी अनुशंसित परिणाम नहीं हैं फिर से कोशिश करें.
रजिस्टर करें
Caterpillar

उपकरण जोड़ें

फ़िट होने वाले पार्ट्स को खोजने के लिए.फ़िट होने वाले पार्ट्स को खोजने के लिए.
पार्ट नंबर या नाम खोजें

उपकरण चुनें

होमड्राइवट्रेनव्हील625-9021: Final Drive Brake and Wheel Group
होम
ड्राइवट्रेनव्हील
625-9021: Final Drive Brake and Wheel Group
625-9021: Final Drive Brake and Wheel Group

Cat® Final Drive Brake and Wheel Group integrates braking and drive components to control wheel movement and ensure reliable operation

ब्रांड: Cat

fallback-image
625-9021: Final Drive Brake and Wheel Group

Cat® Final Drive Brake and Wheel Group integrates braking and drive components to control wheel movement and ensure reliable operation

ब्रांड: Cat

कीमतें जांचें
कीमतें जांचें
अपने ग्राहक की कीमत को देखने के लिए लॉग इन करें
वारंटी संबंधी जानकारी
वापसी नीति
विवरण
विवरण

The Final Drive Brake and Wheel Group is a comprehensive assembly used to manage both braking and drive functions in equipment. This group integrates necessary components such as the brake mechanism and the wheel drive system, working together to control wheel movement effectively. Combining these functions ensures smooth and accurate operation, allowing for controlled stopping and efficient power transmission to the wheels. The robust wheel design ensures the equipment's stability and safety, as it directly impacts its ability to maneuver and halt as required.

Attributes:
• Handles high torque loads, ensuring efficient power transfer.
• Integrates braking mechanisms to ensure controlled deceleration and stopping under load.
• Provides stability to prevent slipping and loss of traction.
• Ensures smooth engagement and disengagement of the drive mechanism.
• Provides stability and control by distributing torque efficiently across the wheel assembly.

Applications:
The Final Drive Brake and Wheel Group is utilized to manage braking and drive functions, ensuring accurate wheel control and effective power transmission in equipment.

The Final Drive Brake and Wheel Group is a comprehensive assembly used to manage both braking and drive functions in equipment. This group integrates necessary components such as the brake mechanism and the wheel drive system, working together to control wheel movement effectively. Combining these functions ensures smooth and accurate operation, allowing for controlled stopping and efficient power transmission to the wheels. The robust wheel design ensures the equipment's stability and safety, as it directly impacts its ability to maneuver and halt as required.

Attributes:
• Handles high torque loads, ensuring efficient power transfer.
• Integrates braking mechanisms to ensure controlled deceleration and stopping under load.
• Provides stability to prevent slipping and loss of traction.
• Ensures smooth engagement and disengagement of the drive mechanism.
• Provides stability and control by distributing torque efficiently across the wheel assembly.

Applications:
The Final Drive Brake and Wheel Group is utilized to manage braking and drive functions, ensuring accurate wheel control and effective power transmission in equipment.

विशेष विवरण
विशेष विवरण
मापने की इकाईUSमीट्रिक
Weight (kg): 4,761.99
Weight (lb): 10,498.39
Material: Sealants / Adhesives Adhesive,Silicone / MQ / VMQ / PMQ Rubber
मापने की इकाईUSमीट्रिक
Weight (kg): 4,761.99
Weight (lb): 10,498.39
Material: Sealants / Adhesives Adhesive,Silicone / MQ / VMQ / PMQ Rubber
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल
ऑफ़-हाइवे ट्रक
785785D785
Oem सलूशन्स
CAT WDS
अधिक देखें
ऑफ़-हाइवे ट्रक
785785D785
वारंटी संबंधी जानकारी
वापसी नीति
Parts Diagrams
No Equipmentभागों के आरेख देखने के लिए उपकरण क्रम संख्या दर्ज करें या पहले जोड़ी गई सूची से उपकरण चुनें.
उपकरण चुनें
डायग्रामविवरणविशेष विवरणकंपेटिबिल्टी मॉडल
625-9021 के लिए पार्ट्स का आरेख
विस्तृत पार्ट्स डायग्राम देखें
अपना उपकरण जोड़ें
पार्ट नंबर 625-9021 के लिए विवरण

The Final Drive Brake and Wheel Group is a comprehensive assembly used to manage both braking and drive functions in equipment. This group integrates necessary components such as the brake mechanism and the wheel drive system, working together to control wheel movement effectively. Combining these functions ensures smooth and accurate operation, allowing for controlled stopping and efficient power transmission to the wheels. The robust wheel design ensures the equipment's stability and safety, as it directly impacts its ability to maneuver and halt as required.

Attributes:
• Handles high torque loads, ensuring efficient power transfer.
• Integrates braking mechanisms to ensure controlled deceleration and stopping under load.
• Provides stability to prevent slipping and loss of traction.
• Ensures smooth engagement and disengagement of the drive mechanism.
• Provides stability and control by distributing torque efficiently across the wheel assembly.

Applications:
The Final Drive Brake and Wheel Group is utilized to manage braking and drive functions, ensuring accurate wheel control and effective power transmission in equipment.

अधिक देखें
पार्ट नंबर 625-9021 के लिए विनिर्देश

मापने की इकाई

USमीट्रिक
Weight (kg): 4,761.99
Weight (lb): 10,498.39
Material: Sealants / Adhesives Adhesive,Silicone / MQ / VMQ / PMQ Rubber
अधिक देखें
पार्ट नंबर 625-9021 के लिए संगत मॉडल

ऑफ़-हाइवे ट्रक

785 785D 785

OEM सलूशन्स

CAT WDS

अधिक देखें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें