+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    114-0763: Ring Aus Kepala Bearing Logam

    Nomor Suku Cadang: 114-0763
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Batang (in.): 5,12
    • Diameter Batang (mm): 130,00
    • Diameter Luar Alur - B (in.): 5,31
    • Diameter Luar Alur - B (mm): 135,00
    • Lebar Alur - A (in.): 2,37
    • Lebar Alur - A (mm): 60,30
    log loaders forestry
    325DFMLL, 325DFMLLA

    underground mining loaders
    R1700K

    material handler
    M325D L MH M325D MH

    forestry excavators
    330CFMHW

    wheeled excavator
    M325B M325C MH

    work tool
    S80 S25 S40 S130 S30 S50

    forest products
    345C

    excavator
    312D L 345D, 345B II 568 FM 345C, 385C, 350-A 349D2 L 349E L 350-A L 385C FS 352F, 345C L 345B, 345D L VG 349F L 325C FM 345B L 352F-VG 349E L VG 568 FM LL 349F, 385C L 330D FM 349E, 349D L 352F XE VG 365C L 558 345D L 325D FM LL 374F L 325D FM 365B II 374D L 365C 349D, 5090B, 330C FM

    wheel excavators
    M325BMH

    track excavators
    365B, 349D2, MH3295, 374FL, 345D, 374DL, 345DLVG, 349D2L, 345DOEM, 349D, 350, 349DLVG, 350L, 345BIIL, 365BL, 349FL, 385CFS, 345CLVG, 312DL, 345BII, 365CL, 365CLOEM, 345BL, 345DL, 330BL, 5090B, 5080, 325BL, 365BMH, 349DL, 345CL, 352FXE, 345B, 352F