+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    124-2732: KLEM-SELANG

    Nomor Suku Cadang: 124-2732
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 6 3/4 - 7 3/4
    • Tipe Klem Selang: Belleville
    wheel tractor-scraper
    637K, 631K, 627H, 621H, 621K, 627K

    engine - generator set
    3606 3612 3608 3616 C280-12 C175-16

    motor grader
    24M

    track-type loader
    973C

    petroleum products
    TH48-E70

    engine - industrial
    G3616 G3606 G3612 G3608

    articulated dump truck
    730, 740B, 725C2, 725C, 745C, 730C2 EJ 730C2, 740 GC 740, 735 OEM 735, 730C, 735B, 740C 745 735C

    off-highway truck
    MT4400D AC