+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    208-6054: Pegas Baut-T

    Nomor Suku Cadang: 208-6054
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 2 3/4 - 3
    • Tipe Klem Selang: Pegas Baut-T
    track-type tractor
    D4K2 XL D5K2 LGP D4K2 LGP D3K2 XL D5K2 XL D3K2 LGP

    wheel tractor scrapers
    657E, 611, 613G, 657G, 615C II 637G, 627G, 657EPP

    wheel tractor-scraper
    657E, 611, 613G, 657G, 615C II 637G, 627G, 657EPP

    engine - generator set
    C27

    motor grader
    120M, 24H, 120K, 120H, 12M, 12H, 14L 163H, 160M, 14M, 12K, 140K 2 160H, 160K, 140M, 16M, 140K, 140H, 135H

    wheel loaders
    986K

    track type tractors
    D6T3XW

    motor graders
    140G, 12K, 140K, 143H, 135HNA, 120HNA, 140MAWD, 140K2, 120MAWD, 12HNA

    articulated dump truck
    725C2, 740 GC 730C, 745C, 730, 740, 745 735C, 730C2 EJ 740B, 740C 725, 725C, 735, 735B, 730C2, 735 OEM

    articulated trucks
    735OEM, 730CEJ, 745D

    off-highway truck
    771D, 769D, 772, 793F AC 770