+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    208-6055: KLEM-T'BAUT

    Nomor Suku Cadang: 208-6055
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 3 1/8 - 3 7/16
    • Tipe Klem Selang: Pegas Baut-T
    track-type tractor
    D6R, D7R XR D6R LGP D7E, D6R XL D7R, D7R LGP D6N XL D7E LGP D6N LGP

    integrated toolcarrier
    IT38G II IT62G II IT62H, IT38H

    track-type loader
    973

    wheel dozer
    814F II

    wheel-type loader
    938H, 962H, 950G II 950H, 962G II 938G II 966H

    forest products
    2290, 511, 2590, 532, 522, 541, 2491, 541 2 522B, 552 2 521B, 552, 2391, 2390, 551, 521

    earthmoving compactor
    816K, 815F II 816F II 815K